74HCS4075
Applications
Logic gates are the fundamental building blocks of any digital circuit. Nexperia's comprehensive range of logic gates, including AND, OR, NAND, NOR, X-OR, X-NOR functions in multiple logic families, allows for a variety of control logic solutions.
Gates are available in standard SO, TSSOP, PicoGate and innovative leadless MicroPak and DQFN packages for PCB space saving.
Features and benefits
- Mixed 5 V and 3.3 V applications
- Reduce time to market for complex designs
- Save board space
- Open-drain output options
- Improved signal integrity for complex layouts
- Wide supply voltage range
- Low propagation delay
- Overvoltage tolerant options
- Low input threshold options
- CMOS low power
Applications
- Cell phone
- Computing
- STB
- LCD TV
- Industrial controllers
Parametrics
| Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Power dissipation considerations | Tamb (°C) | Package name |
|---|---|---|---|---|---|---|---|
| 74HCS4075BQ | 2.0 - 6.0 | CMOS | ± 7.8 | 5 | low | -40~125 | DHVQFN14 |
| 74HCS4075D | 2.0 - 6.0 | CMOS | ± 7.8 | 5 | low | -40~125 | SO14 |
| 74HCS4075PW | 2.0 - 6.0 | CMOS | ± 7.8 | 5 | low | -40~125 | TSSOP14 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74HCS4075BQ | 74HCS4075BQX (935692016115) |
Active | S4075 |
DHVQFN14 (SOT762-1) |
SOT762-1 | SOT762-1_115 | |
| 74HCS4075D | 74HCS4075DJ (935692014118) |
Active | 74HCS4075D |
SO14 (SOT108-1) |
SOT108-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT108-1_118 |
| 74HCS4075PW | 74HCS4075PWJ (935692015118) |
Active | HCS4075 |
TSSOP14 (SOT402-1) |
SOT402-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT402-1_118 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74HCS4075BQ | 74HCS4075BQX | 74HCS4075BQ |
|
|
| 74HCS4075D | 74HCS4075DJ | 74HCS4075D |
|
|
| 74HCS4075PW | 74HCS4075PWJ | 74HCS4075PW |
|
|
Documentation (15)
| File name | Title | Type | Date |
|---|---|---|---|
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| SOT762-1 | 3D model for products with SOT762-1 package | Design support | 2019-10-03 |
| SOT108-1 | 3D model for products with SOT108-1 package | Design support | 2020-01-22 |
| SOT402-1 | 3D model for products with SOT402-1 package | Design support | 2023-02-02 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| DHVQFN14_SOT762-1_mk | plastic, dual in-line compatible thermal enhanced very thin quad flat package; no leads; 14 terminals; 0.5 mm pitch; 2.5 mm x 3 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
| SO14_SOT108-1_mk | plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body | Marcom graphics | 2017-01-28 |
| TSSOP14_SOT402-1_mk | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
| SOT762-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 2.5 x 3 x 1 mm body | Package information | 2023-04-05 |
| SOT108-1 | plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
| SOT402-1 | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-07 |
| SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
| SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
| SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.