Automotive LED drivers

Optimized and annimated lighting systems

Our range of AEC-Q100 qualified automotive LED driver ICs help simplify design, reduce thermals and offer better system cost. Leveraging multi-channel and flexible configurations for animation, these products are ideal for diversified application scenarios including exterior lights, interior ambient lights and even cluster displays.

Key features and benefits

  • Multi-channel support for various lighting platforms
  • 40 V input suitable for direct connection to 12 V car battery 
  • Up to 100 mA per channel driving capability  

Key applications

  • Automotive exterior lights (daytime running, signal / indication)
  • Automotive interior lighting

Products

Type number Description Status Quick access
NEX13160PE-Q100 16-channel automotive linear LED driver Production
NEX13161PE-Q100 16-channel automotive linear LED driver Production
NEX13240PE-Q100 24-channel automotive linear LED driver Production
NEX13241PE-Q100 24-channel automotive linear LED driver Production

Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.

Please visit our engineer exchange forum or contact us for further support.


Cross reference