Low-side gate driver

Enhanced robustness for safer, more efficient system designs

Low-side drivers are commonly used in power conversion systems to drive power devices connected to ground (GND), such as PFC circuits, interleaved PFC and synchronous rectification.  Nexperia provides low side drivers for a wide variety of power devices including silicon MOSFETs and IGBTs as well as SiC MOSFETs and GaN FETs. These drivers come with enhanced robustness and high driving capability, which helps with safer and more efficient system design.

Key features and benefits

  • Enhanced robustness with higher negative voltage tolerance 
  • Improved dynamic performance with smaller delay and rise/fall time 
  • Support higher power conversion with larger driving capability 

Key applications

Products

Type number Description Status Quick access
NGD31251D 28 V, 5 A dual channel non-isolation gate driver Production
Visit our documentation center for all documentation

Data sheet (1)

File name Title Type Date
NGD31251.pdf 28 V, 5 A dual channel non-isolation gate driver Data sheet 2025-09-16

Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.

Please visit our engineer exchange forum or contact us for further support.


Cross reference