Features and benefits
-
High collector current capability IC and ICM
-
Three current gain selections
-
High power dissipation capability
-
Qualified according to AEC-Q101 and recommended for use in automotive applications
Applications
-
Linear voltage regulators
-
MOSFET drivers
-
High-side switches
-
Power management
-
Amplifiers
Parametrics
Type number | Package version | Package name | Size (mm) | Ptot [max] (W) | Polarity | VCEO [max] (V) | IC [max] (A) | hFE [min] | hFE [max] | fT [typ] (MHz) | fT [min] (MHz) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BCP56-10T-Q | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 0.6 | NPN | 80 | 1 | 63 | 160 | 155 | 100 | Y |
BCP56-16T-Q | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 0.6 | NPN | 80 | 1 | 100 | 250 | 155 | 100 | Y |
BCP56T-Q | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 0.6 | NPN | 80 | 1 | 63 | 250 | 155 | 100 | Y |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BCP56-10T-Q | SC-73 (SOT223) | SOT223 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT223_135 | Active | P5610T | BCP56-10T-QF ( 9346 636 69135 ) |
SOT223_115 | Active | P5610T | BCP56-10T-QX ( 9346 636 69115 ) | ||||
BCP56-16T-Q | SC-73 (SOT223) | SOT223 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT223_135 | Active | P5616T | BCP56-16T-QF ( 9346 636 32135 ) |
SOT223_115 | Active | P5616T | BCP56-16T-QX ( 9346 636 32115 ) | ||||
BCP56T-Q | SC-73 (SOT223) | SOT223 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT223_135 | Active | BCP56T | BCP56T-QF ( 9346 637 62135 ) |
SOT223_115 | Active | BCP56T | BCP56T-QX ( 9346 637 62115 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
BCP56-10T-Q | BCP56-10T-QF | BCP56-10T-Q | |||
BCP56-10T-Q | BCP56-10T-QX | BCP56-10T-Q | |||
BCP56-16T-Q | BCP56-16T-QF | BCP56-16T-Q | |||
BCP56-16T-Q | BCP56-16T-QX | BCP56-16T-Q | |||
BCP56T-Q | BCP56T-QF | BCP56T-Q | |||
BCP56T-Q | BCP56T-QX | BCP56T-Q |
Documentation (4)
File name | Title | Type | Date |
---|---|---|---|
BCP56T-Q_SER | 80 V, 1 A NPN medium power transistors | Data sheet | 2022-06-29 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
SOT223 | plastic, surface-mounted package with increased heatsink; 4 leads; 2.3 mm pitch; 6.5 mm x 3.5 mm x 1.65 mm body | Package information | 2022-05-30 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.