Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC power devices

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

SOD123F

NZH series

Single Zener diodes

General-purpose Zener diodes in a SOD123F small and flat lead Surface-Mounted Device (SMD) plastic package.

Features and benefits

  • Total power dissipation: ≤ 500 mW

  • Small plastic package suitable for surface-mounted design

  • Wide working voltage range

  • Low differential resistance

  • AEC-Q101 qualified

Applications

General regulation functions

Parametrics

Type number Package version Package name Size (mm) VZ [nom] (V) IZ (mA) Tolerance +/- VZ [max] (V) IF [max] (mA) VZ [min] (V) Ptot (mW) PZSM (W) TJ [max] (°C) Configuration
NZH10C SOD123F SOD123F 2.6 x 1.6 x 1.1 9.95 20.0 appr. 2.5% 10.2 250 9.7 500 NV 150 single
NZH11C SOD123F SOD123F 2.6 x 1.6 x 1.1 11.1 10.0 appr. 2.5% 11.38 250 10.82 500 NV 150 single
NZH12B SOD123F SOD123F 2.6 x 1.6 x 1.1 11.735 10.0 appr. 2.5% 12.03 250 11.44 500 NV 150 single
NZH13B SOD123F SOD123F 2.6 x 1.6 x 1.1 13.0 10.0 appr. 5% 13.65 250 12.35 500 NV 150 single
NZH15B SOD123F SOD123F 2.6 x 1.6 x 1.1 15.0 10.0 appr. 5% 15.75 250 14.25 500 NV 150 single
NZH16C SOD123F SOD123F 2.6 x 1.6 x 1.1 16.235 10.0 appr. 2.5% 16.51 250 15.96 500 NV 150 single
NZH18C SOD123F SOD123F 2.6 x 1.6 x 1.1 17.875 10.0 appr. 2.5% 18.33 250 17.42 500 NV 150 single
NZH20C SOD123F SOD123F 2.6 x 1.6 x 1.1 19.725 10.0 appr. 2.5% 20.22 250 19.23 500 NV 150 single
NZH22C SOD123F SOD123F 2.6 x 1.6 x 1.1 21.625 5.0 appr. 2.5% 22.17 250 21.08 500 NV 150 single
NZH24C SOD123F SOD123F 2.6 x 1.6 x 1.1 23.715 5.0 appr. 2.5% 24.31 250 23.12 500 NV 150 single
NZH27C SOD123F SOD123F 2.6 x 1.6 x 1.1 26.29 5.0 appr. 2.5% 26.95 250 25.63 500 NV 150 single
NZH30C SOD123F SOD123F 2.6 x 1.6 x 1.1 30.0 5.0 appr. 5% 31.5 250 28.5 500 NV 150 single
NZH3V0B SOD123F SOD123F 2.6 x 1.6 x 1.1 3.0 20.0 appr. 5% 3.15 250 2.85 500 NV 150 single
NZH3V3A SOD123F SOD123F 2.6 x 1.6 x 1.1 3.27 20.0 appr. 2.5% 3.38 250 3.16 500 NV 150 single
NZH3V6B SOD123F SOD123F 2.6 x 1.6 x 1.1 3.6 20.0 appr. 5% 3.78 250 3.42 500 NV 150 single
NZH3V9B SOD123F SOD123F 2.6 x 1.6 x 1.1 3.905 20.0 appr. 5% 4.1 250 3.71 500 NV 150 single
NZH4V3B SOD123F SOD123F 2.6 x 1.6 x 1.1 4.3 20.0 appr. 2.5% 4.43 250 4.17 500 NV 150 single
NZH4V7B SOD123F SOD123F 2.6 x 1.6 x 1.1 4.675 20.0 appr. 2.5% 4.8 250 4.55 500 NV 150 single
NZH5V1B SOD123F SOD123F 2.6 x 1.6 x 1.1 5.07 20.0 appr. 2.5% 5.2 250 4.94 500 NV 150 single
NZH5V6B SOD123F SOD123F 2.6 x 1.6 x 1.1 5.59 20.0 appr. 2.5% 5.73 250 5.45 500 NV 150 single
NZH6V2B SOD123F SOD123F 2.6 x 1.6 x 1.1 6.125 20.0 appr. 2.5% 6.27 250 5.98 500 NV 150 single
NZH6V8B SOD123F SOD123F 2.6 x 1.6 x 1.1 6.66 20.0 appr. 2.5% 6.83 250 6.49 500 NV 150 single
NZH7V5C SOD123F SOD123F 2.6 x 1.6 x 1.1 7.48 20.0 appr. 2.5% 7.67 250 7.29 500 NV 150 single
NZH8V2B SOD123F SOD123F 2.6 x 1.6 x 1.1 8.19 20.0 appr. 2.5% 8.36 250 8.02 500 NV 150 single
NZH9V1B SOD123F SOD123F 2.6 x 1.6 x 1.1 9.04 20.0 appr. 2.5% 9.23 250 8.85 500 NV 150 single

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
NZH10C NZH10C,115
(934064366115)
Active CW SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
NZH11C NZH11C,115
(934064367115)
Active CX SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
NZH12B NZH12B,115
(934064368115)
Active CY SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
NZH13B NZH13B,115
(934064432115)
Active D9 SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
NZH15B NZH15B,115
(934064371115)
Active D1 SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
NZH16C NZH16C,115
(934064372115)
Active D2 SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
NZH18C NZH18C,115
(934064373115)
Active D3 SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
NZH20C NZH20C,115
(934064374115)
Active D4 SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
NZH22C NZH22C,115
(934064375115)
Active D5 SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
NZH24C NZH24C,115
(934064376115)
Active D6 SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
NZH27C NZH27C,115
(934064377115)
Active D7 SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
NZH30C NZH30C,115
(934064433115)
Active DA SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
NZH3V0B NZH3V0B,115
(934064352115)
Active CH SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
NZH3V3A NZH3V3A,115
(934064353115)
Active CJ SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
NZH3V6B NZH3V6B,115
(934064354115)
Active CK SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
NZH3V9B NZH3V9B,115
(934064355115)
Active CL SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
NZH4V3B NZH4V3B,115
(934064356115)
Active CM SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
NZH4V7B NZH4V7B,115
(934064357115)
Active CN SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
NZH5V1B NZH5V1B,115
(934064358115)
Active CP SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
NZH5V6B NZH5V6B,115
(934064359115)
Active CQ SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
NZH6V2B NZH6V2B,115
(934064361115)
Active CR SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
NZH6V8B NZH6V8B,115
(934064362115)
Active CS SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
NZH7V5C NZH7V5C,115
(934064363115)
Active CT SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
NZH8V2B NZH8V2B,115
(934064364115)
Active CU SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
NZH9V1B NZH9V1B,115
(934064365115)
Active CV SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
NZH10C NZH10C,115 NZH10C rohs rhf rhf
NZH11C NZH11C,115 NZH11C rohs rhf rhf
NZH12B NZH12B,115 NZH12B rohs rhf rhf
NZH13B NZH13B,115 NZH13B rohs rhf rhf
NZH15B NZH15B,115 NZH15B rohs rhf rhf
NZH16C NZH16C,115 NZH16C rohs rhf rhf
NZH18C NZH18C,115 NZH18C rohs rhf rhf
NZH20C NZH20C,115 NZH20C rohs rhf rhf
NZH22C NZH22C,115 NZH22C rohs rhf rhf
NZH24C NZH24C,115 NZH24C rohs rhf rhf
NZH27C NZH27C,115 NZH27C rohs rhf rhf
NZH30C NZH30C,115 NZH30C rohs rhf rhf
NZH3V0B NZH3V0B,115 NZH3V0B rohs rhf rhf
NZH3V3A NZH3V3A,115 NZH3V3A rohs rhf rhf
NZH3V6B NZH3V6B,115 NZH3V6B rohs rhf rhf
NZH3V9B NZH3V9B,115 NZH3V9B rohs rhf rhf
NZH4V3B NZH4V3B,115 NZH4V3B rohs rhf rhf
NZH4V7B NZH4V7B,115 NZH4V7B rohs rhf rhf
NZH5V1B NZH5V1B,115 NZH5V1B rohs rhf rhf
NZH5V6B NZH5V6B,115 NZH5V6B rohs rhf rhf
NZH6V2B NZH6V2B,115 NZH6V2B rohs rhf rhf
NZH6V8B NZH6V8B,115 NZH6V8B rohs rhf rhf
NZH7V5C NZH7V5C,115 NZH7V5C rohs rhf rhf
NZH8V2B NZH8V2B,115 NZH8V2B rohs rhf rhf
NZH9V1B NZH9V1B,115 NZH9V1B rohs rhf rhf
Quality and reliability disclaimer

Documentation (9)

File name Title Type Date
NZH_SER Single Zener diodes Data sheet 2024-05-15
AN90002 Wave soldering guidelines for flatpack packages Application note 2023-11-02
AN90063 Questions about package outline drawings Application note 2026-06-17
SOD123F 3D model for products with SOD123F package Design support 2013-10-03
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOD123F_mk plastic, surface-mounted package; 2 leads; 2.6 mm x 1.6 mm x 1.1 mm body Marcom graphics 2017-01-28
REFLOW_BG-BD-1 Reflow soldering profile Other type 2026-02-10
SOD123F plastic, surface-mounted package; 2 leads; 2.6 mm x 1.6 mm x 1.1 mm body Package information 2022-05-27
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOD123F 3D model for products with SOD123F package Design support 2013-10-03

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.