PDZ-B series
Voltage regulator diodes
Low-power general purpose voltage regulator diodes in a small plastic SMD SOD323 (SC-76) package.
Features and benefits
- Total power dissipation: max. 400 mW
- Small plastic package suitable for surface mounted design
- Wide variety of voltage ranges: nominal 2.4 to 36 V (E24 range)
- Tolerance approximately +-2pct.
- AEC-Q101 qualified
Applications
- General voltage regulation.
Parametrics
Type number | Package version | Package name | Size (mm) | VZ [nom] (V) | IZ (mA) | Tolerance +/- | VZ [min] (V) | VZ [max] (V) | IF [max] (mA) | Ptot (mW) | PZSM (W) | TJ [max] (°C) | Configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PDZ10B | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 9.99 | 5 | appr. 2% | 9.77 | 10.21 | 200 | 400 | 40 | 150 | single |
PDZ11B | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 11 | 5 | appr. 2% | 10.78 | 11.22 | 200 | 400 | 40 | 150 | single |
PDZ12B | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 11.99 | 5 | appr. 2% | 11.74 | 12.24 | 200 | 400 | 40 | 150 | single |
PDZ13B | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 13.2 | 5 | appr. 2% | 12.91 | 13.49 | 200 | 400 | 40 | 150 | single |
PDZ15B | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 14.66 | 5 | appr. 2% | 14.34 | 14.98 | 200 | 400 | 40 | 150 | single |
PDZ16B | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 16.18 | 5 | appr. 2% | 15.85 | 16.51 | 200 | 400 | 40 | 150 | single |
PDZ18B | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 17.955 | 5 | appr. 2% | 17.56 | 18.35 | 200 | 400 | 40 | 150 | single |
PDZ2.4B | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 2.53 | 5 | appr. 2% | 2.43 | 2.63 | 200 | 400 | 40 | 150 | single |
PDZ2.7B | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 2.8 | 5 | appr. 2% | 2.69 | 2.91 | 200 | 400 | 40 | 150 | single |
PDZ20B | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 19.955 | 5 | appr. 2% | 19.52 | 20.39 | 200 | 400 | 40 | 150 | single |
PDZ22B | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 22.005 | 5 | appr. 2% | 21.54 | 22.47 | 200 | 400 | 40 | 150 | single |
PDZ24B | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 24.25 | 5 | appr. 2% | 23.72 | 24.78 | 200 | 400 | 40 | 150 | single |
PDZ27B | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 26.86 | 5 | appr. 2% | 26.19 | 27.53 | 200 | 400 | 40 | 150 | single |
PDZ3.0B | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 2.96 | 5 | appr. 2% | 2.85 | 3.07 | 200 | 400 | 40 | 150 | single |
PDZ3.3B | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 3.425 | 5 | appr. 2% | 3.32 | 3.53 | 200 | 400 | 40 | 150 | single |
PDZ3.6B | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 3.725 | 5 | appr. 2% | 3.6 | 3.85 | 200 | 400 | 40 | 150 | single |
PDZ3.9B | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 4.025 | 5 | appr. 2% | 3.89 | 4.16 | 200 | 400 | 40 | 150 | single |
PDZ30B | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 29.94 | 5 | appr. 2% | 29.19 | 30.69 | 200 | 400 | 40 | 150 | single |
PDZ33B | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 28.47 | 5 | appr. 2% | 32.15 | 33.79 | 200 | 400 | 40 | 150 | single |
PDZ36B | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 35.97 | 5 | appr. 2% | 35.07 | 36.87 | 200 | 400 | 40 | 150 | single |
PDZ4.3B | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 4.325 | 5 | appr. 2% | 4.17 | 4.48 | 200 | 400 | 40 | 150 | single |
PDZ4.7B | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 4.65 | 5 | appr. 2% | 4.55 | 4.75 | 200 | 400 | 40 | 150 | single |
PDZ5.1B | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 5.08 | 5 | appr. 2% | 4.96 | 5.2 | 200 | 400 | 40 | 150 | single |
PDZ5.6B | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 5.605 | 5 | appr. 2% | 5.48 | 5.73 | 200 | 400 | 40 | 150 | single |
PDZ6.2B | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 6.195 | 5 | appr. 2% | 6.06 | 6.33 | 200 | 400 | 40 | 150 | single |
PDZ6.8B | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 6.79 | 5 | appr. 2% | 6.65 | 6.93 | 200 | 400 | 40 | 150 | single |
PDZ7.5B | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 7.44 | 5 | appr. 2% | 7.28 | 7.6 | 200 | 400 | 40 | 150 | single |
PDZ8.2B | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 8.19 | 5 | appr. 2% | 8.02 | 8.36 | 200 | 400 | 40 | 150 | single |
PDZ9.1B | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 9.04 | 5 | appr. 2% | 8.85 | 9.23 | 200 | 400 | 40 | 150 | single |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PDZ10B | PDZ10B,115 (934054859115) |
Active | ZF |
![]() (SOD323) |
SOD323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOD323_115 |
PDZ10BF (934054859135) |
Active | ZF | SOD323_135 | ||||
PDZ10BZ (934054859145) |
Active | ZF | SOD323_145 | ||||
PDZ11B | PDZ11B,115 (934054860115) |
Active | ZG |
![]() (SOD323) |
SOD323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOD323_115 |
PDZ11BF (934054860135) |
Active | ZG | SOD323_135 | ||||
PDZ11BZ (934054860145) |
Active | ZG | SOD323_145 | ||||
PDZ12B | PDZ12B,115 (934054861115) |
Active | ZH |
![]() (SOD323) |
SOD323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOD323_115 |
PDZ12BF (934054861135) |
Active | ZH | SOD323_135 | ||||
PDZ12BZ (934054861145) |
Active | ZH | SOD323_145 | ||||
PDZ13B | PDZ13B,115 (934054862115) |
Active | ZJ |
![]() (SOD323) |
SOD323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOD323_115 |
PDZ13B,135 (934054862135) |
Active | ZJ | SOD323_135 | ||||
PDZ13BZ (934054862145) |
Active | ZJ | SOD323_145 | ||||
PDZ15B | PDZ15B,115 (934054863115) |
Active | ZK |
![]() (SOD323) |
SOD323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOD323_115 |
PDZ15B,135 (934054863135) |
Active | ZK | SOD323_135 | ||||
PDZ15BZ (934054863145) |
Active | ZK | SOD323_145 | ||||
PDZ16B | PDZ16B,115 (934054864115) |
Active | ZL |
![]() (SOD323) |
SOD323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOD323_115 |
PDZ16B,135 (934054864135) |
Active | ZL | SOD323_135 | ||||
PDZ16BZ (934054864145) |
Active | ZL | SOD323_145 | ||||
PDZ18B | PDZ18B,115 (934054865115) |
Active | ZM |
![]() (SOD323) |
SOD323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOD323_115 |
PDZ18BF (934054865135) |
Active | ZM | SOD323_135 | ||||
PDZ18BZ (934054865145) |
Active | ZM | SOD323_145 | ||||
PDZ2.4B | PDZ2.4B,115 (934054842115) |
Active | Z0 |
![]() (SOD323) |
SOD323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOD323_115 |
PDZ2.4BF (934054842135) |
Active | Z0 | SOD323_135 | ||||
PDZ2.4BZ (934054842145) |
Active | Z0 | SOD323_145 | ||||
PDZ2.7B | PDZ2.7B,115 (934054843115) |
Active | Z1 |
![]() (SOD323) |
SOD323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOD323_115 |
PDZ2.7B,135 (934054843135) |
Active | Z1 | SOD323_135 | ||||
PDZ2.7BZ (934054843145) |
Active | Z1 | SOD323_145 | ||||
PDZ20B | PDZ20B,115 (934054866115) |
Active | ZN |
![]() (SOD323) |
SOD323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOD323_115 |
PDZ20BF (934054866135) |
Active | ZN | SOD323_135 | ||||
PDZ20BZ (934054866145) |
Active | ZN | SOD323_145 | ||||
PDZ22B | PDZ22B,115 (934054867115) |
Active | ZP |
![]() (SOD323) |
SOD323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOD323_115 |
PDZ22B,135 (934054867135) |
Active | ZP | SOD323_135 | ||||
PDZ22BZ (934054867145) |
Active | ZP | SOD323_145 | ||||
PDZ24B | PDZ24B,115 (934054868115) |
Active | ZQ |
![]() (SOD323) |
SOD323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOD323_115 |
PDZ24BF (934054868135) |
Active | ZQ | SOD323_135 | ||||
PDZ24BZ (934054868145) |
Active | ZQ | SOD323_145 | ||||
PDZ27B | PDZ27B,115 (934054869115) |
Active | ZR |
![]() (SOD323) |
SOD323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOD323_115 |
PDZ27BF (934054869135) |
Active | ZR | SOD323_135 | ||||
PDZ27BZ (934054869145) |
Active | ZR | SOD323_145 | ||||
PDZ3.0B | PDZ3.0B,115 (934054846115) |
Active | Z2 |
![]() (SOD323) |
SOD323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOD323_115 |
PDZ3.3B | PDZ3.3B,115 (934054847115) |
Active | Z3 |
![]() (SOD323) |
SOD323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOD323_115 |
PDZ3.3BF (934054847135) |
Active | Z3 | SOD323_135 | ||||
PDZ3.3BZ (934054847145) |
Active | Z3 | SOD323_145 | ||||
PDZ3.6B | PDZ3.6B,115 (934054848115) |
Active | Z4 |
![]() (SOD323) |
SOD323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOD323_115 |
PDZ3.6BF (934054848135) |
Active | Z4 | SOD323_135 | ||||
PDZ3.6BZ (934054848145) |
Active | Z4 | SOD323_145 | ||||
PDZ3.9B | PDZ3.9B,115 (934054849115) |
Active | Z5 |
![]() (SOD323) |
SOD323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOD323_115 |
PDZ3.9BF (934054849135) |
Active | Z5 | SOD323_135 | ||||
PDZ3.9BZ (934054849145) |
Active | Z5 | SOD323_145 | ||||
PDZ30B | PDZ30B,115 (934054870115) |
Active | ZS |
![]() (SOD323) |
SOD323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOD323_115 |
PDZ30BF (934054870135) |
Active | ZS | SOD323_135 | ||||
PDZ30BZ (934054870145) |
Active | ZS | SOD323_145 | ||||
PDZ33B | PDZ33B,115 (934054871115) |
Active | ZT |
![]() (SOD323) |
SOD323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOD323_115 |
PDZ33BF (934054871135) |
Active | ZT | SOD323_135 | ||||
PDZ33BZ (934054871145) |
Active | ZT | SOD323_145 | ||||
PDZ36B | PDZ36B,115 (934054872115) |
Active | ZU |
![]() (SOD323) |
SOD323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOD323_115 |
PDZ36BF (934054872135) |
Active | ZU | SOD323_135 | ||||
PDZ36BZ (934054872145) |
Active | ZU | SOD323_145 | ||||
PDZ4.3B | PDZ4.3B,115 (934054850115) |
Active | Z6 |
![]() (SOD323) |
SOD323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOD323_115 |
PDZ4.3B,135 (934054850135) |
Active | Z6 | SOD323_135 | ||||
PDZ4.3BZ (934054850145) |
Active | Z6 | SOD323_145 | ||||
PDZ4.7B | PDZ4.7B,115 (934054851115) |
Active | Z7 |
![]() (SOD323) |
SOD323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOD323_115 |
PDZ4.7B,135 (934054851135) |
Active | Z7 | SOD323_135 | ||||
PDZ4.7BZ (934054851145) |
Active | Z7 | SOD323_145 | ||||
PDZ5.1B | PDZ5.1B,115 (934054852115) |
Active | Z8 |
![]() (SOD323) |
SOD323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOD323_115 |
PDZ5.1BF (934054852135) |
Active | Z8 | SOD323_135 | ||||
PDZ5.1BZ (934054852145) |
Active | Z8 | SOD323_145 | ||||
PDZ5.6B | PDZ5.6B,115 (934054853115) |
Active | Z9 |
![]() (SOD323) |
SOD323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOD323_115 |
PDZ5.6BF (934054853135) |
Active | Z9 | SOD323_135 | ||||
PDZ5.6BZ (934054853145) |
Active | Z9 | SOD323_145 | ||||
PDZ6.2B | PDZ6.2B,115 (934054854115) |
Active | ZA |
![]() (SOD323) |
SOD323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOD323_115 |
PDZ6.2BF (934054854135) |
Active | ZA | SOD323_135 | ||||
PDZ6.2BZ (934054854145) |
Active | ZA | SOD323_145 | ||||
PDZ6.8B | PDZ6.8B,115 (934054855115) |
Active | ZB |
![]() (SOD323) |
SOD323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOD323_115 |
PDZ6.8BF (934054855135) |
Active | ZB | SOD323_135 | ||||
PDZ6.8BZ (934054855145) |
Active | ZB | SOD323_145 | ||||
PDZ7.5B | PDZ7.5B,115 (934054856115) |
Active | ZC |
![]() (SOD323) |
SOD323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOD323_115 |
PDZ7.5BF (934054856135) |
Active | ZC | SOD323_135 | ||||
PDZ7.5BZ (934054856145) |
Active | ZC | SOD323_145 | ||||
PDZ8.2B | PDZ8.2B,115 (934054857115) |
Active | ZD |
![]() (SOD323) |
SOD323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOD323_115 |
PDZ8.2BF (934054857135) |
Active | ZD | SOD323_135 | ||||
PDZ8.2BZ (934054857145) |
Active | ZD | SOD323_145 | ||||
PDZ9.1B | PDZ9.1B,115 (934054858115) |
Active | ZE |
![]() (SOD323) |
SOD323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOD323_115 |
PDZ9.1BF (934054858135) |
Active | ZE | SOD323_135 | ||||
PDZ9.1BZ (934054858145) |
Active | ZE | SOD323_145 |
Environmental information
Documentation (10)
File name | Title | Type | Date |
---|---|---|---|
PDZ-B_SER | Single Zener diodes | Data sheet | 2022-12-21 |
AN90063 | Questions about package outline drawings | Application note | 2025-09-15 |
mam387 | Package and graphic symbol | Block diagram | 2025-02-18 |
Nexperia_document_brochure_ESD-Protection-Applications_022017 | ESD Protection Application guide | Brochure | 2018-12-21 |
SOD323 | 3D model for products with SOD323 package | Design support | 2022-11-04 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOD323_mk | plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2017-01-28 |
SOD323 | plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOD323 | 3D model for products with SOD323 package | Design support | 2022-11-04 |
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.