PZUxBA series

Single Zener diodes

General-purpose Zener diodes in a SOD323 (SC-76) very small Surface-Mounted Device (SMD) plastic package.

Features and benefits

  • Non-repetitive peak reverse power dissipation: PZSM ≤ 40 W
  • Low reverse current IR range
  • Total power dissipation: Ptot ≤ 320 mW
  • Small plastic package suitable for surface-mounted design
  • Tolerance series:

    B: approximately +-5 pct;

    B1, B2, B3: approximately +-2 pct

  • AEC-Q101 qualified
  • Wide working voltage range: nominal 2.4 V to 36 V (E24 range)

Applications

  • General regulation functions

Parametrics

Type numberPackage versionPackage nameSize (mm)VZ [nom] (V)IZ (mA)Tolerance +/-VZ [max] (V)IF [max] (mA)VZ [min] (V)Ptot (mW)PZSM (W)Configuration
PZU10B1ASOD323SOD3231.7 x 1.25 x 0.951052%9.872009.4549040single
PZU10B2ASOD323SOD3231.7 x 1.25 x 0.951052%10.212009.7749040single
PZU10B3ASOD323SOD3231.7 x 1.25 x 0.951052%10.5520010.1149040single
PZU10BASOD323SOD3231.7 x 1.25 x 0.951055%10.552009.4549040single
PZU11B1ASOD323SOD3231.7 x 1.25 x 0.951152%10.8820010.4449040single
PZU11B2ASOD323SOD3231.7 x 1.25 x 0.951152%11.2220010.7649040single
PZU11B3ASOD323SOD3231.7 x 1.25 x 0.951152%11.5620011.149040single
PZU11BASOD323SOD3231.7 x 1.25 x 0.951155%11.5620010.4449040single
PZU12B1ASOD323SOD3231.7 x 1.25 x 0.951252%11.920011.4249040single
PZU12B2ASOD323SOD3231.7 x 1.25 x 0.951252%12.2420011.7449040single
PZU12B3ASOD323SOD3231.7 x 1.25 x 0.951252%12.620012.0849040single
PZU12BASOD323SOD3231.7 x 1.25 x 0.951255%12.620011.4249040single
PZU13B1ASOD323SOD3231.7 x 1.25 x 0.951352%13.0320012.4749040single
PZU13B2ASOD323SOD3231.7 x 1.25 x 0.951352%13.4920012.9149040single
PZU13B3ASOD323SOD3231.7 x 1.25 x 0.951352%13.9620013.3749040single
PZU13BASOD323SOD3231.7 x 1.25 x 0.951355%13.9620012.4749040single
PZU14B2ASOD323SOD3231.7 x 1.25 x 0.951452%14.320013.749040single
PZU15B1ASOD323SOD3231.7 x 1.25 x 0.951552%14.4620013.8449040single
PZU15B2ASOD323SOD3231.7 x 1.25 x 0.951552%14.9820014.3449040single
PZU15B3ASOD323SOD3231.7 x 1.25 x 0.951552%15.5220014.8549040single
PZU15BASOD323SOD3231.7 x 1.25 x 0.951555%15.5220013.8449040single
PZU16B1ASOD323SOD3231.7 x 1.25 x 0.951652%16.0120015.3749040single
PZU16B2ASOD323SOD3231.7 x 1.25 x 0.951652%16.5120015.8549040single
PZU16B3ASOD323SOD3231.7 x 1.25 x 0.951652%17.0920016.3549040single
PZU16BASOD323SOD3231.7 x 1.25 x 0.951655%17.0920015.3749040single
PZU18B1ASOD323SOD3231.7 x 1.25 x 0.951852%17.720016.9449040single
PZU18B2ASOD323SOD3231.7 x 1.25 x 0.951852%18.3520017.5649040single
PZU18B3ASOD323SOD3231.7 x 1.25 x 0.951852%19.0320018.2149040single
PZU18BASOD323SOD3231.7 x 1.25 x 0.951855%19.0320016.9449040single
PZU2.4BASOD323SOD3231.7 x 1.25 x 0.95255%2.62002.349040single
PZU2.7B1ASOD323SOD3231.7 x 1.25 x 0.95252%2.752002.549040single
PZU2.7B2ASOD323SOD3231.7 x 1.25 x 0.95252%2.92002.6549040single
PZU2.7BASOD323SOD3231.7 x 1.25 x 0.95255%2.92002.549040single
PZU20B1ASOD323SOD3231.7 x 1.25 x 0.952052%19.720018.8649040single
PZU20B2ASOD323SOD3231.7 x 1.25 x 0.952052%20.3920019.5249040single
PZU20B3ASOD323SOD3231.7 x 1.25 x 0.952052%21.0820020.2149040single
PZU20BASOD323SOD3231.7 x 1.25 x 0.952055%21.0820018.8649040single
PZU22B1ASOD323SOD3231.7 x 1.25 x 0.952252%21.7720020.8849040single
PZU22B2ASOD323SOD3231.7 x 1.25 x 0.952252%22.4720021.5449040single
PZU22B3ASOD323SOD3231.7 x 1.25 x 0.952252%23.1720022.2349040single
PZU22BASOD323SOD3231.7 x 1.25 x 0.952255%23.1720020.8849040single
PZU24B1ASOD323SOD3231.7 x 1.25 x 0.952452%23.9620022.9349040single
PZU24B2ASOD323SOD3231.7 x 1.25 x 0.952452%24.7820023.7249040single
PZU24B3ASOD323SOD3231.7 x 1.25 x 0.952452%25.5720024.5449040single
PZU24BASOD323SOD3231.7 x 1.25 x 0.952455%25.5720022.9349040single
PZU27BASOD323SOD3231.7 x 1.25 x 0.952755%28.920025.149040single
PZU3.0B1ASOD323SOD3231.7 x 1.25 x 0.95352%3.052002.849040single
PZU3.0B2ASOD323SOD3231.7 x 1.25 x 0.95352%3.22002.9549040single
PZU3.0BASOD323SOD3231.7 x 1.25 x 0.95355%3.22002.849040single
PZU3.3B1ASOD323SOD3231.7 x 1.25 x 0.95352%3.352003.149040single
PZU3.3B2ASOD323SOD3231.7 x 1.25 x 0.95352%3.52003.2549040single
PZU3.3BASOD323SOD3231.7 x 1.25 x 0.95355%3.52003.149040single
PZU3.6B1ASOD323SOD3231.7 x 1.25 x 0.95352%3.652003.449040single
PZU3.6B2ASOD323SOD3231.7 x 1.25 x 0.95352%3.82003.5549040single
PZU3.6BASOD323SOD3231.7 x 1.25 x 0.95355%3.82003.449040single
PZU3.9B1ASOD323SOD3231.7 x 1.25 x 0.95352%3.972003.749040single
PZU3.9B2ASOD323SOD3231.7 x 1.25 x 0.95352%4.12003.8749040single
PZU3.9BASOD323SOD3231.7 x 1.25 x 0.95355%4.12003.749040single
PZU30BASOD323SOD3231.7 x 1.25 x 0.953055%322002849040single
PZU33BASOD323SOD3231.7 x 1.25 x 0.953355%352003149040single
PZU36BASOD323SOD3231.7 x 1.25 x 0.953655%382003449040single
PZU4.3B1ASOD323SOD3231.7 x 1.25 x 0.95452%4.212004.0149040single
PZU4.3B2ASOD323SOD3231.7 x 1.25 x 0.95452%4.342004.1549040single
PZU4.3B3ASOD323SOD3231.7 x 1.25 x 0.95452%4.482004.2849040single
PZU4.3BASOD323SOD3231.7 x 1.25 x 0.95455%4.482004.0149040single
PZU4.7B1ASOD323SOD3231.7 x 1.25 x 0.95452%4.612004.4249040single
PZU4.7B2ASOD323SOD3231.7 x 1.25 x 0.95452%4.752004.5549040single
PZU4.7B3ASOD323SOD3231.7 x 1.25 x 0.95452%4.92004.6949040single
PZU4.7BASOD323SOD3231.7 x 1.25 x 0.95455%4.92004.4249040single
PZU5.1B1ASOD323SOD3231.7 x 1.25 x 0.95552%5.042004.8449040single
PZU5.1B2ASOD323SOD3231.7 x 1.25 x 0.95552%5.22004.9849040single
PZU5.1B3ASOD323SOD3231.7 x 1.25 x 0.95552%5.372005.1449040single
PZU5.1BASOD323SOD3231.7 x 1.25 x 0.95555%5.372004.8449040single
PZU5.6B1ASOD323SOD3231.7 x 1.25 x 0.95552%5.552005.3149040single
PZU5.6B2ASOD323SOD3231.7 x 1.25 x 0.95552%5.732005.4949040single
PZU5.6B3ASOD323SOD3231.7 x 1.25 x 0.95552%5.922005.6749040single
PZU5.6BASOD323SOD3231.7 x 1.25 x 0.95555%5.922005.3149040single
PZU6.2B1ASOD323SOD3231.7 x 1.25 x 0.95652%6.122005.8649040single
PZU6.2B2ASOD323SOD3231.7 x 1.25 x 0.95652%6.332006.0649040single
PZU6.2B3ASOD323SOD3231.7 x 1.25 x 0.95652%6.532006.2649040single
PZU6.2BASOD323SOD3231.7 x 1.25 x 0.95655%6.532005.8649040single
PZU6.8B1ASOD323SOD3231.7 x 1.25 x 0.95652%6.732006.4749040single
PZU6.8B2ASOD323SOD3231.7 x 1.25 x 0.95652%6.932006.6549040single
PZU6.8B3ASOD323SOD3231.7 x 1.25 x 0.95652%7.142006.8649040single
PZU6.8BASOD323SOD3231.7 x 1.25 x 0.95655%7.142006.4749040single
PZU7.5B1ASOD323SOD3231.7 x 1.25 x 0.95752%7.362007.0649040single
PZU7.5B2ASOD323SOD3231.7 x 1.25 x 0.95752%7.62007.2849040single
PZU7.5B3ASOD323SOD3231.7 x 1.25 x 0.95752%7.842007.5249040single
PZU7.5BASOD323SOD3231.7 x 1.25 x 0.95755%7.842007.0649040single
PZU8.2B1ASOD323SOD3231.7 x 1.25 x 0.95852%8.12007.7649040single
PZU8.2B2ASOD323SOD3231.7 x 1.25 x 0.95852%8.362008.0249040single
PZU8.2B3ASOD323SOD3231.7 x 1.25 x 0.95852%8.642008.2849040single
PZU8.2BASOD323SOD3231.7 x 1.25 x 0.95855%8.642007.7649040single
PZU9.1B1ASOD323SOD3231.7 x 1.25 x 0.95952%8.932008.5649040single
PZU9.1B2ASOD323SOD3231.7 x 1.25 x 0.95952%9.232008.8549040single
PZU9.1B3ASOD323SOD3231.7 x 1.25 x 0.95952%9.552009.1549040single
PZU9.1BASOD323SOD3231.7 x 1.25 x 0.95955%9.552008.5649040single

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PZU10B1A

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveVBPZU10B1A,115
( 9340 623 28115 )
PZU10B2A

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveVCPZU10B2A,115
( 9340 623 29115 )
PZU10B3A

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveVDPZU10B3A,115
( 9340 623 31115 )
PZU10BA

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveVAPZU10BA,115
( 9340 623 27115 )
PZU11B1A

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveVFPZU11B1A,115
( 9340 623 33115 )
PZU11B2A

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveVGPZU11B2A,115
( 9340 623 34115 )
PZU11B3A

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveVHPZU11B3A,115
( 9340 623 35115 )
PZU11BA

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveVEPZU11BA,115
( 9340 623 32115 )
PZU12B1A

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveVLPZU12B1A,115
( 9340 623 37115 )
PZU12B2A

(SOD323)
SOD323Reel 7" Q1/T1 in Multi reel packActiveVMPZU12B2AZ
( 9340 623 38145 )
Reel 7” Q1/T1 or Q2/T3ActiveVMPZU12B2A,115
( 9340 623 38115 )
PZU12B3A

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveVNPZU12B3A,115
( 9340 623 39115 )
PZU12BA

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveVKPZU12BA,115
( 9340 623 36115 )
PZU13B1A

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveVRPZU13B1A,115
( 9340 623 42115 )
PZU13B2A

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveVSPZU13B2A,115
( 9340 623 43115 )
PZU13B3A

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveVTPZU13B3A,115
( 9340 623 44115 )
PZU13BA

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveVPPZU13BA,115
( 9340 623 41115 )
PZU14B2A

(SOD323)
SOD323Reel 13” or 11 ¼” Q1/T1 ActiveVUPZU14B2AF
( 9340 623 45135 )
Reel 7” Q1/T1 or Q2/T3ActiveVUPZU14B2A,115
( 9340 623 45115 )
PZU15B1A

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveVWPZU15B1A,115
( 9340 623 47115 )
PZU15B2A

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveVXPZU15B2A,115
( 9340 623 48115 )
PZU15B3A

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveVYPZU15B3A,115
( 9340 623 49115 )
PZU15BA

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveVVPZU15BA,115
( 9340 623 46115 )
PZU16B1A

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveX1PZU16B1A,115
( 9340 623 52115 )
PZU16B2A

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveX2PZU16B2A,115
( 9340 623 53115 )
PZU16B3A

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveX3PZU16B3A,115
( 9340 623 54115 )
PZU16BA

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveVZPZU16BA,115
( 9340 623 51115 )
PZU18B1A

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveX5PZU18B1A,115
( 9340 623 79115 )
PZU18B2A

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveX6PZU18B2A,115
( 9340 623 81115 )
PZU18B3A

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveX7PZU18B3A,115
( 9340 623 82115 )
PZU18BA

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveX4PZU18BA,115
( 9340 623 55115 )
PZU2.4BA

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveX8PZU2.4BA,115
( 9340 623 83115 )
PZU2.7B1A

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveXAPZU2.7B1A,115
( 9340 623 85115 )
PZU2.7B2A

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveXBPZU2.7B2A,115
( 9340 623 86115 )
PZU2.7BA

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveX9PZU2.7BA,115
( 9340 623 84115 )
PZU20B1A

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveXDPZU20B1A,115
( 9340 623 88115 )
PZU20B2A

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveXEPZU20B2A,115
( 9340 623 89115 )
PZU20B3A

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveXFPZU20B3A,115
( 9340 623 91115 )
PZU20BA

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveXCPZU20BA,115
( 9340 623 87115 )
PZU22B1A

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveXHPZU22B1A,115
( 9340 623 93115 )
PZU22B2A

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveXKPZU22B2A,115
( 9340 623 94115 )
PZU22B3A

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveXLPZU22B3A,115
( 9340 623 95115 )
PZU22BA

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveXGPZU22BA,115
( 9340 623 92115 )
PZU24B1A

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveXNPZU24B1A,115
( 9340 623 97115 )
PZU24B2A

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveXPPZU24B2A,115
( 9340 623 98115 )
PZU24B3A

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveXRPZU24B3A,115
( 9340 624 65115 )
PZU24BA

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveXMPZU24BA,115
( 9340 623 96115 )
PZU27BA

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveXSPZU27BA,115
( 9340 624 66115 )
PZU3.0B1A

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveXUPZU3.0B1A,115
( 9340 624 68115 )
PZU3.0B2A

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveXVPZU3.0B2A,115
( 9340 624 69115 )
PZU3.0BA

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveXTPZU3.0BA,115
( 9340 624 67115 )
PZU3.3B1A

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveXXPZU3.3B1A,115
( 9340 624 72115 )
PZU3.3B2A

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveXYPZU3.3B2A,115
( 9340 624 73115 )
PZU3.3BA

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveXWPZU3.3BA,115
( 9340 624 71115 )
PZU3.6B1A

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveMCPZU3.6B1A,115
( 9340 624 75115 )
PZU3.6B2A

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveMDPZU3.6B2A,115
( 9340 624 76115 )
PZU3.6BA

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveXZPZU3.6BA,115
( 9340 624 74115 )
PZU3.9B1A

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveMFPZU3.9B1A,115
( 9340 624 78115 )
PZU3.9B2A

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveMGPZU3.9B2A,115
( 9340 624 79115 )
PZU3.9BA

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveMEPZU3.9BA,115
( 9340 624 77115 )
PZU30BA

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveMHPZU30BA,115
( 9340 624 81115 )
PZU33BA

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveMKPZU33BA,115
( 9340 624 82115 )
PZU36BA

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveMLPZU36BA,115
( 9340 624 84115 )
PZU4.3B1A

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveMNPZU4.3B1A,115
( 9340 626 05115 )
PZU4.3B2A

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveMPPZU4.3B2A,115
( 9340 626 06115 )
PZU4.3B3A

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveMRPZU4.3B3A,115
( 9340 626 07115 )
PZU4.3BA

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveMMPZU4.3BA,115
( 9340 624 85115 )
PZU4.7B1A

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveMTPZU4.7B1A,115
( 9340 626 09115 )
PZU4.7B2A

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveMUPZU4.7B2A,115
( 9340 626 11115 )
PZU4.7B3A

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveMVPZU4.7B3A,115
( 9340 626 12115 )
PZU4.7BA

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveMSPZU4.7BA,115
( 9340 626 08115 )
PZU5.1B1A

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveMXPZU5.1B1A,115
( 9340 627 76115 )
PZU5.1B2A

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveMYPZU5.1B2A,115
( 9340 627 77115 )
PZU5.1B3A

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveMZPZU5.1B3A,115
( 9340 627 78115 )
PZU5.1BA

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveMWPZU5.1BA,115
( 9340 627 79115 )
PZU5.6B1A

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveLGPZU5.6B1A,115
( 9340 627 81115 )
PZU5.6B2A

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveLHPZU5.6B2A,115
( 9340 627 82115 )
PZU5.6B3A

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveLKPZU5.6B3A,115
( 9340 627 83115 )
PZU5.6BA

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveLFPZU5.6BA,115
( 9340 627 84115 )
PZU6.2B1A

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveLMPZU6.2B1A,115
( 9340 627 85115 )
PZU6.2B2A

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveLNPZU6.2B2A,115
( 9340 627 86115 )
PZU6.2B3A

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveLPPZU6.2B3A,115
( 9340 627 87115 )
PZU6.2BA

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveLLPZU6.2BA,115
( 9340 627 88115 )
PZU6.8B1A

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveLSPZU6.8B1A,115
( 9340 627 89115 )
PZU6.8B2A

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveLTPZU6.8B2A,115
( 9340 627 91115 )
PZU6.8B3A

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveLUPZU6.8B3A,115
( 9340 627 92115 )
PZU6.8BA

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveLRPZU6.8BA,115
( 9340 627 93115 )
PZU7.5B1A

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveLWPZU7.5B1A,115
( 9340 627 94115 )
PZU7.5B2A

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveLXPZU7.5B2A,115
( 9340 627 95115 )
PZU7.5B3A

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveLYPZU7.5B3A,115
( 9340 627 96115 )
PZU7.5BA

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveLVPZU7.5BA,115
( 9340 627 97115 )
PZU8.2B1A

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveCRPZU8.2B1A,115
( 9340 627 98115 )
PZU8.2B2A

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveCSPZU8.2B2A,115
( 9340 627 99115 )
PZU8.2B3A

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveCTPZU8.2B3A,115
( 9340 628 01115 )
PZU8.2BA

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveLZPZU8.2BA,115
( 9340 628 02115 )
PZU9.1B1A

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveCVPZU9.1B1A,115
( 9340 628 03115 )
PZU9.1B2A

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveCWPZU9.1B2A,115
( 9340 628 04115 )
PZU9.1B3A

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveCXPZU9.1B3A,115
( 9340 628 05115 )
PZU9.1BA

(SOD323)
SOD323Reel 7” Q1/T1 or Q2/T3ActiveCUPZU9.1BA,115
( 9340 628 07115 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
PZU10B1A/DG934062617115
PZU10B2A/DG934062618115
PZU10B3A/DG934062619115
PZU10BA/DG934062621115
PZU11B1A/DG934062622115
PZU11B2A/DG934062623115
PZU11B3A/DG934062624115
PZU11BA/DG934062625115
PZU12B1A/DG934062626115
PZU12B2A/DG934062627115
PZU12B3A/DG934062628115
PZU12BA/DG934062629115
PZU13B1A/DG934062631115
PZU13B2A/DG934062632115
PZU13B3A/DG934062633115
PZU13BA/DG934062634115
PZU14B2A/DG934062635115
PZU15B1A/DG934062636115
PZU15B2A/DG934062637115
PZU15B3A/DG934062638115
PZU15BA/DG934062639115
PZU16B1A/DG934062641115
PZU16B2A/DG934062642115
PZU16B3A/DG934062643115
PZU16BA/DG934062644115
PZU18B1A/DG934062645115
PZU18B2A/DG934062646115
PZU18B3A/DG934062647115
PZU18BA/DG934062648115
PZU2.4BA/DG934062649115
PZU2.7B1A/DG934062651115
PZU2.7B2A/DG934062652115
PZU2.7BA/DG934062653115
PZU20B1A/DG934062654115
PZU20B2A/DG934062655115
PZU20B3A/DG934062656115
PZU20BA/DG934062657115
PZU22B1A/DG934062658115
PZU22B2A/DG934062659115
PZU22B3A/DG934062661115
PZU22BA/DG934062662115
PZU24B1A/DG934062663115
PZU24B2A/DG934062664115
PZU24B3A/DG934062665115
PZU24BA/DG934062666115
PZU27BA/DG934062667115
PZU3.0B1A/DG934062668115
PZU3.0B2A/DG934062669115
PZU3.0BA/DG934062671115
PZU3.3B1A/DG934062672115
PZU3.3B2A/DG934062673115
PZU3.3BA/DG934062674115
PZU3.6B1A/DG934062675115
PZU3.6B2A/DG934062676115
PZU3.6BA/DG934062677115
PZU3.9B1A/DG934062678115
PZU3.9B2A/DG934062679115
PZU3.9BA/DG934062681115
PZU30BA/DG934062682115
PZU33BA/DG934062683115
PZU36BA/DG934062684115
PZU4.3B1A/DG934062685115
PZU4.3B2A/DG934062686115
PZU4.3B3A/DG934062687115
PZU4.3BA/DG934062688115
PZU4.7B1A/DG934062689115
PZU4.7B2A/DG934062691115
PZU4.7B3A934062612117
PZU4.7B3A/DG934062692115
PZU4.7BA/DG934062693115
PZU5.1B1A/DG934062694115
PZU5.1B2A/DG934062695115
PZU5.1B3A/DG934062696115
PZU5.1BA/DG934062697115
PZU5.6B1A/DG934062698115
PZU5.6B2A/DG934062699115
PZU5.6B3A/DG934062701115
PZU5.6BA/DG934062702115
PZU6.2B1A/DG934062703115
PZU6.2B2A/DG934062704115
PZU6.2B3A/DG934062705115
PZU6.2BA/DG934062706115
PZU6.8B1A/DG934062707115
PZU6.8B2A/DG934062708115
PZU6.8B3A/DG934062709115
PZU6.8BA/DG934062711115
PZU7.5B1A/DG934062712115
PZU7.5B2A/DG934062713115
PZU7.5B3A/DG934062714115
PZU7.5BA/DG934062715115
PZU8.2B1A/DG934062716115
PZU8.2B2A/DG934062717115
PZU8.2B3A/DG934062718115
PZU8.2BA/DG934062719115
PZU9.1B1A/DG934062721115
PZU9.1B2A/DG934062722115
PZU9.1B3A/DG934062723115
PZU9.1BA/DG934062724115

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
PZU10B1APZU10B1A,115PZU10B1AAlways Pb-free100.00.462.17E911
PZU10B2APZU10B2A,115PZU10B2AAlways Pb-free100.00.462.17E911
PZU10B3APZU10B3A,115PZU10B3AAlways Pb-free100.00.462.17E911
PZU10BAPZU10BA,115PZU10BAAlways Pb-free100.00.462.17E911
PZU11B1APZU11B1A,115PZU11B1AAlways Pb-free100.00.462.17E911
PZU11B2APZU11B2A,115PZU11B2AAlways Pb-free100.00.462.17E911
PZU11B3APZU11B3A,115PZU11B3AAlways Pb-free100.00.462.17E911
PZU11BAPZU11BA,115PZU11BAAlways Pb-free100.00.462.17E911
PZU12B1APZU12B1A,115PZU12B1AAlways Pb-free100.00.462.17E911
PZU12B2APZU12B2AZPZU12B2Aweek 25, 2019100.00.462.17E911
PZU12B2APZU12B2A,115PZU12B2AAlways Pb-free100.00.462.17E911
PZU12B3APZU12B3A,115PZU12B3AAlways Pb-free100.00.462.17E911
PZU12BAPZU12BA,115PZU12BAAlways Pb-free100.00.462.17E911
PZU13B1APZU13B1A,115PZU13B1AAlways Pb-free100.00.462.17E911
PZU13B2APZU13B2A,115PZU13B2AAlways Pb-free100.00.462.17E911
PZU13B3APZU13B3A,115PZU13B3AAlways Pb-free100.00.462.17E911
PZU13BAPZU13BA,115PZU13BAAlways Pb-free100.00.462.17E911
PZU14B2APZU14B2AFPZU14B2Aweek 25, 2019100.00.462.17E911
PZU14B2APZU14B2A,115PZU14B2AAlways Pb-free100.00.462.17E911
PZU15B1APZU15B1A,115PZU15B1AAlways Pb-free100.00.462.17E911
PZU15B2APZU15B2A,115PZU15B2AAlways Pb-free100.00.462.17E911
PZU15B3APZU15B3A,115PZU15B3AAlways Pb-free100.00.462.17E911
PZU15BAPZU15BA,115PZU15BAAlways Pb-free100.00.462.17E911
PZU16B1APZU16B1A,115PZU16B1AAlways Pb-free100.00.462.17E911
PZU16B2APZU16B2A,115PZU16B2AAlways Pb-free100.00.462.17E911
PZU16B3APZU16B3A,115PZU16B3AAlways Pb-free100.00.462.17E911
PZU16BAPZU16BA,115PZU16BAAlways Pb-free100.00.462.17E911
PZU18B1APZU18B1A,115PZU18B1AAlways Pb-free100.00.462.17E911
PZU18B2APZU18B2A,115PZU18B2AAlways Pb-free100.00.462.17E911
PZU18B3APZU18B3A,115PZU18B3AAlways Pb-free100.00.462.17E911
PZU18BAPZU18BA,115PZU18BAAlways Pb-free100.00.462.17E911
PZU2.4BAPZU2.4BA,115PZU2.4BAAlways Pb-free100.00.462.17E911
PZU2.7B1APZU2.7B1A,115PZU2.7B1AAlways Pb-free100.00.462.17E911
PZU2.7B2APZU2.7B2A,115PZU2.7B2AAlways Pb-free100.00.462.17E911
PZU2.7BAPZU2.7BA,115PZU2.7BAAlways Pb-free100.00.462.17E911
PZU20B1APZU20B1A,115PZU20B1AAlways Pb-free100.00.462.17E911
PZU20B2APZU20B2A,115PZU20B2AAlways Pb-free100.00.462.17E911
PZU20B3APZU20B3A,115PZU20B3AAlways Pb-free100.00.462.17E911
PZU20BAPZU20BA,115PZU20BAAlways Pb-free100.00.462.17E911
PZU22B1APZU22B1A,115PZU22B1AAlways Pb-free100.00.462.17E911
PZU22B2APZU22B2A,115PZU22B2AAlways Pb-free100.00.462.17E911
PZU22B3APZU22B3A,115PZU22B3AAlways Pb-free100.00.462.17E911
PZU22BAPZU22BA,115PZU22BAAlways Pb-free100.00.462.17E911
PZU24B1APZU24B1A,115PZU24B1AAlways Pb-free100.00.462.17E911
PZU24B2APZU24B2A,115PZU24B2AAlways Pb-free100.00.462.17E911
PZU24B3APZU24B3A,115PZU24B3AAlways Pb-free100.00.462.17E911
PZU24BAPZU24BA,115PZU24BAAlways Pb-free100.00.462.17E911
PZU27BAPZU27BA,115PZU27BAAlways Pb-free100.00.462.17E911
PZU3.0B1APZU3.0B1A,115PZU3.0B1AAlways Pb-free100.00.462.17E911
PZU3.0B2APZU3.0B2A,115PZU3.0B2AAlways Pb-free100.00.462.17E911
PZU3.0BAPZU3.0BA,115PZU3.0BAAlways Pb-free100.00.462.17E911
PZU3.3B1APZU3.3B1A,115PZU3.3B1AAlways Pb-free100.00.462.17E911
PZU3.3B2APZU3.3B2A,115PZU3.3B2AAlways Pb-free100.00.462.17E911
PZU3.3BAPZU3.3BA,115PZU3.3BAAlways Pb-free100.00.462.17E911
PZU3.6B1APZU3.6B1A,115PZU3.6B1AAlways Pb-free100.00.462.17E911
PZU3.6B2APZU3.6B2A,115PZU3.6B2AAlways Pb-free100.00.462.17E911
PZU3.6BAPZU3.6BA,115PZU3.6BAAlways Pb-free100.00.462.17E911
PZU3.9B1APZU3.9B1A,115PZU3.9B1AAlways Pb-free100.00.462.17E911
PZU3.9B2APZU3.9B2A,115PZU3.9B2AAlways Pb-free100.00.462.17E911
PZU3.9BAPZU3.9BA,115PZU3.9BAAlways Pb-free100.00.462.17E911
PZU30BAPZU30BA,115PZU30BAAlways Pb-free100.00.462.17E911
PZU33BAPZU33BA,115PZU33BAAlways Pb-free100.00.462.17E911
PZU36BAPZU36BA,115PZU36BAAlways Pb-free100.00.462.17E911
PZU4.3B1APZU4.3B1A,115PZU4.3B1AAlways Pb-free100.00.462.17E911
PZU4.3B2APZU4.3B2A,115PZU4.3B2AAlways Pb-free100.00.462.17E911
PZU4.3B3APZU4.3B3A,115PZU4.3B3AAlways Pb-free100.00.462.17E911
PZU4.3BAPZU4.3BA,115PZU4.3BAAlways Pb-free100.00.462.17E911
PZU4.7B1APZU4.7B1A,115PZU4.7B1AAlways Pb-free100.00.462.17E911
PZU4.7B2APZU4.7B2A,115PZU4.7B2AAlways Pb-free100.00.462.17E911
PZU4.7B3APZU4.7B3A,115PZU4.7B3AAlways Pb-free100.00.462.17E911
PZU4.7BAPZU4.7BA,115PZU4.7BAAlways Pb-free100.00.462.17E911
PZU5.1B1APZU5.1B1A,115PZU5.1B1AAlways Pb-free100.00.462.17E911
PZU5.1B2APZU5.1B2A,115PZU5.1B2AAlways Pb-free100.00.462.17E911
PZU5.1B3APZU5.1B3A,115PZU5.1B3AAlways Pb-free100.00.462.17E911
PZU5.1BAPZU5.1BA,115PZU5.1BAAlways Pb-free100.00.462.17E911
PZU5.6B1APZU5.6B1A,115PZU5.6B1AAlways Pb-free100.00.462.17E911
PZU5.6B2APZU5.6B2A,115PZU5.6B2AAlways Pb-free100.00.462.17E911
PZU5.6B3APZU5.6B3A,115PZU5.6B3AAlways Pb-free100.00.462.17E911
PZU5.6BAPZU5.6BA,115PZU5.6BAAlways Pb-free100.00.462.17E911
PZU6.2B1APZU6.2B1A,115PZU6.2B1AAlways Pb-free100.00.462.17E911
PZU6.2B2APZU6.2B2A,115PZU6.2B2AAlways Pb-free100.00.462.17E911
PZU6.2B3APZU6.2B3A,115PZU6.2B3AAlways Pb-free100.00.462.17E911
PZU6.2BAPZU6.2BA,115PZU6.2BAAlways Pb-free100.00.462.17E911
PZU6.8B1APZU6.8B1A,115PZU6.8B1AAlways Pb-free100.00.462.17E911
PZU6.8B2APZU6.8B2A,115PZU6.8B2AAlways Pb-free100.00.462.17E911
PZU6.8B3APZU6.8B3A,115PZU6.8B3AAlways Pb-free100.00.462.17E911
PZU6.8BAPZU6.8BA,115PZU6.8BAAlways Pb-free100.00.462.17E911
PZU7.5B1APZU7.5B1A,115PZU7.5B1AAlways Pb-free100.00.462.17E911
PZU7.5B2APZU7.5B2A,115PZU7.5B2AAlways Pb-free100.00.462.17E911
PZU7.5B3APZU7.5B3A,115PZU7.5B3AAlways Pb-free100.00.462.17E911
PZU7.5BAPZU7.5BA,115PZU7.5BAAlways Pb-free100.00.462.17E911
PZU8.2B1APZU8.2B1A,115PZU8.2B1AAlways Pb-free100.00.462.17E911
PZU8.2B2APZU8.2B2A,115PZU8.2B2AAlways Pb-free100.00.462.17E911
PZU8.2B3APZU8.2B3A,115PZU8.2B3AAlways Pb-free100.00.462.17E911
PZU8.2BAPZU8.2BA,115PZU8.2BAAlways Pb-free100.00.462.17E911
PZU9.1B1APZU9.1B1A,115PZU9.1B1AAlways Pb-free100.00.462.17E911
PZU9.1B2APZU9.1B2A,115PZU9.1B2AAlways Pb-free100.00.462.17E911
PZU9.1B3APZU9.1B3A,115PZU9.1B3AAlways Pb-free100.00.462.17E911
PZU9.1BAPZU9.1BA,115PZU9.1BAAlways Pb-free100.00.462.17E911
Quality and reliability disclaimer

Documentation (3)

File nameTitleTypeDate
PZUXBA_SERSingle Zener diodesData sheet2020-04-06
Nexperia_Selection_guide_2020Nexperia Selection Guide 2020Selection guide2020-01-31
SOD323plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm bodyPackage information2020-04-21

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.