Features and benefits
- Unidirectional ESD protection of one line
- ESD protection up to 30 kV
- Low diode capacitance: Cd = 34 pF
- IEC 61000-4-2; level 4 (ESD)
- Low clamping voltage: VCL = 11 V
- AEC-Q101 qualified
- Very low leakage current: IRM = 100 nA
Applications
- Computers and peripherals
- Subscriber Identity Module (SIM) card protection
- Audio and video equipment
- Portable electronics
- Cellular handsets and accessories
- FireWire
- Communication systems
- High-speed data lines
Parametrics
Type number | Package version | Package name | Size (mm) | Configuration | # of lines | VRWM (V) | Cd [typ] (pF) | IPPM [max] (A) | VESD (kV) |
---|---|---|---|---|---|---|---|---|---|
PESD3V3L1UB | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | Unidirectional | 1 | 3.3 | 34 | 4.5 | 30 |
PESD3V3L1UL | SOD882 | DFN1006-2 | 1.0 x 0.6 x 0.5 | Unidirectional | 1 | 3.3 | 34 | 4.5 | 30 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
PESD3V3L1UB | ![]() SC-79 (SOD523) | SOD523 | Reel 7” Q1/T1 or Q2/T3 | Active | Z7 | PESD3V3L1UB,115 ( 9340 632 21115 ) | |
PESD3V3L1UL | ![]() DFN1006-2 (SOD882) | SOD882 | Reel 7" Q1/T1 Pitch 2mm | Active | XW | PESD3V3L1UL,315 ( 9340 629 88315 ) |
Quality, reliability & chemical content
Type number | Orderable part number | Chemical content | RoHS / RHF | Leadfree conversion date | MSL | MSL leadfree |
---|---|---|---|---|---|---|
PESD3V3L1UB | PESD3V3L1UB,115 | PESD3V3L1UB | ![]() ![]() | Always Pb-free | 1 | 1 |
PESD3V3L1UL | PESD3V3L1UL,315 | PESD3V3L1UL | ![]() ![]() | Always Pb-free | 1 | 1 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.