74HCS72-Q100
Applications
Flip-flops are basic storage elements in digital electronics. They transfer input data to the outputs on an edge transition of their clock input. Nexperia offers a comprehensive range of D-type and JK-type flip-flops configured as either positive or negative edge triggered for design flexibility.
Synchronizing asynchronous signals to a specific reference, adding delay to a signal, frequency division, counting of pulses and shifting of data are some common uses of flip-flops. In automotive electronics, flip-flops can be used for timing synchroniztion in virtual dash boards, video display systems, body control and central gateway systems adjusting seat position, controlling power windows, interior abd exterior lights.
Flip-flops are available in standard SO, TSSOP, PicoGate and innovative leadless MicroPak and DQFN package for PCB space saving. Nexperia's automotive flip-flops are fully specified from -40 °C to 125 °C, and are qualified per AEC-Q100 grade 1.
Features and benefits
- Mixed 5 V and 3.3 V applications
- Improved signal integrity with integrated termination resistors
- High noise immunity
- Flow through pin out for easy layout
- Wide supply voltage range
- Low propagation delay
- Overvoltage tolerant inputs options
- Integrated source termination resistor options
- Bus hold options
- AEC-Q100 grade 1
Applications
- Timing synchronization in body control and central gateway module
- Controlled delay addition in instrument cluster module
- Synchronize signals of display drivers, warning lights and lamp controllers
Parametrics
| Type number | VCC (V) | Logic switching levels | Power dissipation considerations | Tamb (°C) | Package name |
|---|---|---|---|---|---|
| 74HCS72BQ-Q100 | 2.0 - 6.0 | CMOS | low | -40~125 | DHVQFN14 |
| 74HCS72D-Q100 | 2.0 - 6.0 | CMOS | low | -40~125 | SO14 |
| 74HCS72PW-Q100 | 2.0 - 6.0 | CMOS | low | -40~125 | TSSOP14 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74HCS72BQ-Q100 | 74HCS72BQ‑Q100X (935692328115) |
Active | HCS72 |
DHVQFN14 (SOT762-1) |
SOT762-1 | SOT762-1_115 | |
| 74HCS72D-Q100 | 74HCS72D‑Q100J (935692329118) |
Active | 74HCS72D |
SO14 (SOT108-1) |
SOT108-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT108-1_118 |
| 74HCS72PW-Q100 | 74HCS72PW‑Q100J (935692327118) |
Active | HCS72 |
TSSOP14 (SOT402-1) |
SOT402-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT402-1_118 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74HCS72BQ-Q100 | 74HCS72BQ‑Q100X | 74HCS72BQ-Q100 |
|
|
| 74HCS72D-Q100 | 74HCS72D‑Q100J | 74HCS72D-Q100 |
|
|
| 74HCS72PW-Q100 | 74HCS72PW‑Q100J | 74HCS72PW-Q100 |
|
|
Documentation (15)
| File name | Title | Type | Date |
|---|---|---|---|
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| SOT762-1 | 3D model for products with SOT762-1 package | Design support | 2019-10-03 |
| SOT108-1 | 3D model for products with SOT108-1 package | Design support | 2020-01-22 |
| SOT402-1 | 3D model for products with SOT402-1 package | Design support | 2023-02-02 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| DHVQFN14_SOT762-1_mk | plastic, dual in-line compatible thermal enhanced very thin quad flat package; no leads; 14 terminals; 0.5 mm pitch; 2.5 mm x 3 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
| SO14_SOT108-1_mk | plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body | Marcom graphics | 2017-01-28 |
| TSSOP14_SOT402-1_mk | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
| SOT762-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 2.5 x 3 x 1 mm body | Package information | 2023-04-05 |
| SOT108-1 | plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
| SOT402-1 | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-07 |
| SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
| SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
| SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.