Features and benefits
-
Automotive product qualification in accordance with AEC-Q100 (Grade 1)
-
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
-
-
Wide analog input voltage range from -5 V to +5 V
-
Complies with JEDEC standard no. 7A
-
Low ON resistance:
-
80 Ω (typical) at VCC - VEE = 4.5 V
-
70 Ω (typical) at VCC - VEE = 6.0 V
-
60 Ω (typical) at VCC - VEE = 9.0 V
-
-
Logic level translation: to enable 5 V logic to communicate with ±5 V analog signals
-
Typical ‘break before make’ built-in
-
Address latches provided
-
ESD protection:
-
HBM JESD22-A114F exceeds 2000 V
-
MM JESD22-A115-A exceeds 200 V
-
CDM JESD22-C101E exceeds 1000 V
-
Applications
-
Analog multiplexing and demultiplexing
-
Digital multiplexing and demultiplexing
-
Signal gating
Parametrics
Type number | Product status | Configuration | VCC (V) | RON (Ω) | RON(FLAT) (Ω) | Logic switching levels | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|
74HC4351D-Q100 | Production | SP8T-Z | 2.0 - 10.0 | 200 | 20 | CMOS | very low | -40~125 | 75 | 17.6 | 51 | SO20 |
74HCT4351D-Q100 | Production | SP8T-Z | 4.5 - 5.5 | 225 | 20 | TTL | very low | -40~125 | 75 | 17.6 | 51 | SO20 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74HC4351D-Q100 | ![]() SO20 (SOT163-1) | SOT163-1 | WAVE_BG-BD-1 | SOT163-1_118 | Active | 74HC4351D | 74HC4351D-Q100J ( 9356 915 88118 ) |
74HCT4351D-Q100 | ![]() SO20 (SOT163-1) | SOT163-1 | WAVE_BG-BD-1 | SOT163-1_118 | Active | 74HCT4351D | 74HCT4351D-Q100J ( 9356 916 19118 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74HC4351D-Q100 | 74HC4351D-Q100J | 74HC4351D-Q100 | ![]() | ||
74HCT4351D-Q100 | 74HCT4351D-Q100J | 74HCT4351D-Q100 | ![]() |
Documentation (3)
File name | Title | Type | Date |
---|---|---|---|
74HC_HCT4351_Q100 | 8-channel analog multiplexer/demultiplexer with latch | Data sheet | 2023-11-02 |
SOT163-1 | plastic, small outline package; 20 leads; 1.27 mm pitch; 12.8 mm x 7.5 mm x 2.65 mm body | Package information | 2022-06-20 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.