Focus MOSFET application – Engine management

Applications

Diesel Injection: Various topologies are used, but are usually differentiated by those that apply a boost voltage and those that don’t.

Gasoline Injection: The main configurations are 'multi-point' and 'direct' injection. The circuit topology is similar to that of diesel injectors.

Key MOSFET Requirements:

  • High lifetime reliability
  • High current transient robustness
  • Good thermal performance
  • Small footprint
  • Guaranteed repetitive avalanche capability



image

LFPAK56 (Single & Dual Power-SO8) MOSFETs are ideally suited to provide compact and thermally stable solutions for injection applications.

Main benefits:

  • Robust product using advanced copper clip technology
  • Excellent current handling
  • Compact footprint
  • Repetitive avalanche rated

Parametric search

Engine management
Please wait, loading data...
Parametric search is unavailable.

Products

Automotive qualified products (AEC-Q100/Q101)

Type number Description Status Quick access
BUK9K29-100E Dual N-channel TrenchMOS logic level FET Production
BUK9K52-60E Dual N-channel 60 V, 55 mΩ logic level MOSFET Production
BUK9M23-80E N-channel 80 V, 23 mΩ logic level MOSFET in LFPAK33 Production
BUK9M24-60E N-channel 60 V, 24 mΩ logic level MOSFET in LFPAK33 Production
BUK9M34-100E N-channel 100 V, 34 mΩ logic level MOSFET in LFPAK33 Production
BUK9M42-60E N-channel 60 V, 42 mΩ logic level MOSFET in LFPAK33 Production
BUK9Y38-100E N-channel 100 V, 38 mΩ logic level MOSFET in LFPAK56 Production
BUK9Y41-80E N-channel 80 V, 45 mΩ logic level MOSFET in LFPAK56 Production

MOSFETs

Type number Description Status Quick access
BUK9K29-100E Dual N-channel TrenchMOS logic level FET Production
BUK9K52-60E Dual N-channel 60 V, 55 mΩ logic level MOSFET Production
BUK9M23-80E N-channel 80 V, 23 mΩ logic level MOSFET in LFPAK33 Production
BUK9M24-60E N-channel 60 V, 24 mΩ logic level MOSFET in LFPAK33 Production
BUK9M34-100E N-channel 100 V, 34 mΩ logic level MOSFET in LFPAK33 Production
BUK9M42-60E N-channel 60 V, 42 mΩ logic level MOSFET in LFPAK33 Production
BUK9Y38-100E N-channel 100 V, 38 mΩ logic level MOSFET in LFPAK56 Production
BUK9Y41-80E N-channel 80 V, 45 mΩ logic level MOSFET in LFPAK56 Production

Documentation

File name Title Type Date
Motormanagement_A4.png Motormanagement Marcom graphics 2015-03-18
vp_1426757542691.zip Focus MOSFET application – Engine management Value proposition 2017-04-06

Please contact us if you have any questions. If you are in need of design support, please fill in the answer form, we will get back to you shortly.

Please visit our contact us or {1} for further support.