 
PEMB10; PUMB10 (Automotive)
PNP resistor-equipped transistors; R1 = 22 kΩ, R2 = 22 kΩ
PNP Resistor-Equipped Transistor (RET) family in Surface-Mounted Device (SMD) plastic packages.
Features and benefits
- 100 mA output current capability 
- Built-in bias resistors 
- Simplified circuit design 
- Reduces component count 
- Reduces pick and place costs 
- AEC-Q101 qualified 
Applications
- Digital applications in automotive and industrial segments 
- Control of IC inputs 
- Cost-saving alternative for BC847/857 series in digital applications 
- Switching loads 
Parametrics
| Type number | Package version | Package name | Size (mm) | Channel type | Ptot (mW) | R2 (typ) (kΩ) | IC [max] (mA) | R1 (typ) (kΩ) | VCEO (V) | 
|---|---|---|---|---|---|---|---|---|---|
| PUMB10 | SOT363 | TSSOP6 | 2.1 x 1.25 x 0.95 | PNP/PNP | 300 | 47 | 100 | 2.2 | 50 | 
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing | 
|---|---|---|---|---|---|---|---|
| PUMB10 | PUMB10,115 (934057882115) | Active | B%0 |   TSSOP6 (SOT363) | SOT363 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT363_115 | 
| PUMB10F (934057882135) | Active | B%0 | SOT363_135 | 
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | 
|---|---|---|---|---|
| PUMB10 | PUMB10,115 | PUMB10 |  |   | 
| PUMB10 | PUMB10F | PUMB10 |  |   | 
Documentation (11)
| File name | Title | Type | Date | 
|---|---|---|---|
| AN90032 | Low temperature soldering, application study | Application note | 2022-02-22 | 
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 | 
| Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 | 
| SOT363 | 3D model for products with SOT363 package | Design support | 2018-12-05 | 
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 | 
| TSSOP6_SOT363_mk | plastic, surface-mounted package; 6 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2017-01-28 | 
| LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 | 
| SOT363 | plastic, surface-mounted package; 6 leads; 0.65 mm pitch; 2.1 mm x 1.25 mm x 0.95 mm body | Package information | 2022-06-01 | 
| REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 | 
| MAR_SOT363 | MAR_SOT363 Topmark | Top marking | 2013-06-03 | 
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 | 
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date | 
|---|---|---|---|
| SOT363 | 3D model for products with SOT363 package | Design support | 2018-12-05 | 
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.