PRLL5817; PRLL5818; PRLL5819
Schottky barrier diodes
The PRLL5817 to PRLL5819 types are Schottky barrier diodes fabricated in planar technology, and encapsulated in SOD87 hermetically sealed glass SMD packages incorporating ImplotecTM 1 technology.
1) Implotec is a trademark of Philips.
Features and benefits
- Low switching losses
- Fast recovery time
- Guard ring protected
- Hermetically sealed glass SMD package.
Applications
- Low power, switched-mode power supplies
- Rectifying
- Polarity protection.
Parametrics
| Type number |
|---|
Package
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| PRLL5817 | PRLL5817,135 (933968000135) |
Obsolete | no package information | ||||
| PRLL5817,115 (933968000115) |
Obsolete | ||||||
| PRLL5819 | PRLL5819,115 (933968020115) |
Obsolete |
MELF (SOD87) |
SOD87 | SOD87_115 | ||
Environmental information
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| PRLL5817 | PRLL5817,135 | PRLL5817 |
|
|
| PRLL5817 | PRLL5817,115 | PRLL5817 |
|
|
| PRLL5819 | PRLL5819,115 | PRLL5819 |
|
|
Documentation (4)
| File name | Title | Type | Date |
|---|---|---|---|
| PRLL5817_18_19 | Schottky barrier diodes | Data sheet | 1999-04-21 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SOD87 | glass, hermetically sealed glass surface mounted package; 2 terminals; 3.5 mm x 2.1 mm body | Package information | 2020-04-21 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
No documents available
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.