Parametric search
RC low pass filters with integrated protection
Please wait loading data...
Parametric search is unavailable.
Products
Type number | Description | Status | Quick access |
---|---|---|---|
IP4251/52/53/54-TTL | Integrated 4-, 6- and 8-channel passive filter network with ESD protection | ACT | |
IP4252CZ16-8-TTL | Integrated 4-, 6- and 8-channel passive filter network with ESD protection | Production | |
IP4252CZ8-4-TTL | Integrated 4-, 6- and 8-channel passive filter network with ESD protection | Production | |
IP4254CZ16-8-TTL | Integrated 4-, 6- and 8-channel passive filter network with ESD protection | Production | |
IP4254CZ8-4-TTL | Integrated 4-, 6- and 8-channel passive filter network with ESD protection | Production | |
IP4256CZ5-W | Dual-channel passive filter network with ESD protection | Production |
Visit our documentation center for all documentation
Outline 3d (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
sot1358-1_3d | plastic, extremely thin small outline package; 7 terminals; 0.5 mm pitch; 1.1 mm x 2.1 mm x 0.5 mm body | Outline 3d | 2024-02-28 |
Selection guide (1) |
|||
File name | Title | Type | Date |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.