GAN039-650NTB - 4 kW, 85-265 Vac analog bridgeless totem-pole PFC evaluation board
For this evaluation board, the PFC circuit has been implemented on a 4-layer PCB, with 2 oz copper for the outer layers and 1.5 oz copper for the inner layers. GAN039-650NTB devices by Nexperia are used for both the fast and slow switching legs. The inductor is made of a High Flux core with the inductance of 480 μH and a DC resistance of 0.025 Ω, designed to operate at 65 kHz. A simple 4 A rated high/low side driver IC (Si8273) with 0 V and 12 V as the on/off voltage levels directly drives each GaN FET. The control function is handled by a TI UCC28180 PFC controller.
Key features & benefits
By using a diode-free power GaN FET bridge with low reverse-recovery charge, very-high-efficiency single-phase AC-DC conversion is realized. In this circuit, the performance and efficiency improvement, is achieved by use of the GaN FETs in the fast-switching leg of the circuit. GaN FETs with low Qrr provide low loss hardswitching performance in this application.
Key applications
- Energy Storage Systems
- Servo Drives
- Server/Telecom PSU
- Welding Inverters
Products on the board (1)
| Type number | Description | Status | Quick access | |
|---|---|---|---|---|
|
|
GAN039-650NTB | 650 V, 33 mOhm Gallium Nitride (GaN) FET in a CCPAK1212i package | Production |
Related boards (5)
| Board | Description | Type | Quick links | Shop link | |
|---|---|---|---|---|---|
|
NEVB-HB-GAN039-650NTB-TSCUL---400-V-3-5-kW-GaN-FET--top-side-cooled--half-bridge-evaluation-board | NX-HB-GAN039-650NTB-TSCUL - 400 V, 3.5 kW GaN FET (top-side cooled) half-bridge evaluation board | Evaluation board | Order | |
|
NEVB-HB-GAN041-650WSB---400-V-3-5-kW-100-kHz-GaN-FET-half-bridge-evaluation-board | NX-HB-GAN041-650WSB - 400 V, 3.5 kW, 100 kHz GaN FET half-bridge evaluation board | Evaluation board | Order | |
|
NEVB-DP-GAN039-650NTB---650-V-GaN-FET--top-side-cooled--double-pulse-evaluation-board | NX-DP-GAN039-650NTB - 650 V GaN FET (top-side cooled) double pulse evaluation board | Evaluation board | Order | |
|
NEVB-HB-GAN039-650NBB-BSCUL---400-V--3-5-kW-GaN-FET--bottom-side-cooled--half-bridge-evaluation-board | NX-HB-GAN039-650NBB-BSCUL - 400 V, 3.5 kW GaN FET (bottom-side cooled) half-bridge evaluation board | Evaluation board | Order | |
|
NEVB-HB-GAN111-650WSB---400-V-2-kW-GaN-FET-half-bridge-evaluation-board | NX-HB-GAN111-650WSB - 400 V, 2 kW GaN FET half-bridge evaluation board | Evaluation board |
Latest videos
Products on the board (1)
| Type number | Description | Status | Quick access | |
|---|---|---|---|---|
|
|
GAN039-650NTB | 650 V, 33 mOhm Gallium Nitride (GaN) FET in a CCPAK1212i package | Production |
Related boards (5)
| Board | Description | Type | Quick links | Shop link | |
|---|---|---|---|---|---|
|
NEVB-HB-GAN039-650NTB-TSCUL---400-V-3-5-kW-GaN-FET--top-side-cooled--half-bridge-evaluation-board | NX-HB-GAN039-650NTB-TSCUL - 400 V, 3.5 kW GaN FET (top-side cooled) half-bridge evaluation board | Evaluation board | Order | |
|
NEVB-HB-GAN041-650WSB---400-V-3-5-kW-100-kHz-GaN-FET-half-bridge-evaluation-board | NX-HB-GAN041-650WSB - 400 V, 3.5 kW, 100 kHz GaN FET half-bridge evaluation board | Evaluation board | Order | |
|
NEVB-DP-GAN039-650NTB---650-V-GaN-FET--top-side-cooled--double-pulse-evaluation-board | NX-DP-GAN039-650NTB - 650 V GaN FET (top-side cooled) double pulse evaluation board | Evaluation board | Order | |
|
NEVB-HB-GAN039-650NBB-BSCUL---400-V--3-5-kW-GaN-FET--bottom-side-cooled--half-bridge-evaluation-board | NX-HB-GAN039-650NBB-BSCUL - 400 V, 3.5 kW GaN FET (bottom-side cooled) half-bridge evaluation board | Evaluation board | Order | |
|
NEVB-HB-GAN111-650WSB---400-V-2-kW-GaN-FET-half-bridge-evaluation-board | NX-HB-GAN111-650WSB - 400 V, 2 kW GaN FET half-bridge evaluation board | Evaluation board |
Documentation (2)
| File name | Title | Type | Date |
|---|---|---|---|
| GaNFET_evaluation_board_Terms_Of_Use | GaN FET EVALUATION BOARD TERMS OF USE | Other type | 2023-10-10 |
| UM90024 | 4 kW analogue bridgeless totem-pole PFC evaluation board | User manual | 2023-11-21 |
Support
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our engineer exchange forum or contact us for further support.