NEVB-NPS3102A - 12 V, 2-13.5 A, 17 mΩ latching eFuse evaluation board
This NEVB-NPS3102A evaluation board is designed to evaluate the performance and behavior of the NPS3102A electronic fuse. It includes a NMOS transistor for short circuit monitoring, a comparator circuitry with LED fault indication, selectable output voltage ramp times, and adjustable current limit settings.
Key features & benefits
- Input operating voltage range (VIN): 9 V to 18 V
- Continuous DC load current: 11 A (Tamb = 25 °C)
- Selectable current limit
- Selectable output slew rate
- Fault detection indicator
- Short circuit FET
- IN and OUT transient protection diodes
- Open drain enable drive
Products on the board (1)
| Type number | Description | Status | Quick access | |
|---|---|---|---|---|
|
|
NPS3102AGB | 12 V, 2 A to 13.5 A, 17 mΩ eFuse | Production |
Related boards (1)
| Board | Description | Type | Quick links | Shop link | |
|---|---|---|---|---|---|
|
NEVB-NPS3102B---12-V--2-13-5-A--17-m--auto-retry-eFuse-evaluation-board | NEVB-NPS3102B - 12 V, 2-13.5 A, 17 mΩ auto-retry eFuse evaluation board | Evaluation board | Order |
Products on the board (1)
| Type number | Description | Status | Quick access | |
|---|---|---|---|---|
|
|
NPS3102AGB | 12 V, 2 A to 13.5 A, 17 mΩ eFuse | Production |
Related boards (1)
| Board | Description | Type | Quick links | Shop link | |
|---|---|---|---|---|---|
|
NEVB-NPS3102B---12-V--2-13-5-A--17-m--auto-retry-eFuse-evaluation-board | NEVB-NPS3102B - 12 V, 2-13.5 A, 17 mΩ auto-retry eFuse evaluation board | Evaluation board | Order |
Documentation (1)
| File name | Title | Type | Date |
|---|---|---|---|
| UM90036 | NPS3102A; NPS3102B 12 V, 2 A-13.5 A, 17 mΩ eFuse evaluation board | User manual | 2024-07-18 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.