NEVB-NPS7601 - 1.5-5.5 V, 1.5 A, low Iq load switch evaluation board
The NEVB-NPS7601 evaluation board is a two-layer PCB with one NPS7601 load switch. It allows users to evaluate the device behavior under different application conditions.
Products on the board (1)
| Type number | Description | Status | Quick access | |
|---|---|---|---|---|
|
NPS7601UP | Compact parallelable 1.5 V to 5.5 V, 1.5 A, low Iq load switch with true reverse current blocking | Production |
Products on the board (1)
| Type number | Description | Status | Quick access | |
|---|---|---|---|---|
|
NPS7601UP | Compact parallelable 1.5 V to 5.5 V, 1.5 A, low Iq load switch with true reverse current blocking | Production |
Documentation (1)
| File name | Title | Type | Date |
|---|---|---|---|
| UM90082 | NEVB-NPS7601 Evaluation board | User manual | 2025-11-24 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.