NEVB-NXU0304-204UL + Fixed-Direction 4-bit voltage translation evaluation boards
The NEVB-NXU0304-0204UL evaluation board is designed to assess the performance and operational characteristics of Nexperia’s NXU0304, NXU0204, and NXU0104 voltage translators.
The board facilitates the evaluation of these devices within a typical system environment by incorporating series resistors and parallel loads on each input/output line. The Output Enable (OE) function can be configured via a jumper, allowing it to be pulled up to either the VCCA or VCCB supply rail. In addition, each input is equipped with a Schmitt trigger to accommodate slow-rising or noisy input signals. A weak 6.5 MΩ pull-down resistor is also included on each input to prevent floating input conditions.
Key features & benefits
- Wide supply voltage range:
- VCCA: 0.9 V to 5.5
- VCCB: 0.9 V to 5.5 V
- Low power consumption for supply voltage range 1.1 V to 5.5 V
- 3 µA (Tamb = 25 °C)
- 5 µA (Tamb = -40 °C to +125 °C)
- Schmitt-trigger inputs with integrated static high ohmic pull-down resistor on the input
- Maximum data rate:
- 250 Mbps (≥ 1.8 V to 5 V translation)
- Output enable (OE) allows connection to VCCA or VCCB domain
- Suspend mode when either one of the supply voltages is below 100 mV or disconnected (floating)
- Low noise overshoot and undershoot <10% of VCCO
- IOFF circuitry provides partial power-down mode operation
Products on the board (21)
| Type number | Description | Status | Quick access | |
|---|---|---|---|---|
|
|
NXU0304BQ-Q100 | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | |
|
|
NXU0304BQ | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | |
|
|
NXU0304BZ | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | |
|
|
NXU0304GU12-Q100 | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | |
|
|
NXU0304GU12 | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | |
|
|
NXU0304PW-Q100 | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | |
|
|
NXU0304PW | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | |
|
|
NXU0204BQ-Q100 | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | |
|
|
NXU0204BQ | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | |
|
|
NXU0204BZ | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | |
|
|
NXU0204GU12-Q100 | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | |
|
|
NXU0204GU12 | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | |
|
|
NXU0204PW-Q100 | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | |
|
|
NXU0204PW | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | |
|
|
NXU0104BQ-Q100 | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | |
|
|
NXU0104BQ | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | |
|
|
NXU0104BZ | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | |
|
|
NXU0104GU12-Q100 | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | |
|
|
NXU0104GU12 | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | |
|
|
NXU0104PW-Q100 | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | |
|
|
NXU0104PW | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production |
Related boards (1)
| Board | Description | Type | Quick links | Shop link | |
|---|---|---|---|---|---|
|
NEVB-NXU0101-NXUUL-Fixed-Direction-1-and-2-bit-voltage-translation-evaluation-boards | NEVB-NXU0101-NXUUL + Fixed-Direction 1 and 2-bit voltage translation evaluation boards | Evaluation board | Order |
Products on the board (21)
| Type number | Description | Status | Quick access | |
|---|---|---|---|---|
|
|
NXU0304BQ-Q100 | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | |
|
|
NXU0304BQ | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | |
|
|
NXU0304BZ | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | |
|
|
NXU0304GU12-Q100 | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | |
|
|
NXU0304GU12 | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | |
|
|
NXU0304PW-Q100 | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | |
|
|
NXU0304PW | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | |
|
|
NXU0204BQ-Q100 | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | |
|
|
NXU0204BQ | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | |
|
|
NXU0204BZ | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | |
|
|
NXU0204GU12-Q100 | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | |
|
|
NXU0204GU12 | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | |
|
|
NXU0204PW-Q100 | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | |
|
|
NXU0204PW | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | |
|
|
NXU0104BQ-Q100 | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | |
|
|
NXU0104BQ | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | |
|
|
NXU0104BZ | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | |
|
|
NXU0104GU12-Q100 | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | |
|
|
NXU0104GU12 | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | |
|
|
NXU0104PW-Q100 | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | |
|
|
NXU0104PW | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production |
Related boards (1)
| Board | Description | Type | Quick links | Shop link | |
|---|---|---|---|---|---|
|
NEVB-NXU0101-NXUUL-Fixed-Direction-1-and-2-bit-voltage-translation-evaluation-boards | NEVB-NXU0101-NXUUL + Fixed-Direction 1 and 2-bit voltage translation evaluation boards | Evaluation board | Order |
Documentation (1)
| File name | Title | Type | Date |
|---|---|---|---|
| UM90041 | NXU0104, NXU0204 and NXU0304 evaluation board | User manual | 2024-09-11 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.