Nexperia expands portfolio to include first integrated 5 V load switch

×

Nexperia expands portfolio to include first integrated 5 V load switch

August 17, 2023

Nijmegen -- Precise power control now comes with extra system safety.

Nexperia, the essential semiconductor expert, today announces the expansion of its analog and logic product portfolio with the introduction of the load switch product family. Headlining the release is the NPS4053, a high density Integrated Circuit (IC) designed to provide a smaller footprint and superior system protection to help increase system reliability and ensure safety. The device is optimized for application in portable devices such as notebook computers, desktops, docking stations, and automotive infotainment systems.

 

Load switches are essential components in the operation of a wide array of modern electronic systems. They play a crucial role in managing current/voltage in a controlled manner from source to the load. In a typical power chain, the NPS4053 is commonly positioned closest to the load for power sequencing and inrush-current control, and shutting off power islands to conserve power, making it especially valuable in battery-operated equipment. This monolithic solution simplifies circuit design and has an 85% smaller PCB footprint than a comparable network of discrete components.

 

The NPS4053 operates with an input voltage of 2.5 V-5.5 V and contains a 55 mΩ self-protected MOSFET, which efficiently manages the flow of power to the load. This device includes programmable current-limiting circuitry allowing precise control of the load current over a range of 110 mA to 2.5 A with an accuracy of +6%. The device also supports “true” reverse current blocking, providing robust end-to-end system protection. To further enhance system monitoring, the NPS4053 integrates a fault indicator pin that alerts the host controller of a fault event.

 

Among other certifications, the NPS4053 is UL 62368 recognized and an automotive AEC-Q100 qualified version is also available. For flexibility, the device is offered in both leaded and leadless (HWSON 6) packages. For more details, please visit https://www.nexperia.com/products/analog-logic-ics/power-ics/load-switches/

About Nexperia

Headquartered in the Netherlands, Nexperia is a global semiconductor company with a rich European history and over 15,000 employees across Europe, Asia, and the United States. As a leading expert in the development and production of essential semiconductors, Nexperia’s components enable the basic functionality of virtually every electronic design in the world – from automotive and industrial to mobile and consumer applications.

The company serves a global customer base, shipping more than 100 billion products annually. These products are recognized as benchmarks in efficiency – in process, size, power, and performance. Nexperia's commitment to innovation, efficiency, sustainability, and stringent industry requirements is evident in its extensive IP portfolio, its expanding product range and its certification to IATF 16949, ISO 9001, ISO 14001 and ISO 45001 standards.

For press information, please contact:

Nexperia

Anne Proch

Phone: +49 160 916 884 18

Email: anne.proch@nexperia.com

Publitek

Megan King

Tel: +44 7855060775

E-mail: megan.king@publitek.com