Features and benefits
- 100 mA output current capability
- Built-in bias resistors
- Simplified circuit design
- Reduces component count
- Reduces pick and place costs
- AEC-Q101 qualified
Applications
- Low current peripheral driver
- Control of IC inputs
- Replaces general-purpose transistors in digital applications
Parametrics
Type number | Package version | Package name | Size (mm) | IO [max] (mA) | R1 (typ) (kΩ) | R2 (typ) (kΩ) | Channel type | Ptot (mW) | VCEO (V) | Tj [max] (°C) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|
PUMD12 | SOT363 | TSSOP6 | 2.1 x 1.25 x 0.95 | 100 | 47 | 47 | NPN/PNP | 300 | 50 | 150 | N |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
PUMD12 | TSSOP6 (SOT363) | SOT363 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT363_135 | Active | D%1 | PUMD12,135 ( 9340 554 32135 ) |
SOT363_115 | Active | D%1 | PUMD12,115 ( 9340 554 32115 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
PUMD12 | PUMD12,135 | PUMD12 | Always Pb-free | ||
PUMD12 | PUMD12,115 | PUMD12 | week 23, 2003 |
Documentation (6)
File name | Title | Type | Date |
---|---|---|---|
PEMD12_PUMD12 | NPN/PNP resistor-equipped transistors; R1 = 47 kOhm, R2 = 47 kOhm | Data sheet | 2022-10-12 |
LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
MAR_SOT363 | MAR_SOT363 Topmark | Top marking | 2013-06-03 |
SOT363 | plastic, surface-mounted package; 6 leads; 0.65 mm pitch; 2.1 mm x 1.25 mm x 0.95 mm body | Package information | 2022-06-01 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.