×

74AUP2G126

Low-power dual buffer/line driver; 3-state

The 74AUP2G126 is a dual buffer/line driver with 3-state outputs controlled by the output enable inputs (nOE). Schmitt-trigger action at all inputs makes the circuit tolerant of slower input rise and fall times. This device ensures very low static and dynamic power consumption across the entire VCC range from 0.8 V to 3.6 V.

This device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.

Features and benefits

  • Wide supply voltage range from 0.8 V to 3.6 V

  • High noise immunity

  • CMOS low power dissipation

  • Low static power consumption; ICC = 0.9 μA (maximum)

  • Latch-up performance exceeds 100 mA per JESD78 Class II

  • Overvoltage tolerant inputs to 3.6 V

  • Low noise overshoot and undershoot < 10 % of VCC

  • Input-disable feature allows floating input conditions

  • IOFF circuitry provides partial Power-down mode operation

  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level B

  • Complies with JEDEC standards:

    • JESD8-12 (0.8 V to 1.3 V)

    • JESD8-11 (0.9 V to 1.65 V)

    • JESD8-7 (1.2 V to 1.95 V)

    • JESD8-5 (1.8 V to 2.7 V)

    • JESD8C (2.7 V to 3.6 V)

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 3A exceeds 5000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Rth(j-c) (K/W)Package name
74AUP2G126DCProduction0.8 - 3.6CMOS± 1.9702ultra low-40~125203113VSSOP8
74AUP2G126GNProduction0.8 - 3.6CMOS± 1.9702ultra low-40~125238148XSON8
74AUP2G126GSProduction0.8 - 3.6CMOS± 1.9702ultra low-40~125276146XSON8
74AUP2G126GTProduction0.8 - 3.6CMOS± 1.9702ultra low-40~125327157XSON8
74AUP2G126GXProduction0.8 - 3.6CMOS± 1.9702ultra low-40~125--X2SON8

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74AUP2G126DC
VSSOP8
(SOT765-1)
SOT765-1SOT765-1_125Activep2674AUP2G126DC,125
( 9352 807 29125 )
74AUP2G126GN
XSON8
(SOT1116)
SOT1116REFLOW_BG-BD-1
SOT1116_115ActivepN74AUP2G126GN,115
( 9352 922 21115 )
74AUP2G126GS
XSON8
(SOT1203)
SOT1203REFLOW_BG-BD-1
SOT1203_115ActivepN74AUP2G126GS,115
( 9352 923 76115 )
74AUP2G126GT
XSON8
(SOT833-1)
SOT833-1SOT833-1_115Activep2674AUP2G126GT,115
( 9352 807 31115 )
74AUP2G126GX
X2SON8
(SOT1233-2)
SOT1233-2SOT1233-2_115ActivepN74AUP2G126GXX
( 9353 084 43115 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74AUP2G126DC74AUP2G126DC,12574AUP2G126DCAlways Pb-free
74AUP2G126GN74AUP2G126GN,11574AUP2G126GNAlways Pb-free
74AUP2G126GS74AUP2G126GS,11574AUP2G126GSAlways Pb-free
74AUP2G126GT74AUP2G126GT,11574AUP2G126GTAlways Pb-free
74AUP2G126GX74AUP2G126GXX74AUP2G126GXweek 25, 2019
Quality and reliability disclaimer

Documentation (17)

File nameTitleTypeDate
74AUP2G126Low-power dual buffer/line driver; 3-stateData sheet2024-05-06
AN10161PicoGate Logic footprintsApplication note2002-10-29
AN11052Pin FMEA for AUP familyApplication note2019-01-09
aup2g126aup2g126 IBIS modelIBIS model2013-04-07
Nexperia_document_leaflet_Logic_X2SON_packages_062018X2SON ultra-small 4, 5, 6 & 8-pin leadless packagesLeaflet2018-06-05
Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904Leaflet2019-04-12
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
SOT1233-2plastic thermal enhanced extremely thin small outline package; no leads;8 terminals; body 1.35 x 0.8 x 0.32 mmPackage information2022-04-21
MAR_SOT1203MAR_SOT1203 TopmarkTop marking2013-06-03
SOT1203plastic, leadless extremely thin small outline package; 8 terminals; 0.35 mm pitch; 1.35 mm x 1 mm x 0.35 mm bodyPackage information2022-06-03
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
MAR_SOT833MAR_SOT833 TopmarkTop marking2013-06-03
SOT833-1plastic, leadless extremely thin small outline package; 8 terminals; 0.5 mm pitch; 1 mm x 1.95 mm x 0.5 mm bodyPackage information2022-06-03
SOT765-1plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm bodyPackage information2022-06-03
MAR_SOT1116MAR_SOT1116 TopmarkTop marking2013-06-03
SOT1116plastic, leadless extremely thin small outline package; 8 terminals; 0.3 mm pitch; 1.2 mm x 1 mm x 0.35 mm bodyPackage information2022-06-02
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
aup2g126aup2g126 IBIS modelIBIS model2013-04-07

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.