Features and benefits
-
Automotive product qualification in accordance with AEC-Q100 (Grade 1)
-
Specified from -40 °C to +125 °C
-
-
Bidirectional voltage translation with no direction pin
-
Up translation
-
≤ 100 MHz; CL = 15 pF, 30 pF
-
≤ 50 MHz; CL = 50 pF
-
-
Down translation
-
≥ 100 MHz; CL = 15 pF, 30 pF
-
≥ 50 MHz; CL = 50 pF
-
-
Hot insertion
-
Bidirectional voltage level translation between:
-
0.8 V and 1.8 V, 2.5 V, 3.3 V and 5.0 V
-
1.2 V and 1.8 V, 2.5 V, 3.3 V and 5.0 V
-
1.8 V and 2.5 V, 3.3 V and 5.0 V
-
2.5 V and 3.3 V and 5.0 V
-
3.3 V and 5.0 V
-
-
Low standby current
-
5 V tolerant I/O pins to support TTL
-
Low RON provides less signal distortion
-
Latch-up performance exceeds 100 mA per JESD78 class II level A
-
Multiple package options
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
Applications
-
GPIO, MDIO, PMBus, SMBus, SDIO, UART, I2C, and other interfaces in Telecom infrastructure
-
Industrial
-
Personal computing
Parametrics
Type number | Product status | VCC(A) (V) | VCC(B) (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
LSF0204GU12-Q100 | Production | 0.8 - 5.0 | 0.8 - 5.0 | CMOS | n.a. | 0.6 | 4 | low | -40~125 | 203 | 9.1 | 110 | XQFN12 |
LSF0204PW-Q100 | Production | 0.8 - 5.0 | 0.8 - 5.0 | CMOS | n.a. | 0.6 | 4 | low | -40~125 | 141 | 7.7 | 68 | TSSOP14 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
LSF0204GU12-Q100 | XQFN12 (SOT1174-1) | SOT1174-1 | SOT1174-1_115 | Active | Standard Marking | LSF0204GU12-Q100X ( 9356 913 21115 ) | |
LSF0204PW-Q100 | TSSOP14 (SOT402-1) | SOT402-1 | SSOP-TSSOP-VSO-WAVE | SOT402-1_118 | Active | LSF0204 | LSF0204PW-Q100J ( 9356 909 65118 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
LSF0204GU12-Q100 | LSF0204GU12-Q100X | LSF0204GU12-Q100 | |||
LSF0204PW-Q100 | LSF0204PW-Q100J | LSF0204PW-Q100 |
Documentation (6)
File name | Title | Type | Date |
---|---|---|---|
LSF0204_Q100 | 4-bit bidirectional multi-voltage level translator; open-drain; push-pull | Data sheet | 2023-11-28 |
AN90050 | Pin FMEA for LSF family | Application note | 2023-12-14 |
lsf0204pw | LSF0204PW IBIS model | IBIS model | 2020-05-18 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SOT402-1 | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-07 |
SOT1174-1 | plastic, leadless extremely thin quad flat package; 12 terminals; 0.4 mm pitch; 2 mm x 1.7 mm x 0.5 mm body | Package information | 2024-04-11 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
lsf0204pw | LSF0204PW IBIS model | IBIS model | 2020-05-18 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.