2PC4617
NPN general-purpose transistor
NPN transistor in a SOT416 (SC-75) plastic package. The PNP complement is 2PA1774.
Features and benefits
- Low current (max. 150 mA)
- Low voltage (max. 50 V)
- AEC-Q101 qualified
Applications
- General-purpose switching and amplification in communication, Electronic Data Processing (EDP) and consumer applications.
Parametrics
| Type number |
|---|
Package
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 2PC4617Q | 2PC4617Q,115 (934043520115) |
Obsolete |
SC‑75 (SOT416) |
SOT416 | SOT416_115 | ||
| 2PC4617Q/DG,115 (934061907115) |
Obsolete | SOT416_115 | |||||
| 2PC4617R | 2PC4617R,135 (934043530135) |
Obsolete |
SC‑75 (SOT416) |
SOT416 | SOT416_135 | ||
| 2PC4617R,115 (934043530115) |
Obsolete | SOT416_115 | |||||
| 2PC4617R/A2,115 (934063168115) |
Obsolete | SOT416_115 | |||||
| 2PC4617R/DG,115 (934061908115) |
Obsolete | SOT416_115 |
Environmental information
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 2PC4617Q | 2PC4617Q,115 | 2PC4617Q |
|
|
| 2PC4617Q | 2PC4617Q/DG,115 | 2PC4617Q |
|
|
| 2PC4617R | 2PC4617R,135 | 2PC4617R |
|
|
| 2PC4617R | 2PC4617R,115 | 2PC4617R |
|
|
| 2PC4617R | 2PC4617R/A2,115 | 2PC4617R |
|
|
| 2PC4617R | 2PC4617R/DG,115 | 2PC4617R |
|
|
Documentation (7)
| File name | Title | Type | Date |
|---|---|---|---|
| 2PC4617 | NPN general-purpose transistor | Data sheet | 2009-12-07 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| sot416_sv | Simplified outline: SOT416 | Block diagram | 2009-11-04 |
| sym021 | Graphic symbol: NPN Transistor | Block diagram | 2009-11-03 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
| SOT416 | plastic, surface-mounted package; 3 leads; 1 mm pitch; 1.6 mm x 0.75 mm x 0.9 mm body | Package information | 2025-01-31 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
No documents available
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.