74AHC08; 74AHCT08
Quad 2-input AND gate
The 74AHC08; 74AHCT08 are quad 2-input AND gates. Inputs are overvoltage tolerant. This feature allows the use of these devices as translators in mixed voltage environments.
Features and benefits
Wide supply voltage range from 2.0 V to 5.5 V
Input levels:
For 74AHC08: CMOS level
For 74AHCT08: TTL level
Balanced propagation delays
All inputs have a Schmitt-trigger action
Overvoltage tolerant inputs to 5.5 V
High noise immunity
CMOS low power dissipation
Latch-up performance exceeds 100 mA per JESD 78 Class II Level A
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Multiple package options
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
Parametrics
| Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 74AHC08BQ | 2.0 - 5.5 | CMOS | ± 8 | 3.5 | 60 | 4 | low | -40~125 | 103 | 18.4 | 71 | DHVQFN14 |
| 74AHC08D | 2.0 - 5.5 | CMOS | ± 8 | 3.5 | 60 | 4 | low | -40~125 | 105 | 17.8 | 63 | SO14 |
| 74AHC08PW | 2.0 - 5.5 | CMOS | ± 8 | 3.5 | 60 | 4 | low | -40~125 | 138 | 6.9 | 64 | TSSOP14 |
| 74AHCT08BQ | 4.5 - 5.5 | TTL | ± 8 | 5.0 | 60 | 4 | low | -40~125 | 103 | 18.4 | 71 | DHVQFN14 |
| 74AHCT08D | 4.5 - 5.5 | TTL | ± 8 | 5.0 | 60 | 4 | low | -40~125 | 105 | 17.8 | 63 | SO14 |
| 74AHCT08PW | 4.5 - 5.5 | TTL | ± 8 | 5.0 | 60 | 4 | low | -40~125 | 138 | 6.9 | 64 | TSSOP14 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74AHC08BQ | 74AHC08BQ/GX (935693177115) |
Development | AHC08 |
DHVQFN14 (SOT762-1) |
SOT762-1 | SOT762-1_115 | |
| 74AHC08BQ,115 (935285532115) |
Active | AHC08 | SOT762-1_115 | ||||
| 74AHC08D | 74AHC08D,118 (935262678118) |
Active | 74AHC08D |
SO14 (SOT108-1) |
SOT108-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT108-1_118 |
| 74AHC08PW | 74AHC08PW/G400J (935693179118) |
Development | AHC08 |
TSSOP14 (SOT402-1) |
SOT402-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT402-1_118 |
| 74AHC08PW,118 (935262679118) |
Active | AHC08 | SOT402-1_118 | ||||
| 74AHCT08BQ | 74AHCT08BQ/GX (935693198115) |
Development | AHT08 |
DHVQFN14 (SOT762-1) |
SOT762-1 | SOT762-1_115 | |
| 74AHCT08BQ,115 (935285533115) |
Active | AHT08 | SOT762-1_115 | ||||
| 74AHCT08D | 74AHCT08D,118 (935262676118) |
Active | 74AHCT08D |
SO14 (SOT108-1) |
SOT108-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT108-1_118 |
| 74AHCT08PW | 74AHCT08PW/G410J (935693201118) |
Development | AHCT08 |
TSSOP14 (SOT402-1) |
SOT402-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT402-1_118 |
| 74AHCT08PW/G400J (935693200118) |
Development | AHCT08 | SOT402-1_118 | ||||
| 74AHCT08PW,118 (935262677118) |
Active | AHCT08 | SOT402-1_118 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74AHC08BQ | 74AHC08BQ/GX | 74AHC08BQ |
|
|
| 74AHC08BQ | 74AHC08BQ,115 | 74AHC08BQ |
|
|
| 74AHC08D | 74AHC08D,118 | 74AHC08D |
|
|
| 74AHC08PW | 74AHC08PW/G400J | 74AHC08PW |
|
|
| 74AHC08PW | 74AHC08PW,118 | 74AHC08PW |
|
|
| 74AHCT08BQ | 74AHCT08BQ/GX | 74AHCT08BQ |
|
|
| 74AHCT08BQ | 74AHCT08BQ,115 | 74AHCT08BQ |
|
|
| 74AHCT08D | 74AHCT08D,118 | 74AHCT08D |
|
|
| 74AHCT08PW | 74AHCT08PW/G410J | 74AHCT08PW |
|
|
| 74AHCT08PW | 74AHCT08PW/G400J | 74AHCT08PW |
|
|
| 74AHCT08PW | 74AHCT08PW,118 | 74AHCT08PW |
|
|
Documentation (20)
| File name | Title | Type | Date |
|---|---|---|---|
| 74AHC_AHCT08 | Quad 2-input AND gate | Data sheet | 2025-04-29 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| mna221 | Block diagram: 74AHC08BQ, 74AHC08D, 74AHC08PW, 74AHC2G08DC, 74AHC2G08DP, 74AHC2G08GD, 74AHCT08BQ, 74AHCT08D, 74AHCT08PW, 74AHCT2G08DC, 74AHCT2G08DP, 74AHCT2G08GD, 74AUP1G08GF, 74AUP1G08GM, 74AUP1G08GW, 74HC2G08DC, 74HC2G08DP, 74HC2G08GD, 74HCT2G08DC, 74HCT2G08DP, 74HCT2G08GD, 74LV08D, 74LV08DB, 74LV08N, 74LV08PW, 74LV125D, 74LV125DB, 74LV125N, 74LV125PW | Block diagram | 2009-11-03 |
| mna222 | Block diagram: 74AHC08BQ, 74AHC08D, 74AHC08PW, 74AHCT08BQ, 74AHCT08D, 74AHCT08PW, 74ALVC08BQ, 74ALVC08D, 74ALVC08PW, 74HC08BQ, 74HC08D, 74HC08DB, 74HC08N, 74HC08PW, 74HCT08BQ, 74HCT08D, 74HCT08DB, 74HCT08N, 74HCT08PW, 74LVC08ABQ, 74LVC08AD, 74LVC08ADB, 74LVC08APW | Block diagram | 2009-11-04 |
| SOT762-1 | 3D model for products with SOT762-1 package | Design support | 2019-10-03 |
| SOT108-1 | 3D model for products with SOT108-1 package | Design support | 2020-01-22 |
| SOT402-1 | 3D model for products with SOT402-1 package | Design support | 2023-02-02 |
| ahc08 | ahc08 IBIS model | IBIS model | 2013-04-08 |
| ahct08 | ahct08 IBIS model | IBIS model | 2013-04-08 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| DHVQFN14_SOT762-1_mk | plastic, dual in-line compatible thermal enhanced very thin quad flat package; no leads; 14 terminals; 0.5 mm pitch; 2.5 mm x 3 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
| SO14_SOT108-1_mk | plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body | Marcom graphics | 2017-01-28 |
| TSSOP14_SOT402-1_mk | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
| SOT762-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 2.5 x 3 x 1 mm body | Package information | 2023-04-05 |
| SOT108-1 | plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
| SOT402-1 | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-07 |
| SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
| SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
| SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT762-1 | 3D model for products with SOT762-1 package | Design support | 2019-10-03 |
| SOT108-1 | 3D model for products with SOT108-1 package | Design support | 2020-01-22 |
| SOT402-1 | 3D model for products with SOT402-1 package | Design support | 2023-02-02 |
| ahc08 | ahc08 IBIS model | IBIS model | 2013-04-08 |
| ahct08 | ahct08 IBIS model | IBIS model | 2013-04-08 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.