74AHC139; 74AHCT139
Dual 2-to-4 line decoder/demultiplexer
The 74AHC139; 74AHCT139 decodes two binary weighted address inputs (nA0, nA1) to four mutually exclusive outputs (nY0 to nY3). Each decoder features an enable input (nE). When nE is HIGH all outputs are forced HIGH. The enable input can be used as the data input for a 1-to-4 demultiplexer application. Inputs are overvoltage tolerant. This feature allows the use of these devices as translators in mixed voltage environments.
Features and benefits
Wide supply voltage range from 2.0 to 5.5 V
Balanced propagation delays
All inputs have Schmitt-trigger actions
High noise immunity
Overvoltage tolerant inputs to 5.5 V
Input levels:
For 74AHC139: CMOS level
For 74AHCT139: TTL level
CMOS low power dissipation
Latch-up performance exceeds 100 mA per JESD 78 Class II Level A
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
Parametrics
| Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
|---|---|---|---|---|---|---|---|---|---|---|
| 74AHC139D | 2.0 - 5.5 | CMOS | +/- 8 | 3.9 | low | -40~125 | 90 | 8.6 | 49 | SO16 |
| 74AHC139PW | 2.0 - 5.5 | CMOS | +/- 8 | 3.9 | low | -40~125 | 122 | 4.0 | 52 | TSSOP16 |
| 74AHCT139D | 4.5 - 5.5 | TTL | +/- 8 | 3.6 | low | -40~125 | 90 | 8.6 | 49 | SO16 |
| 74AHCT139PW | 4.5 - 5.5 | TTL | +/- 8 | 3.6 | low | -40~125 | 122 | 4.0 | 52 | TSSOP16 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74AHC139D | 74AHC139D,118 (935263565118) |
Active | 74AHC139D |
SO16 (SOT109-1) |
SOT109-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT109-1_118 |
| 74AHC139PW | 74AHC139PW,118 (935263566118) |
Active | AHC139 |
TSSOP16 (SOT403-1) |
SOT403-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT403-1_118 |
| 74AHCT139D | 74AHCT139D,118 (935263567118) |
Active | 74AHCT139D |
SO16 (SOT109-1) |
SOT109-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT109-1_118 |
| 74AHCT139PW | 74AHCT139PW,118 (935263568118) |
Active | AHCT139 |
TSSOP16 (SOT403-1) |
SOT403-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT403-1_118 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74AHC139D | 74AHC139D,118 | 74AHC139D |
|
|
| 74AHC139PW | 74AHC139PW,118 | 74AHC139PW |
|
|
| 74AHCT139D | 74AHCT139D,118 | 74AHCT139D |
|
|
| 74AHCT139PW | 74AHCT139PW,118 | 74AHCT139PW |
|
|
Documentation (16)
| File name | Title | Type | Date |
|---|---|---|---|
| 74AHC_AHCT139 | Dual 2-to-4 line decoder/demultiplexer | Data sheet | 2024-02-29 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| mna779 | Block diagram: 74LV139BQ, 74LV139D, 74LV139DB, 74LV139N, 74LV139PW, 74AHC139D, 74AHC139PW, 74AHCT139D, 74AHCT139PW | Block diagram | 2009-11-04 |
| SOT109-1 | 3D model for products with SOT109-1 package | Design support | 2020-01-22 |
| SOT403-1 | 3D model for products with SOT403-1 package | Design support | 2020-01-22 |
| ahc139 | ahc139 IBIS model | IBIS model | 2013-04-08 |
| ahct139 | ahct139 IBIS model | IBIS model | 2013-04-08 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SO16_SOT109-1_mk | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.35 mm body | Marcom graphics | 2017-01-28 |
| TSSOP16_SOT403-1_mk | plastic, thin shrink small outline package; 16 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
| SOT109-1 | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
| SOT403-1 | plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-08 |
| SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
| SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
| SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.