High-voltage GaN bi-directional switches

Unlocking true single-stage power conversion

Nexperia’s high-voltage bi-directional GaN devices enable true single-stage power conversion for both AC/DC and DC/AC applications. By eliminating intermediate stages and bulky DC‑link components, these solutions simplify system design and reduce component count while improving efficiency and power density. Designed for high-frequency operation and flexible power flow, they open the door to more compact, scalable and efficient next-generation power systems.

 

Products

Type number Description Status Quick access
GANB055-650UTX 650 V, 55 mOhm bidirectional Gallium Nitride (GaN) FET in a TOLT package Development
GANB110-650UTX 650 V, 110 mOhm bidirectional Gallium Nitride (GaN) FET in a TOLT package Development

Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.

Please visit our engineer exchange forum or contact us for further support.


Cross reference