74AHC1G04; 74AHCT1G04
Inverter
The 74AHC1G04; 74AHCT1G04 is a single inverter. Inputs are overvoltage tolerant. This feature allows the use of these devices as translators in mixed voltage environments.
The AHC device has CMOS input switching levels and supply voltage range 2 V to 5.5 V.
The AHCT device has TTL input switching levels and supply voltage range 4.5 V to 5.5 V.
Features and benefits
Wide supply voltage range from 2.0 V to 5.5 V
Overvoltage tolerant inputs to 5.5 V
High noise immunity
CMOS low power dissipation
Latch-up performance exceeds 100 mA per JESD 78 Class II Level A
Symmetrical output impedance
Balanced propagation delays
Input levels:
For 74AHC1G04: CMOS level
For 74AHCT1G04: TTL level
Multiple package options
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Specified from -40 °C to +125 °C
Parametrics
| Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 74AHC1G04GM | 2.0 - 5.5 | CMOS | ± 8 | 60 | 1 | low | -40~125 | 322 | 7.7 | 164 | XSON6 |
| 74AHC1G04GV | 2.0 - 5.5 | CMOS | ± 8 | 60 | 1 | low | -40~125 | 282 | 62.0 | 177 | TSOP5 |
| 74AHC1G04GW | 2.0 - 5.5 | CMOS | ± 8 | 60 | 1 | low | -40~125 | 322 | 90.7 | 191 | TSSOP5 |
| 74AHC1G04GZ | 2.0 - 5.5 | CMOS | low | -40~125 | 317 | 34.0 | 199.9 | XSON5 | |||
| 74AHCT1G04GM | 4.5 - 5.5 | TTL | ± 8 | 60 | 1 | low | -40~125 | 322 | 7.7 | 164 | XSON6 |
| 74AHCT1G04GV | 4.5 - 5.5 | TTL | ± 8 | 60 | 1 | low | -40~125 | 282 | 62.0 | 177 | TSOP5 |
| 74AHCT1G04GW | 4.5 - 5.5 | TTL | ± 8 | 60 | 1 | low | -40~125 | 322 | 90.7 | 191 | TSSOP5 |
| 74AHCT1G04GZ | 4.5 - 5.5 | TTL | low | -40~125 | 317 | 34.0 | 199.9 | XSON5 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74AHC1G04GM | 74AHC1G04GM,115 (935297565115) |
Active | AC |
XSON6 (SOT886) |
SOT886 | SOT886_115 | |
| 74AHC1G04GM,132 (935297565132) |
Active | AC | SOT886_132 | ||||
| 74AHC1G04GV | 74AHC1G04GV,125 (935271653125) |
Active | A04 |
TSOP5 (SOT753) |
SOT753 |
WAVE_BG-BD-1
|
SOT753_125 |
| 74AHC1G04GW | 74AHC1G04GW,125 (935262753125) |
Active | AC |
TSSOP5 (SOT353-1) |
SOT353-1 |
WAVE_BG-BD-1
|
SOT353-1_125 |
| 74AHC1G04GZ | 74AHC1G04GZYL (935691665315) |
Active | AC |
XSON5 (SOT8065-1) |
SOT8065-1 | SOT8065-1_315 | |
| 74AHCT1G04GM | 74AHCT1G04GM,132 (935297566132) |
Active | CC |
XSON6 (SOT886) |
SOT886 | SOT886_132 | |
| 74AHCT1G04GM,115 (935297566115) |
Active | CC | SOT886_115 | ||||
| 74AHCT1G04GV | 74AHCT1G04GV,125 (935271652125) |
Active | C04 |
TSOP5 (SOT753) |
SOT753 |
WAVE_BG-BD-1
|
SOT753_125 |
| 74AHCT1G04GW | 74AHCT1G04GW,125 (935262752125) |
Active | CC |
TSSOP5 (SOT353-1) |
SOT353-1 |
WAVE_BG-BD-1
|
SOT353-1_125 |
| 74AHCT1G04GZ | 74AHCT1G04GZYL (935691759315) |
Active | CB |
XSON5 (SOT8065-1) |
SOT8065-1 | SOT8065-1_315 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74AHC1G04GM | 74AHC1G04GM,115 | 74AHC1G04GM |
|
|
| 74AHC1G04GM | 74AHC1G04GM,132 | 74AHC1G04GM |
|
|
| 74AHC1G04GV | 74AHC1G04GV,125 | 74AHC1G04GV |
|
|
| 74AHC1G04GW | 74AHC1G04GW,125 | 74AHC1G04GW |
|
|
| 74AHC1G04GZ | 74AHC1G04GZYL | 74AHC1G04GZ |
|
|
| 74AHCT1G04GM | 74AHCT1G04GM,132 | 74AHCT1G04GM |
|
|
| 74AHCT1G04GM | 74AHCT1G04GM,115 | 74AHCT1G04GM |
|
|
| 74AHCT1G04GV | 74AHCT1G04GV,125 | 74AHCT1G04GV |
|
|
| 74AHCT1G04GW | 74AHCT1G04GW,125 | 74AHCT1G04GW |
|
|
| 74AHCT1G04GZ | 74AHCT1G04GZYL | 74AHCT1G04GZ |
|
|
Documentation (25)
| File name | Title | Type | Date |
|---|---|---|---|
| 74AHC_AHCT1G04 | Inverter | Data sheet | 2024-11-12 |
| AN10161 | PicoGate Logic footprints | Application note | 2002-10-29 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| mna108 | Block diagram: 74AUP1GU04GF, 74AUP1GU04GM, 74AUP1GU04GW, 74AHC1G04GV, 74AHC1G04GW, 74AHCT1G04GV, 74AHCT1G04GW, 74HC1G04GV, 74HC1G04GW, 74HCT1G04GV, 74HCT1G04GW, 74LVC1G04GF, 74LVC1G04GM, 74LVC1G04GV, 74LVC1G04GW, 74LVC1GU04GF, 74LVC1GU04GM, 74LVC1GU04GV, 74LVC1GU04GW | Block diagram | 2009-11-04 |
| Nexperia_document_guide_MiniLogic_MicroPak_201808 | MicroPak leadless logic portfolio guide | Brochure | 2018-09-03 |
| Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
| SOT886 | 3D model for products with SOT886 package | Design support | 2019-10-03 |
| SOT753 | 3D model for products with SOT753 package | Design support | 2019-01-22 |
| SOT353-1 | 3D model for products with SOT353-1 package | Design support | 2019-09-23 |
| SOT8065-1 | 3D model for products with SOT8065-1 package | Design support | 2024-11-05 |
| ahc1g04 | ahc1g04 IBIS model | IBIS model | 2013-04-08 |
| ahct1g04 | ahct1g04 IBIS model | IBIS model | 2013-04-08 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| Leaflet_SOT8065_Minilogic | Leaflet_SOT8065 Minilogic | Leaflet | 2024-11-15 |
| DFN1410-6_SOT886_mk | plastic, extremely thin small outline package; no leads; 6 terminals; 0.6 mm pitch; 1 mm x 1.45 mm x 0.5 mm body | Marcom graphics | 2017-01-28 |
| XSON6_SOT886_mk | plastic, extremely thin small outline package; no leads; 6 terminals; 0.6 mm pitch; 1 mm x 1.45 mm x 0.5 mm body | Marcom graphics | 2017-01-28 |
| TSSOP5_SOT353-1_mk | plastic, thin shrink small outline package; 5 leads; 0.65 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2018-07-25 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOT886 | plastic, leadless extremely thin small outline package; 6 terminals; 0.5 mm pitch; 1 mm x 1.45 mm x 0.5 mm body | Package information | 2022-06-01 |
| SOT753 | plastic, surface-mounted package; 5 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm body | Package information | 2022-05-31 |
| SOT353-1 | plastic thin shrink small outline package; 5 leads; body width 1.25 mm | Package information | 2022-11-15 |
| SOT8065-1 | Plastic thermal enhanced extremely thin small outline package withside-wettable flanks (SWF); no leads; 5 terminals; body 1.1 × 0.85 × 0.5mm | Package information | 2024-09-24 |
| MAR_SOT886 | MAR_SOT886 Topmark | Top marking | 2013-06-03 |
| MAR_SOT753 | MAR_SOT753 Topmark | Top marking | 2013-06-03 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT886 | 3D model for products with SOT886 package | Design support | 2019-10-03 |
| SOT753 | 3D model for products with SOT753 package | Design support | 2019-01-22 |
| SOT353-1 | 3D model for products with SOT353-1 package | Design support | 2019-09-23 |
| SOT8065-1 | 3D model for products with SOT8065-1 package | Design support | 2024-11-05 |
| ahc1g04 | ahc1g04 IBIS model | IBIS model | 2013-04-08 |
| ahct1g04 | ahct1g04 IBIS model | IBIS model | 2013-04-08 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.