74AHC2G00; 74AHCT2G00
Dual 2-input NAND gate
The 74AHC2G00; 74AHCT2G00 are high-speed Si-gate CMOS devices. They provide two 2-input NAND gates.
The AHC device has CMOS input switching levels and supply voltage range 2 V to 5.5 V.
The AHCT device has TTL input switching levels and supply voltage range 4.5 V to 5.5 V.
Features and benefits
Symmetrical output impedance
High noise immunity
Low power dissipation
Balanced propagation delays
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
Parametrics
| Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 74AHC2G00DC | 2.0 - 5.5 | CMOS | ± 8 | 3.5 | 60 | 2 | low | -40~125 | 35.8 | 116 | VSSOP8 |
| 74AHC2G00DP | 2.0 - 5.5 | CMOS | ± 8 | 3.5 | 60 | 2 | low | -40~125 | 20.9 | 106 | TSSOP8 |
| 74AHCT2G00DC | 4.5 - 5.5 | TTL | ± 8 | 3.6 | 60 | 2 | low | -40~125 | 35.8 | 116 | VSSOP8 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74AHC2G00DC | 74AHC2G00DC,125 (935275121125) |
Active | A00 |
VSSOP8 (SOT765-1) |
SOT765-1 | SOT765-1_125 | |
| 74AHC2G00DP | 74AHC2G00DP,125 (935274678125) |
Active | A00 |
TSSOP8 (SOT505-2) |
SOT505-2 | SOT505-2_125 | |
| 74AHCT2G00DC | 74AHCT2G00DC,125 (935275122125) |
Active | C00 |
VSSOP8 (SOT765-1) |
SOT765-1 | SOT765-1_125 |
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74AHCT2G00DP | 74AHCT2G00DP,125 (935274679125) |
Obsolete | C00 Standard Procedure Standard Procedure |
TSSOP8 (SOT505-2) |
SOT505-2 | SOT505-2_125 | |
| 74AHCT2G00GD | 74AHCT2G00GD,125 (935288558125) |
Obsolete | C00 Standard Procedure Standard Procedure |
XSON8 (SOT996-2) |
SOT996-2 | SOT996-2_125 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74AHC2G00DC | 74AHC2G00DC,125 | 74AHC2G00DC |
|
|
| 74AHC2G00DP | 74AHC2G00DP,125 | 74AHC2G00DP |
|
|
| 74AHCT2G00DC | 74AHCT2G00DC,125 | 74AHCT2G00DC |
|
|
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74AHCT2G00DP | 74AHCT2G00DP,125 | 74AHCT2G00DP |
|
|
| 74AHCT2G00GD | 74AHCT2G00GD,125 | 74AHCT2G00GD |
|
|
Documentation (14)
| File name | Title | Type | Date |
|---|---|---|---|
| 74AHC_AHCT2G00 | Dual 2-input NAND gate | Data sheet | 2023-08-31 |
| AN10161 | PicoGate Logic footprints | Application note | 2002-10-29 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| mna099 | Block diagram: 74AHC2G00DC, 74AHC2G00DP, 74AHC2G00GD, 74AHCT2G00DC, 74AHCT2G00DP, 74AHCT2G00GD, 74AUP1G00GM, 74AUP1G00GW, 74AUP2G00DC, 74AUP2G00GD, 74AUP2G00GM, 74AUP2G00GT, 74HC2G00DC, 74HC2G00DP, 74HC2G00GD, 74HCT2G00DC, 74HCT2G00DP, 74HCT2G00GD | Block diagram | 2009-11-04 |
| Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
| SOT765-1 | 3D model for products with SOT765-1 package | Design support | 2020-01-22 |
| SOT505-2 | 3D model for products with SOT505-2 package | Design support | 2019-01-18 |
| ahc2g00 | ahc2g00 IBIS model | IBIS model | 2013-04-08 |
| ahct2g00 | ahct2g00 IBIS model | IBIS model | 2013-04-08 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| VSSOP8_SOT765-1_mk | plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
| SOT765-1 | plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body | Package information | 2022-06-03 |
| SOT505-2 | plastic, thin shrink small outline package; 8 leads; 0.65 mm pitch; 3 mm x 3 mm x 1.1 mm body | Package information | 2022-06-03 |
| SOT996-2 | plastic, leadless extremely thin small outline package; 8 terminals; 0.5 mm pitch; 3 mm x 2 mm x 0.5 mm body | Package information | 2020-04-21 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.