74AHC2G32-Q100; 74AHCT2G32-Q100
Parametrics
| Type number | Package name |
|---|---|
| 74AHC2G32DC-Q100 | VSSOP8 |
| 74AHC2G32DP-Q100 | TSSOP8 |
| 74AHCT2G32DC-Q100 | VSSOP8 |
| 74AHCT2G32DP-Q100 | TSSOP8 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74AHC2G32DC-Q100 | 74AHC2G32DC‑Q100H (935301448125) |
Active | A32 |
VSSOP8 (SOT765-1) |
SOT765-1 | SOT765-1_125 | |
| 74AHC2G32DP-Q100 | 74AHC2G32DP‑Q100H (935301449125) |
Active | A32 |
TSSOP8 (SOT505-2) |
SOT505-2 | SOT505-2_125 | |
| 74AHCT2G32DC-Q100 | 74AHCT2G32DC‑Q100H (935301451125) |
Active | C32 |
VSSOP8 (SOT765-1) |
SOT765-1 | SOT765-1_125 | |
| 74AHCT2G32DP-Q100 | 74AHCT2G32DP‑Q100H (935301452125) |
Active | C32 |
TSSOP8 (SOT505-2) |
SOT505-2 | SOT505-2_125 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74AHC2G32DC-Q100 | 74AHC2G32DC‑Q100H | 74AHC2G32DC-Q100 |
|
|
| 74AHC2G32DP-Q100 | 74AHC2G32DP‑Q100H | 74AHC2G32DP-Q100 |
|
|
| 74AHCT2G32DC-Q100 | 74AHCT2G32DC‑Q100H | 74AHCT2G32DC-Q100 |
|
|
| 74AHCT2G32DP-Q100 | 74AHCT2G32DP‑Q100H | 74AHCT2G32DP-Q100 |
|
|
Documentation (15)
| File name | Title | Type | Date |
|---|---|---|---|
| 74AHC_AHCT2G32_Q100 | Dual 2-input OR gate | Data sheet | 2023-09-01 |
| AN10161 | PicoGate Logic footprints | Application note | 2002-10-29 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| mna166 | Block diagram: 74AHC1G32GV, 74AHC1G32GW, 74AHC2G32DC, 74AHC2G32DP, 74AHC2G32GD, 74AHCT1G32GV, 74AHCT1G32GW, 74AHCT2G32DC, 74AHCT2G32DP, 74AHCT2G32GD, 74AUP1G02GF, 74AUP1G02GM, 74AUP1G02GW, 74AUP1G32GF, 74AUP1G32GM, 74AUP1G32GW, 74HC1G32GV, 74HC1G32GW, 74HC2G32DC, 74HC2G32DP, 74HC2G32GD, 74HCT1G32GV, 74HCT1G32GW, 74HCT2G32DC, 74HCT2G32DP, 74HCT2G32GD | Block diagram | 2009-11-04 |
| mna733 | Block diagram: 74AHC2G32DC, 74AHC2G32DP, 74AHC2G32GD, 74AHCT2G32DC, 74AHCT2G32DP, 74AHCT2G32GD | Block diagram | 2009-11-04 |
| Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
| SOT765-1 | 3D model for products with SOT765-1 package | Design support | 2020-01-22 |
| SOT505-2 | 3D model for products with SOT505-2 package | Design support | 2019-01-18 |
| ahc2g32 | ahc2g32 IBIS model | IBIS model | 2013-04-08 |
| ahct2g32 | ahct2g32 IBIS model | IBIS model | 2013-04-08 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| VSSOP8_SOT765-1_mk | plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
| SOT765-1 | plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body | Package information | 2022-06-03 |
| SOT505-2 | plastic, thin shrink small outline package; 8 leads; 0.65 mm pitch; 3 mm x 3 mm x 1.1 mm body | Package information | 2022-06-03 |
| SOT996-2 | plastic, leadless extremely thin small outline package; 8 terminals; 0.5 mm pitch; 3 mm x 2 mm x 0.5 mm body | Package information | 2020-04-21 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.