74AHC3G14; 74AHCT3G14
Triple inverting Schmitt trigger
The 74AHC3G14; 74AHCT3G14 is a triple inverter with Schmitt-trigger inputs. Inputs are overvoltage tolerant. This feature allows the use of these devices as translators in mixed voltage environments.
Features and benefits
Symmetrical output impedance
Wide supply voltage range from 2.0 V to 5.5 V
Overvoltage tolerant inputs to 5.5 V
Input levels:
For 74AHC3G14: CMOS level
For 74AHCT3G14: TTL level
High noise immunity
CMOS low power dissipation
Balanced propagation delays
Latch-up performance exceeds 100 mA per JESD 78 Class II Level A
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Multiple package options
Specified from -40 °C to +85 °C and -40 °C to +125 °C
Applications
Wave and pulse shaper for highly noisy environment
Astable multivibrator
Monostable multivibrator
Parametrics
| Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 74AHC3G14DC | 2.0 - 5.5 | CMOS | ± 8 | 60 | 3 | low | -40~125 | 204 | 30.9 | 114 | VSSOP8 |
| 74AHC3G14DP | 2.0 - 5.5 | CMOS | ± 8 | 60 | 3 | low | -40~125 | 216 | 17.9 | 105 | TSSOP8 |
| 74AHC3G14GT | 2.0 - 5.5 | CMOS | ± 8 | 60 | 3 | low | -40~125 | 331 | 5.2 | 160 | XSON8 |
| 74AHCT3G14DC | 4.5 - 5.5 | TTL | ± 8 | 60 | 3 | low | -40~125 | 204 | 30.9 | 114 | VSSOP8 |
| 74AHCT3G14DP | 4.5 - 5.5 | TTL | ± 8 | 60 | 3 | low | -40~125 | 216 | 17.9 | 105 | TSSOP8 |
| 74AHCT3G14GT | 4.5 - 5.5 | TTL | ± 8 | 60 | 3 | low | -40~125 | 331 | 5.2 | 160 | XSON8 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74AHC3G14DC | 74AHC3G14DC,125 (935275103125) |
Active | A14 |
VSSOP8 (SOT765-1) |
SOT765-1 | SOT765-1_125 | |
| 74AHC3G14DP | 74AHC3G14DP,125 (935274685125) |
Active | A14 |
TSSOP8 (SOT505-2) |
SOT505-2 | SOT505-2_125 | |
| 74AHC3G14GT | 74AHC3G14GT,115 (935293751115) |
Active | A14 |
XSON8 (SOT833-1) |
SOT833-1 | SOT833-1_115 | |
| 74AHCT3G14DC | 74AHCT3G14DC,125 (935275104125) |
Active | C14 |
VSSOP8 (SOT765-1) |
SOT765-1 | SOT765-1_125 | |
| 74AHCT3G14DP | 74AHCT3G14DP,125 (935274684125) |
Active | C14 |
TSSOP8 (SOT505-2) |
SOT505-2 | SOT505-2_125 | |
| 74AHCT3G14GT | 74AHCT3G14GT,115 (935293755115) |
Active | C14 |
XSON8 (SOT833-1) |
SOT833-1 | SOT833-1_115 |
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74AHC3G14GD | 74AHC3G14GD,125 (935286837125) |
Obsolete | A14 Standard Procedure Standard Procedure |
XSON8 (SOT996-2) |
SOT996-2 | SOT996-2_125 | |
| 74AHCT3G14GD | 74AHCT3G14GD,125 (935286838125) |
Obsolete | C14 Standard Procedure Standard Procedure |
XSON8 (SOT996-2) |
SOT996-2 | SOT996-2_125 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74AHC3G14DC | 74AHC3G14DC,125 | 74AHC3G14DC |
|
|
| 74AHC3G14DP | 74AHC3G14DP,125 | 74AHC3G14DP |
|
|
| 74AHC3G14GT | 74AHC3G14GT,115 | 74AHC3G14GT |
|
|
| 74AHCT3G14DC | 74AHCT3G14DC,125 | 74AHCT3G14DC |
|
|
| 74AHCT3G14DP | 74AHCT3G14DP,125 | 74AHCT3G14DP |
|
|
| 74AHCT3G14GT | 74AHCT3G14GT,115 | 74AHCT3G14GT |
|
|
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74AHC3G14GD | 74AHC3G14GD,125 | 74AHC3G14GD |
|
|
| 74AHCT3G14GD | 74AHCT3G14GD,125 | 74AHCT3G14GD |
|
|
Documentation (16)
| File name | Title | Type | Date |
|---|---|---|---|
| 74AHC_AHCT3G14 | Triple inverting Schmitt trigger | Data sheet | 2023-09-05 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
| Nexperia_document_guide_MiniLogic_MicroPak_201808 | MicroPak leadless logic portfolio guide | Brochure | 2018-09-03 |
| SOT765-1 | 3D model for products with SOT765-1 package | Design support | 2020-01-22 |
| SOT505-2 | 3D model for products with SOT505-2 package | Design support | 2019-01-18 |
| SOT833-1 | 3D model for products with SOT833-1 package | Design support | 2021-01-28 |
| ahc3g14 | 74AHC3G14 IBIS model | IBIS model | 2019-01-09 |
| ahct3g14 | 74AHCT3G14 IBIS model | IBIS model | 2019-01-09 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| VSSOP8_SOT765-1_mk | plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
| SOT765-1 | plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body | Package information | 2022-06-03 |
| SOT505-2 | plastic, thin shrink small outline package; 8 leads; 0.65 mm pitch; 3 mm x 3 mm x 1.1 mm body | Package information | 2022-06-03 |
| SOT996-2 | plastic, leadless extremely thin small outline package; 8 terminals; 0.5 mm pitch; 3 mm x 2 mm x 0.5 mm body | Package information | 2020-04-21 |
| SOT833-1 | plastic, leadless extremely thin small outline package; 8 terminals; 0.5 mm pitch; 1 mm x 1.95 mm x 0.5 mm body | Package information | 2022-06-03 |
| MAR_SOT833 | MAR_SOT833 Topmark | Top marking | 2013-06-03 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT765-1 | 3D model for products with SOT765-1 package | Design support | 2020-01-22 |
| SOT505-2 | 3D model for products with SOT505-2 package | Design support | 2019-01-18 |
| SOT833-1 | 3D model for products with SOT833-1 package | Design support | 2021-01-28 |
| ahc3g14 | 74AHC3G14 IBIS model | IBIS model | 2019-01-09 |
| ahct3g14 | 74AHCT3G14 IBIS model | IBIS model | 2019-01-09 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.