74ALVT162827
20-bit buffer/line driver, non-inverting,with 30Ohm termination resistors (3-State)
The 74ALVT162827 high-performance BiCMOS device combines low static and dynamic power dissipation with high speed and high output drive. It is designed for VCC operation at 2.5 V or 3.3 V with I/O compatibility to 5 V.
The 74ALVT162827 20-bit buffers provide high performance bus interface buffering for wide data/address paths or buses carrying parity. They have NOR Output Enables (nOE1, nOE2) for maximum control flexibility.
The 74ALVT162827 is designed with 30 Ω series resistance in both the pull-up and pull-down output structures. This design reduces line noise in applications such as memory address drivers, clock drivers and bus receivers/transmitters.
Features and benefits
Multiple VCC and GND pins minimize switching noise
5 V I/O Compatible
Live insertion/extraction permitted
3-State output buffers
Outputs include series resistance of 30 Ω making external termination resistors unnecessary
Power-up 3-State
Output capability: ±12 mA
Latch-up protection exceeds 500 mA per Jedec Std 17
ESD protection exceeds 2000 V per MIL STD 883 Method 3015 and 200 V per Machine Model
Bus hold data inputs eliminate the need for external pull-up resistors to hold unused inputs
Applications
Parametrics
| Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Package name |
|---|---|---|---|---|---|---|---|---|---|
| 74ALVT162827DGG | 2.3 - 3.6 | LVTTL | ± 12 | 75 | 20 | medium | -40~85 | 93 | TSSOP56 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74ALVT162827DGG | 74ALVT162827DGG:11 (935210070118) |
Active | ALVT162827 |
TSSOP56 (SOT364-1) |
SOT364-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT364-1_118 |
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74ALVT162827DL | 74ALVT162827DL,512 (935210060512) |
Obsolete | ALVT162827 Standard Procedure Standard Procedure |
SSOP56 (SOT371-1) |
SOT371-1 |
SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE |
Not available |
| 74ALVT162827DL,518 (935210060518) |
Obsolete | ALVT162827 Standard Procedure Standard Procedure | Not available | ||||
| 74ALVT162827DL,112 (935210060112) |
Obsolete | ALVT162827 Standard Procedure Standard Procedure | Not available | ||||
| 74ALVT162827DL,118 (935210060118) |
Obsolete | ALVT162827 Standard Procedure Standard Procedure | Not available |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74ALVT162827DGG | 74ALVT162827DGG:11 | 74ALVT162827DGG |
|
|
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74ALVT162827DL | 74ALVT162827DL,512 | 74ALVT162827DL |
|
|
| 74ALVT162827DL | 74ALVT162827DL,518 | 74ALVT162827DL |
|
|
| 74ALVT162827DL | 74ALVT162827DL,112 | 74ALVT162827DL |
|
|
| 74ALVT162827DL | 74ALVT162827DL,118 | 74ALVT162827DL |
|
Documentation (11)
| File name | Title | Type | Date |
|---|---|---|---|
| 74ALVT162827 | 20-bit buffer/line driver; non-inverting; with 30 Ω termination resistors; 3-state | Data sheet | 2024-06-25 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| sh00013 | Block diagram: 74ABT16827ADGG, 74ABT16827ADL, 74ALVCH162827DGG, 74ALVCH16827DGG, 74ALVT162827DGG, 74ALVT162827DL | Block diagram | 2009-11-03 |
| SOT364-1 | 3D model for products with SOT364-1 package | Design support | 2020-01-22 |
| alvt162827 | alvt162827 IBIS model | IBIS model | 2013-04-08 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SOT364-1 | plastic, thin shrink small outline package; 56 leads; 0.5 mm pitch; 14 mm x 6.1 mm x 1.2 mm body | Package information | 2022-06-23 |
| SOT371-1 | plastic, shrink small outline package; 56 leads; 0.635 mm pitch; 18.45 mm x 7.5 mm x 2.8 mm body | Package information | 2020-04-21 |
| SSOP-TSSOP-VSO-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
| alvt16 | alvt16 Spice model | SPICE model | 2013-05-07 |
| SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT364-1 | 3D model for products with SOT364-1 package | Design support | 2020-01-22 |
| alvt162827 | alvt162827 IBIS model | IBIS model | 2013-04-08 |
| alvt16 | alvt16 Spice model | SPICE model | 2013-05-07 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.