74AUP1G04-Q100
Low-power inverter
The 74AUP1G04-Q100 is a single inverter.
Schmitt-trigger action at all inputs makes the circuit tolerant of slower input rise and fall times across the entire VCC range from 0.8 V to 3.6 V.
This device ensures a very low static and dynamic power consumption across the entire VCC range from 0.8 V to 3.6 V.
This device is fully specified for partial Power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.
This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.
Features and benefits
Automotive product qualification in accordance with AEC-Q100 (Grade 1)
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
Wide supply voltage range from 0.8 V to 3.6 V
CMOS low power dissipation
High noise immunity
Complies with JEDEC standards:
JESD8-12 (0.8 V to 1.3 V)
JESD8-11 (0.9 V to 1.65 V)
JESD8-7 (1.65 V to 1.95 V)
JESD8-5 (2.3 V to 2.7 V)
JESD8C (2.7 V to 3.6 V)
Low static power consumption; ICC = 0.9 μA (maximum)
Latch-up performance exceeds 100 mA per JESD 78B Class II
Overvoltage tolerant inputs to 3.6 V
Low noise overshoot and undershoot < 10 % of VCC
IOFF circuitry provides partial Power-down mode operation
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 3A exceeds 5000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Parametrics
| Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 74AUP1G04GV-Q100 | 0.8 - 3.6 | CMOS | ± 1.9 | 70 | 1 | ultra low | -40~125 | 268 | 53.3 | 167 | TSOP5 |
| 74AUP1G04GW-Q100 | 0.8 - 3.6 | CMOS | ± 1.9 | 70 | 1 | ultra low | -40~125 | 309 | 95.6 | 179 | TSSOP5 |
| 74AUP1G04GZ-Q100 | 0.8 - 3.6 | CMOS | ultra low | -40~125 | 35.7 | 204.3 | XSON5 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74AUP1G04GV-Q100 | 74AUP1G04GV‑Q100H (935303013125) |
Active | p04 |
TSOP5 (SOT753) |
SOT753 |
WAVE_BG-BD-1
|
SOT753_125 |
| 74AUP1G04GW-Q100 | 74AUP1G04GW‑Q100H (935303014125) |
Active | pC |
TSSOP5 (SOT353-1) |
SOT353-1 |
WAVE_BG-BD-1
|
SOT353-1_125 |
| 74AUP1G04GZ-Q100 | 74AUP1G04GZ‑Q100YL (935691740315) |
Active | pC |
XSON5 (SOT8065-1) |
SOT8065-1 | SOT8065-1_315 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74AUP1G04GV-Q100 | 74AUP1G04GV‑Q100H | 74AUP1G04GV-Q100 |
|
|
| 74AUP1G04GW-Q100 | 74AUP1G04GW‑Q100H | 74AUP1G04GW-Q100 |
|
|
| 74AUP1G04GZ-Q100 | 74AUP1G04GZ‑Q100YL | 74AUP1G04GZ-Q100 |
|
|
Documentation (18)
| File name | Title | Type | Date |
|---|---|---|---|
| 74AUP1G04_Q100 | Low-power inverter | Data sheet | 2024-09-20 |
| AN10161 | PicoGate Logic footprints | Application note | 2002-10-29 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
| SOT753 | 3D model for products with SOT753 package | Design support | 2019-01-22 |
| SOT353-1 | 3D model for products with SOT353-1 package | Design support | 2019-09-23 |
| SOT8065-1 | 3D model for products with SOT8065-1 package | Design support | 2024-11-05 |
| aup1g04 | 74AUP1G04 IBIS model | IBIS model | 2018-05-25 |
| Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904 | Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904 | Leaflet | 2019-04-12 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| Leaflet_SOT8065_Minilogic | Leaflet_SOT8065 Minilogic | Leaflet | 2024-11-15 |
| TSSOP5_SOT353-1_mk | plastic, thin shrink small outline package; 5 leads; 0.65 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2018-07-25 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOT753 | plastic, surface-mounted package; 5 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm body | Package information | 2022-05-31 |
| SOT353-1 | plastic thin shrink small outline package; 5 leads; body width 1.25 mm | Package information | 2022-11-15 |
| SOT8065-1 | Plastic thermal enhanced extremely thin small outline package withside-wettable flanks (SWF); no leads; 5 terminals; body 1.1 × 0.85 × 0.5mm | Package information | 2024-09-24 |
| MAR_SOT753 | MAR_SOT753 Topmark | Top marking | 2013-06-03 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT753 | 3D model for products with SOT753 package | Design support | 2019-01-22 |
| SOT353-1 | 3D model for products with SOT353-1 package | Design support | 2019-09-23 |
| SOT8065-1 | 3D model for products with SOT8065-1 package | Design support | 2024-11-05 |
| aup1g04 | 74AUP1G04 IBIS model | IBIS model | 2018-05-25 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.