74AUP1G08
Low-power 2-input AND gate
The 74AUP1G08 is a single 2-input AND gate. Schmitt-trigger action at all inputs makes the circuit tolerant of slower input rise and fall times. This device ensures very low static and dynamic power consumption across the entire VCC range from 0.8 V to 3.6 V. This device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.
Features and benefits
Wide supply voltage range from 0.8 V to 3.6 V
CMOS low power dissipation
High noise immunity
Overvoltage tolerant inputs to 3.6 V
Low noise overshoot and undershoot < 10 % of VCC
IOFF circuitry provides partial Power-down mode operation
Latch-up performance exceeds 100 mA per JESD 78 Class II Level B
Low static power consumption; ICC = 0.9 μA (maximum)
Complies with JEDEC standards:
JESD8-12 (0.8 V to 1.3 V)
JESD8-11 (0.9 V to 1.65 V)
JESD8-7 (1.65 V to 1.95 V)
JESD8-5 (2.3 V to 2.7 V)
JESD8C (2.7 V to 3.6 V)
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 3A exceeds 5000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Multiple package options
Specified from -40 °C to +85 °C and -40 °C to +125 °C
Parametrics
| Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 74AUP1G08GM | 0.8 - 3.6 | CMOS | ± 1.9 | 8.2 | 70 | 1 | ultra low | -40~125 | 311 | 7.7 | 157 | XSON6 |
| 74AUP1G08GN | 0.8 - 3.6 | CMOS | ± 1.9 | 8.2 | 70 | 1 | ultra low | -40~125 | 334 | 22.6 | 207 | XSON6 |
| 74AUP1G08GS | 0.8 - 3.6 | CMOS | ± 1.9 | 8.2 | 70 | 1 | ultra low | -40~125 | 321 | 28.7 | 215 | XSON6 |
| 74AUP1G08GW | 0.8 - 3.6 | CMOS | ± 1.9 | 8.2 | 70 | 1 | ultra low | -40~125 | 309 | 79.2 | 179 | TSSOP5 |
| 74AUP1G08GX | 0.8 - 3.6 | CMOS | ± 1.9 | 8.2 | 70 | 1 | ultra low | -40~125 | 322 | 90.7 | 191 | X2SON5 |
| 74AUP1G08GZ | 0.8 - 3.6 | CMOS | ± 1.9 | 8.2 | 70 | 1 | ultra low | -40~125 | 322 | 36 | 204 | XSON5 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74AUP1G08GM | 74AUP1G08GM,115 (935279021115) |
Active | pE |
XSON6 (SOT886) |
SOT886 | SOT886_115 | |
| 74AUP1G08GM,132 (935279021132) |
Active | pE | SOT886_132 | ||||
| 74AUP1G08GN | 74AUP1G08GN,132 (935291718132) |
Active | pE |
XSON6 (SOT1115) |
SOT1115 | SOT1115_132 | |
| 74AUP1G08GS | 74AUP1G08GS,132 (935292833132) |
Active | pE |
XSON6 (SOT1202) |
SOT1202 | SOT1202_132 | |
| 74AUP1G08GW | 74AUP1G08GW,125 (935279019125) |
Active | pE |
TSSOP5 (SOT353-1) |
SOT353-1 |
WAVE_BG-BD-1
|
SOT353-1_125 |
| 74AUP1G08GX | 74AUP1G08GX,125 (935298227125) |
Active | pE |
X2SON5 (SOT1226-3) |
SOT1226-3 | SOT1226-3_125 | |
| 74AUP1G08GZ | 74AUP1G08GZYL (935691526315) |
Active | pE |
XSON5 (SOT8065-1) |
SOT8065-1 | SOT8065-1_315 |
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
|
74AUP1G08GF
|
74AUP1G08GF,132 (935281109132) |
Withdrawn / End-of-life | pE |
XSON6 (SOT891) |
SOT891 | SOT891_132 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74AUP1G08GM | 74AUP1G08GM,115 | 74AUP1G08GM |
|
|
| 74AUP1G08GM | 74AUP1G08GM,132 | 74AUP1G08GM |
|
|
| 74AUP1G08GN | 74AUP1G08GN,132 | 74AUP1G08GN |
|
|
| 74AUP1G08GS | 74AUP1G08GS,132 | 74AUP1G08GS |
|
|
| 74AUP1G08GW | 74AUP1G08GW,125 | 74AUP1G08GW |
|
|
| 74AUP1G08GX | 74AUP1G08GX,125 | 74AUP1G08GX |
|
|
| 74AUP1G08GZ | 74AUP1G08GZYL | 74AUP1G08GZ |
|
|
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
|
74AUP1G08GF
|
74AUP1G08GF,132 | 74AUP1G08GF |
|
|
Documentation (37)
| File name | Title | Type | Date |
|---|---|---|---|
| 74AUP1G08 | Low-power 2-input AND gate | Data sheet | 2024-08-30 |
| AN10161 | PicoGate Logic footprints | Application note | 2002-10-29 |
| AN11052 | Pin FMEA for AUP family | Application note | 2019-01-09 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| mna221 | Block diagram: 74AHC08BQ, 74AHC08D, 74AHC08PW, 74AHC2G08DC, 74AHC2G08DP, 74AHC2G08GD, 74AHCT08BQ, 74AHCT08D, 74AHCT08PW, 74AHCT2G08DC, 74AHCT2G08DP, 74AHCT2G08GD, 74AUP1G08GF, 74AUP1G08GM, 74AUP1G08GW, 74HC2G08DC, 74HC2G08DP, 74HC2G08GD, 74HCT2G08DC, 74HCT2G08DP, 74HCT2G08GD, 74LV08D, 74LV08DB, 74LV08N, 74LV08PW, 74LV125D, 74LV125DB, 74LV125N, 74LV125PW | Block diagram | 2009-11-03 |
| Nexperia_document_guide_MiniLogic_MicroPak_201808 | MicroPak leadless logic portfolio guide | Brochure | 2018-09-03 |
| Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
| SOT891 | 3D model for products with SOT891 package | Design support | 2019-10-03 |
| SOT886 | 3D model for products with SOT886 package | Design support | 2019-10-03 |
| SOT1115 | 3D model for products with SOT1115 package | Design support | 2023-02-02 |
| SOT1202 | 3D model for products with SOT1202 package | Design support | 2023-02-02 |
| SOT353-1 | 3D model for products with SOT353-1 package | Design support | 2019-09-23 |
| SOT1226-3 | 3D model for products with SOT1226-3 package | Design support | 2021-01-28 |
| SOT8065-1 | 3D model for products with SOT8065-1 package | Design support | 2024-11-05 |
| aup1g08 | 74AUP1G08 IBIS model | IBIS model | 2014-12-14 |
| Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904 | Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904 | Leaflet | 2019-04-12 |
| Nexperia_document_leaflet_Logic_X2SON_packages_062018 | X2SON ultra-small 4, 5, 6 & 8-pin leadless packages | Leaflet | 2018-06-05 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| Leaflet_SOT8065_Minilogic | Leaflet_SOT8065 Minilogic | Leaflet | 2024-11-15 |
| DFN1010-6_SOT891_mk | plastic, extremely thin small outline package; 6 terminals; 0.55 mm pitch; 1 mm x 1 mm x 0.5 mm body | Marcom graphics | 2017-01-28 |
| DFN1410-6_SOT886_mk | plastic, extremely thin small outline package; no leads; 6 terminals; 0.6 mm pitch; 1 mm x 1.45 mm x 0.5 mm body | Marcom graphics | 2017-01-28 |
| XSON6_SOT886_mk | plastic, extremely thin small outline package; no leads; 6 terminals; 0.6 mm pitch; 1 mm x 1.45 mm x 0.5 mm body | Marcom graphics | 2017-01-28 |
| XSON6_SOT1115_mk | plastic, extremely thin small outline package; 6 terminals; 0.55 mm pitch; 0.9 mm x 1 mm x 0.35 mm body | Marcom graphics | 2017-01-28 |
| TSSOP5_SOT353-1_mk | plastic, thin shrink small outline package; 5 leads; 0.65 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2018-07-25 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2025-11-14 |
| SOT891 | plastic, leadless extremely thin small outline package; 6 terminals; 0.35 mm pitch; 1 mm x 1 mm x 0.5 mm body | Package information | 2020-04-21 |
| SOT886 | plastic, leadless extremely thin small outline package; 6 terminals; 0.5 mm pitch; 1 mm x 1.45 mm x 0.5 mm body | Package information | 2022-06-01 |
| SOT1115 | plastic, leadless extremely thin small outline package; 6 terminals; 0.3 mm pitch; 0.9 mm x 1 mm x 0.35 mm body | Package information | 2022-05-27 |
| SOT1202 | plastic, leadless extremely thin small outline package; 6 terminals; 0.35 mm pitch; 1 mm x 1mm x 0.35 mm body | Package information | 2022-06-01 |
| SOT353-1 | plastic thin shrink small outline package; 5 leads; body width 1.25 mm | Package information | 2022-11-15 |
| SOT1226-3 | plastic thermal enhanced extremely thin small outline package; no leads;5 terminals; body 0.8 x 0.8 x 0.32 mm | Package information | 2020-08-27 |
| SOT8065-1 | Plastic thermal enhanced extremely thin small outline package withside-wettable flanks (SWF); no leads; 5 terminals; body 1.1 × 0.85 × 0.5mm | Package information | 2024-09-24 |
| MAR_SOT891 | MAR_SOT891 Topmark | Top marking | 2013-06-03 |
| MAR_SOT886 | MAR_SOT886 Topmark | Top marking | 2013-06-03 |
| MAR_SOT1115 | MAR_SOT1115 Topmark | Top marking | 2013-06-03 |
| MAR_SOT1202 | MAR_SOT1202 Topmark | Top marking | 2013-06-03 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT891 | 3D model for products with SOT891 package | Design support | 2019-10-03 |
| SOT886 | 3D model for products with SOT886 package | Design support | 2019-10-03 |
| SOT1115 | 3D model for products with SOT1115 package | Design support | 2023-02-02 |
| SOT1202 | 3D model for products with SOT1202 package | Design support | 2023-02-02 |
| SOT353-1 | 3D model for products with SOT353-1 package | Design support | 2019-09-23 |
| SOT1226-3 | 3D model for products with SOT1226-3 package | Design support | 2021-01-28 |
| SOT8065-1 | 3D model for products with SOT8065-1 package | Design support | 2024-11-05 |
| aup1g08 | 74AUP1G08 IBIS model | IBIS model | 2014-12-14 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.