74AUP2G32
Applications
Logic gates are the fundamental building blocks of any digital circuit. Nexperia's comprehensive range of logic gates, including AND, OR, NAND, NOR, X-OR, X-NOR functions in multiple logic families, allows for a variety of control logic solutions.
Gates are available in standard SO, TSSOP, PicoGate and innovative leadless MicroPak and DQFN packages for PCB space saving.
Features and benefits
- Mixed 5 V and 3.3 V applications
- Reduce time to market for complex designs
- Save board space
- Open-drain output options
- Improved signal integrity for complex layouts
- Wide supply voltage range
- Low propagation delay
- Overvoltage tolerant options
- Low input threshold options
- CMOS low power
Applications
- Cell phone
- Computing
- STB
- LCD TV
- Industrial controllers
Parametrics
| Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 74AUP2G32DC | 0.8 - 3.6 | CMOS | ± 1.9 | 7.9 | 70 | 2 | ultra low | -40~125 | 203 | 34.1 | 113 | VSSOP8 |
| 74AUP2G32GN | 0.8 - 3.6 | CMOS | ± 1.9 | 7.9 | 70 | 2 | ultra low | -40~125 | 238 | 10.6 | 148 | XSON8 |
| 74AUP2G32GS | 0.8 - 3.6 | CMOS | ± 1.9 | 7.9 | 70 | 2 | ultra low | -40~125 | 276 | 10.8 | 146 | XSON8 |
| 74AUP2G32GT | 0.8 - 3.6 | CMOS | ± 1.9 | 7.9 | 70 | 2 | ultra low | -40~125 | 327 | 6.1 | 157 | XSON8 |
| 74AUP2G32GX | 0.8 - 3.6 | CMOS | ± 1.9 | 7.9 | 70 | 2 | ultra low | -40~125 | X2SON8 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74AUP2G32DC | 74AUP2G32DC,125 (935280713125) |
Active | p32 |
VSSOP8 (SOT765-1) |
SOT765-1 | SOT765-1_125 | |
| 74AUP2G32GN | 74AUP2G32GN,115 (935292226115) |
Active | pG |
XSON8 (SOT1116) |
SOT1116 | SOT1116_115 | |
| 74AUP2G32GS | 74AUP2G32GS,115 (935292786115) |
Active | pG |
XSON8 (SOT1203) |
SOT1203 | SOT1203_115 | |
| 74AUP2G32GT | 74AUP2G32GT,115 (935280714115) |
Active | p32 |
XSON8 (SOT833-1) |
SOT833-1 | SOT833-1_115 | |
| 74AUP2G32GX | 74AUP2G32GXX (935339797115) |
Active | pG |
X2SON8 (SOT1233-2) |
SOT1233-2 | SOT1233-2_115 |
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74AUP2G32GF | 74AUP2G32GF,115 (935291491115) |
Obsolete | no package information | ||||
| 74AUP2G32GM | 74AUP2G32GM,125 (935281426125) |
Withdrawn / End-of-life |
XQFN8 (SOT902-2) |
SOT902-2 | SOT902-2_125 | ||
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74AUP2G32DC | 74AUP2G32DC,125 | 74AUP2G32DC |
|
|
| 74AUP2G32GN | 74AUP2G32GN,115 | 74AUP2G32GN |
|
|
| 74AUP2G32GS | 74AUP2G32GS,115 | 74AUP2G32GS |
|
|
| 74AUP2G32GT | 74AUP2G32GT,115 | 74AUP2G32GT |
|
|
| 74AUP2G32GX | 74AUP2G32GXX | 74AUP2G32GX |
|
|
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74AUP2G32GF | 74AUP2G32GF,115 | 74AUP2G32GF |
|
|
| 74AUP2G32GM | 74AUP2G32GM,125 | 74AUP2G32GM |
|
|
Documentation (29)
| File name | Title | Type | Date |
|---|---|---|---|
| 74AUP2G32 | Low-power dual 2-input OR gate | Data sheet | 2024-08-12 |
| AN10161 | PicoGate Logic footprints | Application note | 2002-10-29 |
| AN11052 | Pin FMEA for AUP family | Application note | 2019-01-09 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| 001aah791 | Block diagram: 74AUP2G32DC, 74AUP2G32GD, 74AUP2G32GM, 74AUP2G32GT, 74LVC2G32DC, 74LVC2G32DP, 74LVC2G32GD, 74LVC2G32GM, 74LVC2G32GT | Block diagram | 2009-11-04 |
| Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
| Nexperia_document_guide_MiniLogic_MicroPak_201808 | MicroPak leadless logic portfolio guide | Brochure | 2018-09-03 |
| SOT765-1 | 3D model for products with SOT765-1 package | Design support | 2020-01-22 |
| SOT1116 | 3D model for products with SOT1116 package | Design support | 2023-02-02 |
| SOT1203 | 3D model for products with SOT1203 package | Design support | 2023-02-02 |
| SOT833-1 | 3D model for products with SOT833-1 package | Design support | 2021-01-28 |
| SOT1233-2 | 3D model for products with SOT1233-2 package | Design support | 2021-01-28 |
| aup2g32 | aup2g32 IBIS model | IBIS model | 2013-04-07 |
| Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904 | Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904 | Leaflet | 2019-04-12 |
| Nexperia_document_leaflet_Logic_X2SON_packages_062018 | X2SON ultra-small 4, 5, 6 & 8-pin leadless packages | Leaflet | 2018-06-05 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| VSSOP8_SOT765-1_mk | plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
| XQFN8_SOT902-2_mk | plastic, extremely thin quad flat package; 8 terminals; 0.55 mm pitch; 1.6 mm x 1.6 mm x 0.5 mm body | Marcom graphics | 2017-01-28 |
| XSON8_SOT1203_mk | plastic, leadless extremely thin small outline package; 8 terminals; 0.35 mm pitch; 1.35 mm x 1 mm x 0.35 mm body | Marcom graphics | 2019-02-04 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOT765-1 | plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body | Package information | 2022-06-03 |
| SOT902-2 | plastic, leadless extremely thin quad flat package; 8 terminals; 0.5 mm pitch; 1.6 mm x 1.6 mm x 0.5 mm body | Package information | 2020-04-21 |
| SOT1116 | plastic, leadless extremely thin small outline package; 8 terminals; 0.3 mm pitch; 1.2 mm x 1 mm x 0.35 mm body | Package information | 2022-06-02 |
| SOT1203 | plastic, leadless extremely thin small outline package; 8 terminals; 0.35 mm pitch; 1.35 mm x 1 mm x 0.35 mm body | Package information | 2022-06-03 |
| SOT833-1 | plastic, leadless extremely thin small outline package; 8 terminals; 0.5 mm pitch; 1 mm x 1.95 mm x 0.5 mm body | Package information | 2022-06-03 |
| SOT1233-2 | plastic thermal enhanced extremely thin small outline package; no leads;8 terminals; body 1.35 x 0.8 x 0.32 mm | Package information | 2026-06-29 |
| MAR_SOT1116 | MAR_SOT1116 Topmark | Top marking | 2013-06-03 |
| MAR_SOT1203 | MAR_SOT1203 Topmark | Top marking | 2013-06-03 |
| MAR_SOT833 | MAR_SOT833 Topmark | Top marking | 2013-06-03 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT765-1 | 3D model for products with SOT765-1 package | Design support | 2020-01-22 |
| SOT1116 | 3D model for products with SOT1116 package | Design support | 2023-02-02 |
| SOT1203 | 3D model for products with SOT1203 package | Design support | 2023-02-02 |
| SOT833-1 | 3D model for products with SOT833-1 package | Design support | 2021-01-28 |
| SOT1233-2 | 3D model for products with SOT1233-2 package | Design support | 2021-01-28 |
| aup2g32 | aup2g32 IBIS model | IBIS model | 2013-04-07 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.