74HC139; 74HCT139
Dual 2-to-4 line decoder/demultiplexer
The 74HC139; 74HCT139 decodes two binary weighted address inputs (nA0, nA1) to four mutually exclusive outputs (nY0 to nY3). Each decoder features an enable input (nE). When nE is HIGH all outputs are forced HIGH. The enable input can be used as the data input for a 1-to-4 demultiplexer application. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC.
Features and benefits
Input levels:
For 74HC139: CMOS level
For 74HCT139: TTL level
Demultiplexing capability
2 independent 2-to-4 decoders
Multifunction capability
Suitable for memory decoding, data routing or code conversion
Complies with JEDEC standard no. 7A
Active LOW mutually exclusive outputs
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
Parametrics
| Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
|---|---|---|---|---|---|---|---|---|---|---|
| 74HC139D | 2.0 - 6.0 | CMOS | +/- 5.2 | 14 | low | -40~125 | 92 | 9.3 | 51 | SO16 |
| 74HC139PW | 2.0 - 6.0 | CMOS | +/- 5.2 | 14 | low | -40~125 | 124 | 4.4 | 53.8 | TSSOP16 |
| 74HCT139D | 4.5 - 5.5 | TTL | +/- 4 | 16 | low | -40~125 | 92 | 9.3 | 51 | SO16 |
| 74HCT139PW | 4.5 - 5.5 | TTL | +/- 4 | 16 | low | -40~125 | 124 | 4.4 | 53.8 | TSSOP16 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74HC139D | 74HC139D,653 (933713500653) |
Active | 74HC139D |
SO16 (SOT109-1) |
SOT109-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
Not available |
| 74HC139PW | 74HC139PW,118 (935174430118) |
Active | HC139 |
TSSOP16 (SOT403-1) |
SOT403-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT403-1_118 |
| 74HCT139D | 74HCT139D,653 (933713510653) |
Active | 74HCT139D |
SO16 (SOT109-1) |
SOT109-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
Not available |
| 74HCT139PW | 74HCT139PW,118 (935188300118) |
Active | HCT139 |
TSSOP16 (SOT403-1) |
SOT403-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT403-1_118 |
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74HC139DB | 74HC139DB,112 (935174450112) |
Obsolete | HC139 |
SSOP16 (SOT338-1) |
SOT338-1 |
SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE |
Not available |
| 74HC139DB,118 (935174450118) |
Obsolete | HC139 | Not available | ||||
| 74HCT139D | 74HCT139D,652 (933713510652) |
Withdrawn / End-of-life | 74HCT139D |
SO16 (SOT109-1) |
SOT109-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT109-1_652 |
| 74HCT139DB | 74HCT139DB,112 (935188550112) |
Obsolete | HCT139 |
SSOP16 (SOT338-1) |
SOT338-1 |
SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE |
Not available |
| 74HCT139DB,118 (935188550118) |
Obsolete | HCT139 | Not available |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74HC139D | 74HC139D,653 | 74HC139D |
|
|
| 74HC139PW | 74HC139PW,118 | 74HC139PW |
|
|
| 74HCT139D | 74HCT139D,653 | 74HCT139D |
|
|
| 74HCT139PW | 74HCT139PW,118 | 74HCT139PW |
|
|
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74HC139DB | 74HC139DB,112 | 74HC139DB |
|
|
| 74HC139DB | 74HC139DB,118 | 74HC139DB |
|
|
| 74HCT139D | 74HCT139D,652 | 74HCT139D |
|
|
| 74HCT139DB | 74HCT139DB,112 | 74HCT139DB |
|
|
| 74HCT139DB | 74HCT139DB,118 | 74HCT139DB |
|
|
Documentation (20)
| File name | Title | Type | Date |
|---|---|---|---|
| 74HC_HCT139 | Dual 2-to-4 line decoder/demultiplexer | Data sheet | 2024-02-29 |
| AN11044 | Pin FMEA 74HC/74HCT family | Application note | 2019-01-09 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| mna468 | Block diagram: 74HC139D, 74HC139DB, 74HC139N, 74HC139PW, 74HCT139D, 74HCT139DB, 74HCT139N, 74HCT139PW | Block diagram | 2009-11-04 |
| SOT109-1 | 3D model for products with SOT109-1 package | Design support | 2020-01-22 |
| SOT403-1 | 3D model for products with SOT403-1 package | Design support | 2020-01-22 |
| hc139 | 74HC139 IBIS model | IBIS model | 2020-08-14 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SO16_SOT109-1_mk | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.35 mm body | Marcom graphics | 2017-01-28 |
| SSOP16_SOT338-1_mk | plastic, shrink small outline package; 16 leads; 0.65 mm pitch; 6.2 mm x 5.3 mm x 2 mm body | Marcom graphics | 2017-01-28 |
| TSSOP16_SOT403-1_mk | plastic, thin shrink small outline package; 16 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
| SOT109-1 | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
| SOT338-1 | plastic, shrink small outline package; 16 leads; 0.65 mm pitch; 6.2 mm x 5.3 mm x 2 mm body | Package information | 2022-06-20 |
| SOT403-1 | plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-08 |
| SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
| SSOP-TSSOP-VSO-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
| HCT_USER_GUIDE | HC/T User Guide | User manual | 1997-10-31 |
| SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
| SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.