 
74HC194
4-bit bidirectional universal shift register
The 74HC194 is a 4-bit bidirectional universal shift register. The synchronous operation of the device is determined by the mode select inputs (S0, S1). In parallel load mode (S0 and S1 HIGH) data appearing on the D0 to D3 inputs, when S0 and S1 are HIGH, is transferred to the Q0 to Q3 outputs. When S0 is HIGH and S1 is LOW data is entered serially via DSL and shifted from left to right; when S0 is LOW and S1 is HIGH data is entered serially via DSR and shifted from right to left. DSR and DSL allow multistage shift right or shift left data transfers without interfering with parallel load operation. If both S0 and S1 are LOW, existing data is retained in a hold mode. Mode select and data inputs are edge-triggered, responding only to the LOW-to-HIGH transition of the clock (CP). Therefore, the only timing restriction is that the mode control and selected data inputs must be stable one set-up time prior to the positive transition of the clock pulse. When LOW, the asynchronous master reset (MR) overrides all other input conditions and forces the Q outputs LOW. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC.
Features and benefits
- Wide supply voltage range from 2.0 V to 6.0 V 
- CMOS low power dissipation 
- High noise immunity 
- Latch-up performance exceeds 100 mA per JESD 78 Class II Level B 
- Complies with JEDEC standards: - JESD8C (2.7 V to 3.6 V)
- JESD7A (2.0 V to 6.0 V)
 
- CMOS input levels 
- Shift-left and shift right capability 
- Synchronous parallel and serial data transfer 
- Easily expanded for both serial and parallel operation 
- Asynchronous master reset 
- Hold (‘do nothing’) mode 
- ESD protection: - HBM JESD22-A114F exceeds 2000 V 
- MM JESD22-A115-A exceeds 200 V 
 
- Specified from -40 °C to +85 °C and -40 °C to +125 °C 
Parametrics
| Type number | 
|---|
Package
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing | 
|---|---|---|---|---|---|---|---|
| 74HC194D | 74HC194D,652 (933714090652) | Obsolete | 74HC194D |   SO16 (SOT109-1) | SOT109-1 | SO-SOJ-REFLOW SO-SOJ-WAVE WAVE_BG-BD-1 | SOT109-1_652 | 
| 74HC194D,653 (933714090653) | Obsolete | 74HC194D | Not available | ||||
| 74HC194DB | 74HC194DB,112 (935189740112) | Obsolete |   SSOP16 (SOT338-1) | SOT338-1 | SSOP-TSSOP-VSO-REFLOW SSOP-TSSOP-VSO-WAVE | Not available | |
| 74HC194DB,118 (935189740118) | Obsolete | Not available | 
Environmental information
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | 
|---|---|---|---|---|
| 74HC194D | 74HC194D,652 | 74HC194D |  |   | 
| 74HC194D | 74HC194D,653 | 74HC194D |  |   | 
| 74HC194DB | 74HC194DB,112 | 74HC194DB |  |   | 
| 74HC194DB | 74HC194DB,118 | 74HC194DB |  |   | 
Documentation (15)
| File name | Title | Type | Date | 
|---|---|---|---|
| 74HC194 | 4-bit bidirectional universal shift register | Data sheet | 2021-03-16 | 
| AN11044 | Pin FMEA 74HC/74HCT family | Application note | 2019-01-09 | 
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 | 
| SOT109-1 | 3D model for products with SOT109-1 package | Design support | 2020-01-22 | 
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 | 
| SO16_SOT109-1_mk | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.35 mm body | Marcom graphics | 2017-01-28 | 
| SSOP16_SOT338-1_mk | plastic, shrink small outline package; 16 leads; 0.65 mm pitch; 6.2 mm x 5.3 mm x 2 mm body | Marcom graphics | 2017-01-28 | 
| SOT109-1 | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 | 
| SOT338-1 | plastic, shrink small outline package; 16 leads; 0.65 mm pitch; 6.2 mm x 5.3 mm x 2 mm body | Package information | 2022-06-20 | 
| SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 | 
| SSOP-TSSOP-VSO-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 | 
| HCT_USER_GUIDE | HC/T User Guide | User manual | 1997-10-31 | 
| SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 | 
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 | 
| SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 | 
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date | 
|---|---|---|---|
| SOT109-1 | 3D model for products with SOT109-1 package | Design support | 2020-01-22 | 
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.