74HC1G32; 74HCT1G32
2-input OR gate
The 74HC1G32; 74HCT1G32 is a single 2-input OR gate. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC.
Features and benefits
Wide supply voltage range from 2.0 V to 6.0 V
Symmetrical output impedance
High noise immunity
CMOS low power dissipation
Balanced propagation delays
Latch-up performance exceeds 100 mA per JESD78 Class II Level B
Input levels:
For 74HC1G32: CMOS level
For 74HCT1G32: TTL level
-
Complies with JEDEC standards:
JESD8C (2.7 V to 3.6 V)
JESD7A (2.0 V to 6.0 V)
-
ESD protection
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Specified from -40° C to +85° C and from -40° C to +125° C
Parametrics
| Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 74HC1G32GV | 2.0 - 6.0 | CMOS | ± 2.6 | 8.0 | 36 | 1 | low | -40~125 | 220 | 33 | 131 | TSOP5 |
| 74HC1G32GW | 2.0 - 6.0 | CMOS | ± 2.6 | 8.0 | 36 | 1 | low | -40~125 | 261 | 39.3 | 138 | TSSOP5 |
| 74HC1G32GZ | 2.0 - 6.0 | CMOS | low | -40~125 | XSON5 | |||||||
| 74HCT1G32GV | 4.5 - 5.5 | TTL | ± 2 | 10 | 36 | 1 | low | -40~125 | 220 | 33 | 131 | TSOP5 |
| 74HCT1G32GW | TSSOP5 | |||||||||||
| 74HCT1G32GZ | 4.5 - 5.5 | TTL | low | -40~125 | XSON5 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74HC1G32GV | 74HC1G32GV,125 (935272007125) |
Active | H32 |
TSOP5 (SOT753) |
SOT753 |
WAVE_BG-BD-1
|
SOT753_125 |
| 74HC1G32GW | 74HC1G32GW,125 (935245750125) |
Active | HG |
TSSOP5 (SOT353-1) |
SOT353-1 |
WAVE_BG-BD-1
|
SOT353-1_125 |
| 74HC1G32GZ | 74HC1G32GZYL (935691655315) |
Active | HG |
XSON5 (SOT8065-1) |
SOT8065-1 | SOT8065-1_315 | |
| 74HCT1G32GV | 74HCT1G32GV,125 (935272009125) |
Active | T32 |
TSOP5 (SOT753) |
SOT753 |
WAVE_BG-BD-1
|
SOT753_125 |
| 74HCT1G32GW | 74HCT1G32GW,125 (935245740125) |
Active | TG |
TSSOP5 (SOT353-1) |
SOT353-1 |
WAVE_BG-BD-1
|
SOT353-1_125 |
| 74HCT1G32GZ | 74HCT1G32GZYL (935691671315) |
Active | TG |
XSON5 (SOT8065-1) |
SOT8065-1 | SOT8065-1_315 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74HC1G32GV | 74HC1G32GV,125 | 74HC1G32GV |
|
|
| 74HC1G32GW | 74HC1G32GW,125 | 74HC1G32GW |
|
|
| 74HC1G32GZ | 74HC1G32GZYL | 74HC1G32GZ |
|
|
| 74HCT1G32GV | 74HCT1G32GV,125 | 74HCT1G32GV |
|
|
| 74HCT1G32GW | 74HCT1G32GW,125 | 74HCT1G32GW |
|
|
| 74HCT1G32GZ | 74HCT1G32GZYL | 74HCT1G32GZ |
|
|
Documentation (19)
| File name | Title | Type | Date |
|---|---|---|---|
| 74HC_HCT1G32 | 2-input OR gate | Data sheet | 2025-09-09 |
| AN10161 | PicoGate Logic footprints | Application note | 2002-10-29 |
| AN11044 | Pin FMEA 74HC/74HCT family | Application note | 2019-01-09 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| mna166 | Block diagram: 74AHC1G32GV, 74AHC1G32GW, 74AHC2G32DC, 74AHC2G32DP, 74AHC2G32GD, 74AHCT1G32GV, 74AHCT1G32GW, 74AHCT2G32DC, 74AHCT2G32DP, 74AHCT2G32GD, 74AUP1G02GF, 74AUP1G02GM, 74AUP1G02GW, 74AUP1G32GF, 74AUP1G32GM, 74AUP1G32GW, 74HC1G32GV, 74HC1G32GW, 74HC2G32DC, 74HC2G32DP, 74HC2G32GD, 74HCT1G32GV, 74HCT1G32GW, 74HCT2G32DC, 74HCT2G32DP, 74HCT2G32GD | Block diagram | 2009-11-04 |
| Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
| SOT753 | 3D model for products with SOT753 package | Design support | 2019-01-22 |
| SOT353-1 | 3D model for products with SOT353-1 package | Design support | 2019-09-23 |
| SOT8065-1 | 3D model for products with SOT8065-1 package | Design support | 2024-11-05 |
| hc1g32 | 74HC1G32 IBIS model | IBIS model | 2022-12-21 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| Leaflet_SOT8065_Minilogic | Leaflet_SOT8065 Minilogic | Leaflet | 2024-11-15 |
| TSSOP5_SOT353-1_mk | plastic, thin shrink small outline package; 5 leads; 0.65 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2018-07-25 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2025-11-14 |
| SOT753 | plastic, surface-mounted package; 5 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm body | Package information | 2022-05-31 |
| SOT353-1 | plastic thin shrink small outline package; 5 leads; body width 1.25 mm | Package information | 2022-11-15 |
| SOT8065-1 | Plastic thermal enhanced extremely thin small outline package withside-wettable flanks (SWF); no leads; 5 terminals; body 1.1 × 0.85 × 0.5mm | Package information | 2024-09-24 |
| MAR_SOT753 | MAR_SOT753 Topmark | Top marking | 2013-06-03 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT753 | 3D model for products with SOT753 package | Design support | 2019-01-22 |
| SOT353-1 | 3D model for products with SOT353-1 package | Design support | 2019-09-23 |
| SOT8065-1 | 3D model for products with SOT8065-1 package | Design support | 2024-11-05 |
| hc1g32 | 74HC1G32 IBIS model | IBIS model | 2022-12-21 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.