Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

74HCS138

3-to-8 line decoder/demultiplexer with Schmitt-trigger inputs and inverting outputs

The 74HCS138 decodes three binary weighted address inputs (A0, A1 and A2) to eight mutually exclusive outputs (Y0 to Y7). The device features three enable inputs (E1, E2 and E3). Every output will be HIGH unless E1 and E2 are LOW and E3 is HIGH. This multiple enable function allows easy parallel expansion to a 1-of-32 (5 to 32 lines) decoder with just four ICs and one inverter. The 74HCS138 can be used as an eight output demultiplexer by using one of the active LOW enable inputs as the data input and the remaining enable inputs as strobes. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC.

All inputs are Schmitt-trigger inputs, capable of transforming slowly changing input signals into sharply defined, jitter-free output signals.

Features and benefits

  • Wide supply voltage range from 2.0 V to 6.0 V

  • Schmitt-trigger inputs
  • Low power consumption
    • Typical supply current (ICC) of 100 nA
    • Typical input leakage current (II) of ±10 nA
  • ±7.8 mA output drive at 6 V
  • Demultiplexing capability

  • Multiple input enable for easy expansion or independent controls

  • Ideal for memory chip select decoding

  • Active LOW mutually exclusive outputs

  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level B

  • Complies with JEDEC standards:
    • JESD7A (2.0 V to 6.0 V)
  • ESD protection:

    • HBM ANSI/ESDA/JEDEC JS-001 class 3A exceeds 4000 V

    • CDM ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1500 V

  • Multiple package options

  • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

Parametrics

Type number VCC (V) Logic switching levels Power dissipation considerations Tamb (°C) Package name
74HCS138BQ 2.0 - 6.0 CMOS low -40~125 DHVQFN16
74HCS138D 2.0 - 6.0 CMOS low -40~125 SO16
74HCS138PW 2.0 - 6.0 CMOS low -40~125 TSSOP16

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74HCS138BQ 74HCS138BQX
(935692377115)
Active S138 SOT763-1
DHVQFN16
(SOT763-1)
SOT763-1 SOT763-1_115
74HCS138D 74HCS138DJ
(935692379118)
Active 74HCS138D SOT109-1
SO16
(SOT109-1)
SOT109-1 SO-SOJ-REFLOW
SO-SOJ-WAVE
WAVE_BG-BD-1
SOT109-1_118
74HCS138PW 74HCS138PWJ
(935692375118)
Active S138 SOT403-1
TSSOP16
(SOT403-1)
SOT403-1 SSOP-TSSOP-VSO-WAVE
SOT403-1_118

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
74HCS138BQ 74HCS138BQX 74HCS138BQ rohs rhf rhf
74HCS138D 74HCS138DJ 74HCS138D rohs rhf rhf
74HCS138PW 74HCS138PWJ 74HCS138PW rohs rhf rhf
Quality and reliability disclaimer

Documentation (17)

File name Title Type Date
74HCS138 3-to-8 line decoder/demultiplexer with Schmitt-trigger inputs and inverting outputs Data sheet 2025-10-24
AN90063 Questions about package outline drawings Application note 2025-10-22
SOT763-1 3D model for products with SOT763-1 package Design support 2019-10-03
SOT109-1 3D model for products with SOT109-1 package Design support 2020-01-22
SOT403-1 3D model for products with SOT403-1 package Design support 2020-01-22
74hcs138 74HCS138 IBIS model IBIS model 2025-10-26
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
DHVQFN16_SOT763-1_mk plastic, dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 0.85 mm body Marcom graphics 2017-01-28
SO16_SOT109-1_mk plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.35 mm body Marcom graphics 2017-01-28
TSSOP16_SOT403-1_mk plastic, thin shrink small outline package; 16 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body Marcom graphics 2017-01-28
SOT763-1 plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 1 mm body Package information 2023-05-11
SOT109-1 plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm body Package information 2023-11-07
SOT403-1 plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm body Package information 2023-11-08
SO-SOJ-REFLOW Footprint for reflow soldering Reflow soldering 2009-10-08
SO-SOJ-WAVE Footprint for wave soldering Wave soldering 2009-10-08
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08
SSOP-TSSOP-VSO-WAVE Footprint for wave soldering Wave soldering 2009-10-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOT763-1 3D model for products with SOT763-1 package Design support 2019-10-03
SOT109-1 3D model for products with SOT109-1 package Design support 2020-01-22
SOT403-1 3D model for products with SOT403-1 package Design support 2020-01-22
74hcs138 74HCS138 IBIS model IBIS model 2025-10-26

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.