
74LV165
Parametrics
Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|
74LV165AD | 1.0 - 5.5 | TTL | ± 12 | 7.5 | 115 | 8 | low | -40~85 | 115 | 9.4 | 51 | SO16 |
74LV165APW | 1.0 - 5.5 | TTL | ± 12 | 7.5 | 115 | 8 | low | -40~85 | 124 | 4.4 | 53.9 | TSSOP16 |
74LV165D | 1.0 - 5.5 | TTL | ± 12 | 18 | 78 | 8 | low | -40~125 | 91 | 9.3 | 51 | SO16 |
74LV165PW | 1.0 - 5.5 | TTL | ± 12 | 18 | 78 | 8 | low | -40~125 | 120 | 3.3 | 48.7 | TSSOP16 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74LV165AD | 74LV165AD,118 (935273176118) |
Active | 74LV165AD |
![]() SO16 (SOT109-1) |
SOT109-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT109-1_118 |
74LV165APW | 74LV165APW,118 (935273177118) |
Active | LV165A |
![]() TSSOP16 (SOT403-1) |
SOT403-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT403-1_118 |
74LV165D | 74LV165D,118 (935156060118) |
Active | 74LV165D |
![]() SO16 (SOT109-1) |
SOT109-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT109-1_118 |
74LV165PW | 74LV165PW,118 (935174540118) |
Active | LV165 |
![]() TSSOP16 (SOT403-1) |
SOT403-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT403-1_118 |
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74LV165D | 74LV165D,112 (935156060112) |
Withdrawn / End-of-life | 74LV165D |
![]() SO16 (SOT109-1) |
SOT109-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT109-1_112 |
74LV165DB | 74LV165DB,112 (935166030112) |
Obsolete | no package information | ||||
74LV165DB,118 (935166030118) |
Obsolete |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74LV165AD | 74LV165AD,118 | 74LV165AD |
|
![]() |
74LV165APW | 74LV165APW,118 | 74LV165APW |
|
![]() |
74LV165D | 74LV165D,118 | 74LV165D |
|
![]() |
74LV165PW | 74LV165PW,118 | 74LV165PW |
|
![]() |
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74LV165D | 74LV165D,112 | 74LV165D |
|
![]() |
74LV165DB | 74LV165DB,112 | 74LV165DB |
|
![]() |
74LV165DB | 74LV165DB,118 | 74LV165DB |
|
![]() |
Documentation (14)
File name | Title | Type | Date |
---|---|---|---|
74LV165 | 8-bit parallel-in/serial-out shift register | Data sheet | 2024-01-31 |
AN90063 | Questions about package outline drawings | Application note | 2025-06-13 |
sv00589 | Block diagram: 74LV165D, 74LV165DB, 74LV165N, 74LV165PW | Block diagram | 2009-11-03 |
SOT109-1 | 3D model for products with SOT109-1 package | Design support | 2020-01-22 |
SOT403-1 | 3D model for products with SOT403-1 package | Design support | 2020-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SO16_SOT109-1_mk | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.35 mm body | Marcom graphics | 2017-01-28 |
TSSOP16_SOT403-1_mk | plastic, thin shrink small outline package; 16 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
SOT109-1 | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
SOT403-1 | plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-08 |
SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.