74LVC2G08
Applications
Logic gates are the fundamental building blocks of any digital circuit. Neperia's comprehensive range of logic gates, including AND, OR, NAND, NOR, X-OR, X-NOR functions in multiple logic families, allows for variety of control logic solutions.
Gates are available in standard SO, TSSOP, PicoGate and innovative leadless MicroPak and DQFN packages for PCB space saving.
Features and benefits
- Mixed 5 V and 3.3 V applications
- Reduce time to market for complex designs
- Save board space
- Open-drain output options
- Improved signal integrity for complex layouts
- Wide supply voltage range
- Low propagation delay
- Overvoltage tolerant options
- Low input threshold options
- CMOS low power
Applications
- Cell phone
- Computing
- STB
- LCD TV
- Industrial controllers
Parametrics
| Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 74LVC2G08DC | 1.65 - 5.5 | CMOS/LVTTL | ± 24 | 2.1 | 150 | 2 | low | -40~125 | 200 | 32.4 | 110 | VSSOP8 |
| 74LVC2G08DP | 1.65 - 5.5 | CMOS/LVTTL | ± 24 | 2.1 | 150 | 2 | low | -40~125 | 210 | 18.8 | 104 | TSSOP8 |
| 74LVC2G08GN | 1.65 - 5.5 | CMOS/LVTTL | ± 24 | 2.1 | 150 | 2 | low | -40~125 | 231 | 9.5 | 142 | XSON8 |
| 74LVC2G08GS | 1.65 - 5.5 | CMOS/LVTTL | ± 24 | 2.1 | 150 | 2 | low | -40~125 | 269 | 9.7 | 141 | XSON8 |
| 74LVC2G08GT | 1.65 - 5.5 | CMOS/LVTTL | ± 24 | 2.1 | 150 | 2 | low | -40~125 | 317 | 5.6 | 150 | XSON8 |
| 74LVC2G08GX | 1.65 - 5.5 | CMOS/LVTTL | ± 24 | 2.1 | 150 | 2 | low | -40~125 | X2SON8 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74LVC2G08DC | 74LVC2G08DC/GH (935693374125) |
Development | V08 |
VSSOP8 (SOT765-1) |
SOT765-1 | SOT765-1_125 | |
| 74LVC2G08DC/G131H (935693375125) |
Development | V08 | SOT765-1_125 | ||||
| 74LVC2G08DC/G400H (935693376125) |
Development | V08 | SOT765-1_125 | ||||
| 74LVC2G08DC/G911H (935693377125) |
Development | V08 | SOT765-1_125 | ||||
| 74LVC2G08DC,125 (935274766125) |
Active | V08 | SOT765-1_125 | ||||
| 74LVC2G08DP | 74LVC2G08DP,125 (935273582125) |
Active | V08 |
TSSOP8 (SOT505-2) |
SOT505-2 | SOT505-2_125 | |
| 74LVC2G08GN | 74LVC2G08GN,115 (935292238115) |
Active | VE |
XSON8 (SOT1116) |
SOT1116 | SOT1116_115 | |
| 74LVC2G08GS | 74LVC2G08GS,115 (935292382115) |
Active | VE |
XSON8 (SOT1203) |
SOT1203 | SOT1203_115 | |
| 74LVC2G08GT | 74LVC2G08GT,115 (935278921115) |
Active | V08 |
XSON8 (SOT833-1) |
SOT833-1 | SOT833-1_115 | |
| 74LVC2G08GX | 74LVC2G08GXX (935308435115) |
Active | VE |
X2SON8 (SOT1233-2) |
SOT1233-2 | SOT1233-2_115 |
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74LVC2G08GD | 74LVC2G08GD,125 (935286854125) |
Obsolete | no package information | ||||
| 74LVC2G08GF | 74LVC2G08GF,115 (935291503115) |
Withdrawn / End-of-life |
XSON8 (SOT1089) |
SOT1089 | SOT1089_115 | ||
| 74LVC2G08GM | 74LVC2G08GM,125 (935277238125) |
Obsolete | V08 |
XQFN8 (SOT902-2) |
SOT902-2 | SOT902-2_125 | |
| 74LVC2G08GM,115 (935277238115) |
Obsolete | V08 | Not available | ||||
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74LVC2G08DC | 74LVC2G08DC/GH | 74LVC2G08DC |
|
|
| 74LVC2G08DC | 74LVC2G08DC/G131H | 74LVC2G08DC |
|
|
| 74LVC2G08DC | 74LVC2G08DC/G400H | 74LVC2G08DC |
|
|
| 74LVC2G08DC | 74LVC2G08DC/G911H | 74LVC2G08DC |
|
|
| 74LVC2G08DC | 74LVC2G08DC,125 | 74LVC2G08DC |
|
|
| 74LVC2G08DP | 74LVC2G08DP,125 | 74LVC2G08DP |
|
|
| 74LVC2G08GN | 74LVC2G08GN,115 | 74LVC2G08GN |
|
|
| 74LVC2G08GS | 74LVC2G08GS,115 | 74LVC2G08GS |
|
|
| 74LVC2G08GT | 74LVC2G08GT,115 | 74LVC2G08GT |
|
|
| 74LVC2G08GX | 74LVC2G08GXX | 74LVC2G08GX |
|
|
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74LVC2G08GD | 74LVC2G08GD,125 | 74LVC2G08GD |
|
|
| 74LVC2G08GF | 74LVC2G08GF,115 | 74LVC2G08GF |
|
|
| 74LVC2G08GM | 74LVC2G08GM,125 | 74LVC2G08GM |
|
|
| 74LVC2G08GM | 74LVC2G08GM,115 | 74LVC2G08GM |
|
|
Documentation (35)
| File name | Title | Type | Date |
|---|---|---|---|
| 74LVC2G08 | Dual 2-input AND gate | Data sheet | 2024-08-12 |
| AN10161 | PicoGate Logic footprints | Application note | 2002-10-29 |
| AN11009 | Pin FMEA for LVC family | Application note | 2019-01-09 |
| AN11052 | Pin FMEA for AUP family | Application note | 2019-01-09 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| 001aah788 | Block diagram: 74AUP2G08DC, 74AUP2G08GD, 74AUP2G08GM, 74AUP2G08GT, 74LVC2G08DC, 74LVC2G08DP, 74LVC2G08GD, 74LVC2G08GM, 74LVC2G08GT | Block diagram | 2009-11-04 |
| Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
| Nexperia_document_guide_MiniLogic_MicroPak_201808 | MicroPak leadless logic portfolio guide | Brochure | 2018-09-03 |
| SOT765-1 | 3D model for products with SOT765-1 package | Design support | 2020-01-22 |
| SOT505-2 | 3D model for products with SOT505-2 package | Design support | 2019-01-18 |
| SOT1089 | 3D model for products with SOT1089 package | Design support | 2019-10-07 |
| SOT1116 | 3D model for products with SOT1116 package | Design support | 2023-02-02 |
| SOT1203 | 3D model for products with SOT1203 package | Design support | 2023-02-02 |
| SOT833-1 | 3D model for products with SOT833-1 package | Design support | 2021-01-28 |
| SOT1233-2 | 3D model for products with SOT1233-2 package | Design support | 2021-01-28 |
| lvc2g08 | 74LVC2G08 IBIS model | IBIS model | 2014-10-20 |
| Nexperia_document_leaflet_Logic_X2SON_packages_062018 | X2SON ultra-small 4, 5, 6 & 8-pin leadless packages | Leaflet | 2018-06-05 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| VSSOP8_SOT765-1_mk | plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
| XSON8_SOT1089_mk | plastic, extremely thin small outline package; no leads; 8 terminals; 0.55 mm pitch; 1.35 mm x 1 mm x 0.5 mm body | Marcom graphics | 2017-01-28 |
| XQFN8_SOT902-2_mk | plastic, extremely thin quad flat package; 8 terminals; 0.55 mm pitch; 1.6 mm x 1.6 mm x 0.5 mm body | Marcom graphics | 2017-01-28 |
| XSON8_SOT1203_mk | plastic, leadless extremely thin small outline package; 8 terminals; 0.35 mm pitch; 1.35 mm x 1 mm x 0.35 mm body | Marcom graphics | 2019-02-04 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOT765-1 | plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body | Package information | 2022-06-03 |
| SOT505-2 | plastic, thin shrink small outline package; 8 leads; 0.65 mm pitch; 3 mm x 3 mm x 1.1 mm body | Package information | 2022-06-03 |
| SOT1089 | plastic, leadless extremely thin small outline package; 8 terminals; 0.35 mm pitch; 1.35 mm x 1 mm x 0.5 mm body | Package information | 2022-06-03 |
| SOT902-2 | plastic, leadless extremely thin quad flat package; 8 terminals; 0.5 mm pitch; 1.6 mm x 1.6 mm x 0.5 mm body | Package information | 2020-04-21 |
| SOT1116 | plastic, leadless extremely thin small outline package; 8 terminals; 0.3 mm pitch; 1.2 mm x 1 mm x 0.35 mm body | Package information | 2022-06-02 |
| SOT1203 | plastic, leadless extremely thin small outline package; 8 terminals; 0.35 mm pitch; 1.35 mm x 1 mm x 0.35 mm body | Package information | 2022-06-03 |
| SOT833-1 | plastic, leadless extremely thin small outline package; 8 terminals; 0.5 mm pitch; 1 mm x 1.95 mm x 0.5 mm body | Package information | 2022-06-03 |
| SOT1233-2 | plastic thermal enhanced extremely thin small outline package; no leads;8 terminals; body 1.35 x 0.8 x 0.32 mm | Package information | 2026-06-29 |
| MAR_SOT1089 | MAR_SOT1089 Topmark | Top marking | 2013-06-03 |
| MAR_SOT1116 | MAR_SOT1116 Topmark | Top marking | 2013-06-03 |
| MAR_SOT1203 | MAR_SOT1203 Topmark | Top marking | 2013-06-03 |
| MAR_SOT833 | MAR_SOT833 Topmark | Top marking | 2013-06-03 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT765-1 | 3D model for products with SOT765-1 package | Design support | 2020-01-22 |
| SOT505-2 | 3D model for products with SOT505-2 package | Design support | 2019-01-18 |
| SOT1089 | 3D model for products with SOT1089 package | Design support | 2019-10-07 |
| SOT1116 | 3D model for products with SOT1116 package | Design support | 2023-02-02 |
| SOT1203 | 3D model for products with SOT1203 package | Design support | 2023-02-02 |
| SOT833-1 | 3D model for products with SOT833-1 package | Design support | 2021-01-28 |
| SOT1233-2 | 3D model for products with SOT1233-2 package | Design support | 2021-01-28 |
| lvc2g08 | 74LVC2G08 IBIS model | IBIS model | 2014-10-20 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.