74LVT244A; 74LVTH244A
3.3 V octal buffer/line driver; 3-state
The 74LVT244A; 74LVTH244A is an 8-bit buffer/line driver with 3-state outputs. The device can be used as two 4-bit buffers or one 8-bit buffer. The device features two output enables (1OE and 2OE), each controlling four of the 3-state outputs. A HIGH on nOE causes the outputs to assume a high-impedance OFF-state. Bus hold data inputs eliminate the need for external pull-up resistors to define unused inputs
Features and benefits
Octal bus interface
3-state buffers
Output capability: +64 mA and -32 mA
Wide supply voltage range from 2.7 V to 3.6 V
Overvoltage tolerant inputs to 5.5 V
Direct interface with TTL levels
BiCMOS high speed and output drive
IOFF circuitry provides partial Power-down mode operation
Bus hold data inputs eliminate need for external pull-up resistors to hold unused inputs
Live insertion and extraction permitted
Power-up 3-state
No bus current loading when output is tied to 5 V bus
Latch-up performance exceeds 500 mA per JESD 78 Class II Level B
Complies with JEDEC standard JESD8C (2.7 V to 3.6 V)
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Specified from -40 °C to 85 °C
Parametrics
| Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Rth(j-c) (K/W) | Package name | |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 74LVT244ABQ | 2.7 - 3.6 | TTL | -32 / +64 | 150 | 8 | medium | -40~85 | 77 | 48 | DHVQFN20 | |
| 74LVT244AD | 2.7 - 3.6 | TTL | -32 / +64 | 150 | 8 | medium | -40~85 | 84 | 25.8 | 60 | SO20 |
| 74LVT244APW | 2.7 - 3.6 | TTL | -32 / +64 | 150 | 8 | medium | -40~85 | 100 | 4.3 | 44 | TSSOP20 |
| 74LVTH244ABQ | 2.7 - 3.6 | TTL | -32 / +64 | 150 | 8 | medium | -40~85 | 77 | 48 | DHVQFN20 | |
| 74LVTH244AD | 2.7 - 3.6 | TTL | -32 / +64 | 150 | 8 | medium | -40~85 | 84 | 25.8 | 60 | SO20 |
| 74LVTH244APW | 2.7 - 3.6 | TTL | -32 / +64 | 150 | 8 | medium | -40~85 | 100 | 4.3 | 44 | TSSOP20 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74LVT244ABQ | 74LVT244ABQ,115 (935285602115) |
Active | LVT244A |
DHVQFN20 (SOT764-1) |
SOT764-1 | SOT764-1_115 | |
| 74LVT244AD | 74LVT244AD,118 (935167130118) |
Active | 74LVT244AD |
SO20 (SOT163-1) |
SOT163-1 |
WAVE_BG-BD-1
|
SOT163-1_118 |
| 74LVT244APW | 74LVT244APW,118 (935176380118) |
Active | LVT244A |
TSSOP20 (SOT360-1) |
SOT360-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT360-1_118 |
| 74LVTH244ABQ | 74LVTH244ABQ,115 (935285603115) |
Active | LVTH244A |
DHVQFN20 (SOT764-1) |
SOT764-1 | SOT764-1_115 | |
| 74LVTH244AD | 74LVTH244AD,118 (935262069118) |
Active | 74LVTH244AD |
SO20 (SOT163-1) |
SOT163-1 |
WAVE_BG-BD-1
|
SOT163-1_118 |
| 74LVTH244APW | 74LVTH244APW,118 (935262071118) |
Active | VTH244A |
TSSOP20 (SOT360-1) |
SOT360-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT360-1_118 |
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74LVT244AD | 74LVT244AD,112 (935167130112) |
Withdrawn / End-of-life | 74LVT244AD |
SO20 (SOT163-1) |
SOT163-1 |
WAVE_BG-BD-1
|
Not available |
| 74LVT244ADB | 74LVT244ADB,112 (935167140112) |
Obsolete | LVT244A |
SSOP20 (SOT339-1) |
SOT339-1 |
SSOP-TSSOP-VSO-WAVE
|
Not available |
| 74LVT244ADB,118 (935167140118) |
Obsolete | LVT244A | SOT339-1_118 | ||||
| 74LVTH244ADB | 74LVTH244ADB,112 (935262070112) |
Obsolete |
SSOP20 (SOT339-1) |
SOT339-1 |
SSOP-TSSOP-VSO-WAVE
|
Not available | |
| 74LVTH244ADB,118 (935262070118) |
Obsolete | SOT339-1_118 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74LVT244ABQ | 74LVT244ABQ,115 | 74LVT244ABQ |
|
|
| 74LVT244AD | 74LVT244AD,118 | 74LVT244AD |
|
|
| 74LVT244APW | 74LVT244APW,118 | 74LVT244APW |
|
|
| 74LVTH244ABQ | 74LVTH244ABQ,115 | 74LVTH244ABQ |
|
|
| 74LVTH244AD | 74LVTH244AD,118 | 74LVTH244AD |
|
|
| 74LVTH244APW | 74LVTH244APW,118 | 74LVTH244APW |
|
|
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74LVT244AD | 74LVT244AD,112 | 74LVT244AD |
|
|
| 74LVT244ADB | 74LVT244ADB,112 | 74LVT244ADB |
|
|
| 74LVT244ADB | 74LVT244ADB,118 | 74LVT244ADB |
|
|
| 74LVTH244ADB | 74LVTH244ADB,112 | 74LVTH244ADB |
|
|
| 74LVTH244ADB | 74LVTH244ADB,118 | 74LVTH244ADB |
|
|
Documentation (21)
| File name | Title | Type | Date |
|---|---|---|---|
| 74LVT_LVTH244A | 3.3 V octal buffer/line driver; 3-state | Data sheet | 2024-07-08 |
| AN263 | Power considerations when using CMOS and BiCMOS logic devices | Application note | 2023-02-07 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| 001aae463 | Block diagram: 74LVT244BD, 74LVT244BDB, 74LVT244BPW, 74LVTH244BD, 74LVTH244BDB, 74LVTH244BPW | Block diagram | 2009-11-04 |
| 001aae510 | Block diagram: 74LVT244AD, 74LVT244ADB, 74LVT244APW, 74LVTH244AD, 74LVTH244ADB, 74LVTH244APW | Block diagram | 2009-11-04 |
| 001aah764 | Block diagram: 74LVT244AD, 74LVT244ADB, 74LVT244APW, 74LVTH244AD, 74LVTH244ADB, 74LVTH244APW | Block diagram | 2009-11-03 |
| mna825 | Block diagram: 74LVT244BD, 74LVT244BDB, 74LVT244BPW, 74LVTH244BD, 74LVTH244BDB, 74LVTH244BPW, 74LVT244AD, 74LVT244ADB, 74LVT244APW, 74LVTH244AD, 74LVTH244ADB, 74LVTH244APW | Block diagram | 2009-11-04 |
| mna826 | Block diagram: 74LVT244AD, 74LVT244ADB, 74LVT244APW, 74LVTH244AD, 74LVTH244ADB, 74LVTH244APW | Block diagram | 2009-11-04 |
| SOT764-1 | 3D model for products with SOT764-1 package | Design support | 2019-10-03 |
| SOT163-1 | 3D model for products with SOT163-1 package | Design support | 2020-01-22 |
| SOT360-1 | 3D model for products with SOT360-1 package | Design support | 2020-01-22 |
| lvt244a | lvt244a IBIS model | IBIS model | 2013-04-09 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| DHVQFN20_SOT764-1_mk | plastic, dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 2.5 mm x 4.5 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
| TSSOP20_SOT360-1_mk | plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
| SOT764-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 4.5 mm x 2.5 mm x 1 mm body | Package information | 2022-06-21 |
| SOT163-1 | plastic, small outline package; 20 leads; 1.27 mm pitch; 12.8 mm x 7.5 mm x 2.65 mm body | Package information | 2024-11-15 |
| SOT339-1 | plastic, shrink small outline package; 20 leads; 0.65 mm pitch; 7.2 mm x 5.3 mm x 2 mm body | Package information | 2020-04-21 |
| SOT360-1 | plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.2 mm body | Package information | 2024-11-15 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
| SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT764-1 | 3D model for products with SOT764-1 package | Design support | 2019-10-03 |
| SOT163-1 | 3D model for products with SOT163-1 package | Design support | 2020-01-22 |
| SOT360-1 | 3D model for products with SOT360-1 package | Design support | 2020-01-22 |
| lvt244a | lvt244a IBIS model | IBIS model | 2013-04-09 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.