74VHC245; 74VHCT245
Octal bus transceiver; 3-state
The 74VHC245; 74VHCT245 are high-speed Si-gate CMOS devices.
The 74VHC245; 74VHCT245 are octal transceivers featuring non-inverting 3-state bus compatible outputs in both send and receive directions.
The 74VHC245; 74VHCT245 feature an output enable input (OE), for easy cascading, and a send and receive direction control input (DIR).
OE controls the outputs so that the buses are effectively isolated.
Features and benefits
Balanced propagation delays
All inputs have Schmitt-trigger action
Inputs accept voltages higher than VCC
- Input levels:
The 74VHC245 operates with CMOS input level
The 74VHCT245 operates with TTL input level
- ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Multiple package options
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
Parametrics
| Type number | VCC(A) (V) | VCC(B) (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Nr of bits | fmax (MHz) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Rth(j-c) (K/W) | Package name | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 74VHC245BQ | n.a. | n.a. | CMOS | ± 8 | 3.5 | 8 | 60 | low | -40~125 | 75 | 47 | DHVQFN20 | |
| 74VHC245D | n.a. | n.a. | CMOS | ± 8 | 3.5 | 8 | 60 | low | -40~125 | 83 | 28.0 | 59 | SO20 |
| 74VHC245PW | n.a. | n.a. | CMOS | ± 8 | 3.5 | 8 | 60 | low | -40~125 | 99 | 4.7 | 43 | TSSOP20 |
| 74VHCT245BQ | n.a. | n.a. | TTL | ± 8 | 5.0 | 8 | 60 | low | -40~125 | 75 | 47 | DHVQFN20 | |
| 74VHCT245D | n.a. | n.a. | TTL | ± 8 | 5.0 | 8 | 60 | low | -40~125 | 83 | 28.0 | 59 | SO20 |
| 74VHCT245PW | n.a. | n.a. | TTL | ± 8 | 5.0 | 8 | 60 | low | -40~125 | 99 | 4.7 | 43 | TSSOP20 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74VHC245BQ | 74VHC245BQ/GX (935693416115) |
Development | VHC245 |
DHVQFN20 (SOT764-1) |
SOT764-1 | SOT764-1_115 | |
| 74VHC245BQ,115 (935289581115) |
Active | VHC245 | SOT764-1_115 | ||||
| 74VHC245D | 74VHC245D,118 (935289582118) |
Active | 74VHC245D |
SO20 (SOT163-1) |
SOT163-1 |
WAVE_BG-BD-1
|
SOT163-1_118 |
| 74VHC245PW | 74VHC245PW/GJ (935693417118) |
Development | VHC245 |
TSSOP20 (SOT360-1) |
SOT360-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT360-1_118 |
| 74VHC245PW,118 (935289583118) |
Active | VHC245 | SOT360-1_118 | ||||
| 74VHCT245BQ | 74VHCT245BQ,115 (935289584115) |
Active | VHCT245 |
DHVQFN20 (SOT764-1) |
SOT764-1 | SOT764-1_115 | |
| 74VHCT245D | 74VHCT245D,118 (935289585118) |
Active | 74VHCT245D |
SO20 (SOT163-1) |
SOT163-1 |
WAVE_BG-BD-1
|
SOT163-1_118 |
| 74VHCT245PW | 74VHCT245PW,118 (935289586118) |
Active | VHCT245 VHCT245 Standard Procedure Standard Procedure |
TSSOP20 (SOT360-1) |
SOT360-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT360-1_118 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74VHC245BQ | 74VHC245BQ/GX | 74VHC245BQ |
|
|
| 74VHC245BQ | 74VHC245BQ,115 | 74VHC245BQ |
|
|
| 74VHC245D | 74VHC245D,118 | 74VHC245D |
|
|
| 74VHC245PW | 74VHC245PW/GJ | 74VHC245PW |
|
|
| 74VHC245PW | 74VHC245PW,118 | 74VHC245PW |
|
|
| 74VHCT245BQ | 74VHCT245BQ,115 | 74VHCT245BQ |
|
|
| 74VHCT245D | 74VHCT245D,118 | 74VHCT245D |
|
|
| 74VHCT245PW | 74VHCT245PW,118 | 74VHCT245PW |
|
|
Documentation (15)
| File name | Title | Type | Date |
|---|---|---|---|
| 74VHC_VHCT245 | Octal bus transceiver; 3-state | Data sheet | 2024-11-29 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| SOT764-1 | 3D model for products with SOT764-1 package | Design support | 2019-10-03 |
| SOT163-1 | 3D model for products with SOT163-1 package | Design support | 2020-01-22 |
| SOT360-1 | 3D model for products with SOT360-1 package | Design support | 2020-01-22 |
| 74vhc245 | 74vhc245 IBIS model | IBIS model | 2013-04-08 |
| 74vhct245 | 74vhct245 IBIS model | IBIS model | 2013-04-08 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| DHVQFN20_SOT764-1_mk | plastic, dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 2.5 mm x 4.5 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
| TSSOP20_SOT360-1_mk | plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
| SOT764-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 4.5 mm x 2.5 mm x 1 mm body | Package information | 2022-06-21 |
| SOT163-1 | plastic, small outline package; 20 leads; 1.27 mm pitch; 12.8 mm x 7.5 mm x 2.65 mm body | Package information | 2024-11-15 |
| SOT360-1 | plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.2 mm body | Package information | 2024-11-15 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
| SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT764-1 | 3D model for products with SOT764-1 package | Design support | 2019-10-03 |
| SOT163-1 | 3D model for products with SOT163-1 package | Design support | 2020-01-22 |
| SOT360-1 | 3D model for products with SOT360-1 package | Design support | 2020-01-22 |
| 74vhc245 | 74vhc245 IBIS model | IBIS model | 2013-04-08 |
| 74vhct245 | 74vhct245 IBIS model | IBIS model | 2013-04-08 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.