BC53PA Series
80 V, 1 A PNP medium power transistors
PNP medium power transistors in an ultra thin SOT1061 leadless small Surface-Mounted Device (SMD) plastic package.
Features and benefits
High current
Three current gain selections
High power dissipation capability
Exposed heatsink for excellent thermal and electrical conductivity
Leadless very small SMD plastic package with medium power capability
AEC-Q101 qualified
Applications
Linear voltage regulators
High-side switches
Battery-driven devices
Power management
MOSFET drivers
Amplifiers
Parametrics
| Type number | Package version | Package name | Size (mm) | channel type (e) | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | TJ [max] (°C) | Automotive qualified |
|---|---|---|---|---|---|---|---|---|---|---|---|
| BC53-10PA | SOT1061 | DFN2020-3 | 2 x 2 x 0.65 | PNP | 420.0 | -80.0 | -1000.0 | 63.0 | 160.0 | 150 | Y |
| BC53-16PA | SOT1061 | DFN2020-3 | 2 x 2 x 0.65 | PNP | 420.0 | -80.0 | -1000.0 | 100.0 | 250.0 | 150 | Y |
| BC53PA | SOT1061 | DFN2020-3 | 2 x 2 x 0.65 | PNP | 420 | -80.0 | -1000 | 63.0 | 250.0 | 150 | N |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| BC53-10PA | BC53‑10PA,115 (934065822115) |
Active | BW |
DFN2020‑3 (SOT1061) |
SOT1061 | SOT1061_115 | |
| BC53-16PA | BC53‑16PA,115 (934065823115) |
Active | BX |
DFN2020‑3 (SOT1061) |
SOT1061 | SOT1061_115 | |
| BC53PA | BC53PA,115 (934065821115) |
Active | BV |
DFN2020‑3 (SOT1061) |
SOT1061 | SOT1061_115 |
Documentation (7)
| File name | Title | Type | Date |
|---|---|---|---|
| BC53PA_SER | 80 V, 1 A PNP medium power transistors | Data sheet | 2025-09-30 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| SOT1061 | 3D model for products with SOT1061 package | Design support | 2022-06-02 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| DFN2020-3_SOT1061_mk | plastic, thermal enhanced ultra thin small outline package; 3 terminals; 1.3 mm pitch; 2 mm x 2 mm x 0.65 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOT1061 | plastic, leadless thermal enhanced ultra thin small outline package; 3 terminals; 1.3 mm pitch; 2 mm x 2 mm x 0.65 mm body | Package information | 2022-05-27 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT1061 | 3D model for products with SOT1061 package | Design support | 2022-06-02 |
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.