BC807-25QA; BC807-40QA
Applications
500 mA PNP general-purpose transistors in a leadless ultra small DFN1010D-3 (SOT1215) Surface-Mounted Device (SMD) plastic package with visible and solderable side pads.
Features and benefits
- General-purpose transistor
- Two current gain selections
- Low package height of 0.37 mm
- AEC-Q101 qualified
Applications
- General-purpose switching and amplification
- Mobile applications
Parametrics
| Type number | Package version | Package name | Size (mm) | channel type (e) | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | TJ [max] (°C) | fT [min] (MHz) | Automotive qualified |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BC807-25QA | SOT1215 | DFN1010D-3 | 1.1 x 1 x 0.37 | PNP | 300.0 | -45.0 | -500.0 | 160.0 | 400.0 | 150 | 80.0 | Y |
| BC807-40QA | SOT1215 | DFN1010D-3 | 1.1 x 1 x 0.37 | PNP | 300.0 | -45.0 | -500.0 | 250.0 | 600.0 | 150 | 80.0 | Y |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| BC807-25QA | BC807‑25QAZ (934067155147) |
Active | 01 01 00 |
DFN1010D‑3 (SOT1215) |
SOT1215 | SOT1215_147 | |
| BC807-40QA | BC807‑40QAZ (934067157147) |
Active | 00 11 00 |
DFN1010D‑3 (SOT1215) |
SOT1215 | SOT1215_147 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| BC807-25QA | BC807‑25QAZ | BC807-25QA |
|
|
| BC807-40QA | BC807‑40QAZ | BC807-40QA |
|
|
Documentation (7)
| File name | Title | Type | Date |
|---|---|---|---|
| BC807-25QA_40QA | 45 V, 500 mA PNP general-purpose transistors | Data sheet | 2018-08-28 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| SOT1215 | 3D model for products with SOT1215 package | Design support | 2019-10-07 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| DFN1010D-3_SOT1215_mk | plastic, thermal enhanced ultra thin small outline package; 3 terminals; 0.75 mm pitch; 1.1 mm x 1 mm x 0.37 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOT1215 | plastic, leadless thermal enhanced ultra thin small outline package with side-wettable flanks (SWF); 3 terminals; 0.75 mm pitch; 1.1 mm x 1 mm x 0.37 mm body | Package information | 2022-05-27 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT1215 | 3D model for products with SOT1215 package | Design support | 2019-10-07 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.