BC847x series
45 V, 100 mA NPN general-purpose transistors
NPN general-purpose transistors in a small SOT23 (TO-236AB) Surface-Mounted Device (SMD) plastic package.
Type number1 | Package | PNP complement | ||
|---|---|---|---|---|
Nexperia | JEITA | JEDEC | ||
BC847 | SOT23 | - | TO-236AB | BC857 |
BC847A | BC857A | |||
BC847B | BC857B | |||
BC847C | BC857C | |||
Features and benefits
General-purpose transistors
SMD plastic packages
Three different gain selections
Applications
General-purpose switching and amplification
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| BC847 | BC847,215 (933589570215) |
Active | 1H% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BC847,235 (933589570235) |
Active | 1H% | SOT23_235 | ||||
| BC847A | BC847A,215 (933589580215) |
Active | 1E% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BC847A,235 (933589580235) |
Active | 1E% | SOT23_235 | ||||
| BC847B | BC847B,215 (933589590215) |
Active | 1F% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BC847B,235 (933589590235) |
Active | 1F% | SOT23_235 | ||||
| BC847C | BC847C,215 (933589600215) |
Active | 1G% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BC847C,235 (933589600235) |
Active | 1G% | SOT23_235 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| BC847 | BC847,215 | BC847 |
|
|
| BC847 | BC847,235 | BC847 |
|
|
| BC847A | BC847A,215 | BC847A |
|
|
| BC847A | BC847A,235 | BC847A |
|
|
| BC847B | BC847B,215 | BC847B |
|
|
| BC847B | BC847B,235 | BC847B |
|
|
| BC847C | BC847C,215 | BC847C |
|
|
| BC847C | BC847C,235 | BC847C |
|
|
Documentation (8)
| File name | Title | Type | Date |
|---|---|---|---|
| BC847X_SER | 45 V, 100 mA NPN general-purpose transistors | Data sheet | 2022-06-30 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SOT23_mk | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOT23 | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Package information | 2022-10-12 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.