BC847xMB series
45 V, 100 mA NPN general-purpose transistors
NPN general-purpose transistors in a leadless ultra small DFN1006B-3 (SOT883B) Surface-Mounted Device (SMD) plastic package.
Features and benefits
Leadless ultra small SMD plastic package
Power dissipation comparable to SOT23
Low package height of 0.37 mm
AEC-Q101 qualified
Applications
General-purpose switching and amplification
Mobile applications
Parametrics
| Type number | Package version | Package name | Size (mm) | channel type (e) | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | TJ [max] (°C) | fT [min] (MHz) | Automotive qualified |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BC847AMB | SOT883B | DFN1006B-3 | 1 x 0.6 x 0.37 | NPN | 250.0 | 45.0 | 100.0 | 110.0 | 220.0 | 150 | 100.0 | Y |
| BC847BMB | SOT883B | DFN1006B-3 | 1 x 0.6 x 0.37 | NPN | 250.0 | 45.0 | 100.0 | 200.0 | 450.0 | 150 | 100.0 | Y |
| BC847CMB | SOT883B | DFN1006B-3 | 1 x 0.6 x 0.37 | NPN | 250.0 | 45.0 | 100.0 | 420.0 | 800.0 | 150 | 100.0 | Y |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| BC847AMB | BC847AMB,315 (934065885315) |
Active | 0100 0001 |
DFN1006B‑3 (SOT883B) |
SOT883B | SOT883B_315 | |
| BC847BMB | BC847BMB,315 (934065886315) |
Active | 0100 0010 |
DFN1006B‑3 (SOT883B) |
SOT883B | SOT883B_315 | |
| BC847CMB | BC847CMB,315 (934065887315) |
Active | 0100 0011 |
DFN1006B‑3 (SOT883B) |
SOT883B | SOT883B_315 |
Documentation (7)
| File name | Title | Type | Date |
|---|---|---|---|
| BC847XMB_SER | 45 V, 100 mA NPN general-purpose transistors | Data sheet | 2018-08-28 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| SOT883B | 3D model for products with SOT883B package | Design support | 2020-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| DFN1006B-3_SOT883B_mk | plastic, leadless ultra small plastic package; 3 solder lands; 0.35 mm pitch; 1 mm x 0.6 mm x 0.37 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOT883B | plastic, leadless ultra small plastic package; 3 solder lands; 0.35 mm pitch; 1.0 mm x 0.6 mm x 0.37 mm body | Package information | 2022-05-20 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT883B | 3D model for products with SOT883B package | Design support | 2020-01-22 |
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.