BC857M series
PNP general purpose transistors
PNP general purpose transistor in a SOT883 leadless ultra small plastic package. Nexperia complement: BC847M series.
Features and benefits
Leadless ultra small plastic package (1 mm x 0.6 mm x 0.5 mm)
Board space 1.3 x 0.9 mm
Power dissipation comparable to SOT23.
AEC-Q101 qualified
Applications
General purpose small signal DC
Low and medium frequency AC applications
Mobile communications, digital (still) cameras, PDAs, PCMCIA cards.
Parametrics
| Type number | Package version | Package name | Size (mm) | channel type (e) | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | TJ [max] (°C) | fT [min] (MHz) | Automotive qualified |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BC857AM | SOT883 | DFN1006-3 | 1 x 0.6 x 0.48 | PNP | 250 | -45.0 | -100 | 125.0 | 250.0 | 150 | 100 | Y |
| BC857BM | SOT883 | DFN1006-3 | 1 x 0.6 x 0.48 | PNP | 250 | -45.0 | -100 | 220.0 | 475.0 | 150 | 100 | Y |
| BC857CM | SOT883 | DFN1006-3 | 1 x 0.6 x 0.48 | PNP | 250 | -45.0 | -100 | 420.0 | 800.0 | 150 | 100 | Y |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| BC857AM | BC857AM,315 (934057146315) |
Active | D1 |
DFN1006‑3 (SOT883) |
SOT883 | SOT883_315 | |
| BC857BM | BC857BM,315 (934057147315) |
Active | D2 |
DFN1006‑3 (SOT883) |
SOT883 | SOT883_315 | |
| BC857CM | BC857CM,315 (934057148315) |
Active | D3 |
DFN1006‑3 (SOT883) |
SOT883 | SOT883_315 |
Documentation (8)
| File name | Title | Type | Date |
|---|---|---|---|
| BC857M_SERIES | PNP general purpose transistors | Data sheet | 2025-04-14 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| mam469 | Block diagram: BC857AM, BC857BM, BC857CM, PBSS3515M | Block diagram | 2009-11-04 |
| SOT883 | 3D model for products with SOT883 package | Design support | 2020-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| DFN1006-3_SOT883_mk | plastic, leadless ultra small package; 3 terminals; 0.65 mm pitch; 1 mm x 0.6 mm x 0.48 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOT883 | plastic, leadless ultra small package; 3 terminals; 0.35 mm pitch; 1 mm x 0.6 mm x 0.48 mm body | Package information | 2022-05-20 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT883 | 3D model for products with SOT883 package | Design support | 2020-01-22 |
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.