BC868-Q Series
20 V, 2 A NPN medium power transistors
NPN medium power transistors in a medium power SOT89 (SC-62) Surface-Mounted Device (SMD) plastic package.
Features and benefits
High collector current capability IC and ICM
Two current gain selections
High power dissipation capability
Qualified according to AEC-Q101 and recommended for use in automotive applications
Applications
Linear voltage regulators
MOSFET drivers
Low-side switches
Power management
Amplifiers
Battery-driven devices
Parametrics
| Type number | Package version | Package name | Size (mm) | channel type (e) | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | TJ [max] (°C) | fT [min] (MHz) | Automotive qualified |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BC868-25-Q | SOT89 | SOT89 | 4.5 x 2.5 x 1.5 | NPN | 500.0 | 20.0 | 2000.0 | 160.0 | 375.0 | 150 | 40.0 | Y |
| BC868-Q | SOT89 | SOT89 | 4.5 x 2.5 x 1.5 | NPN | 500.0 | 20.0 | 2000.0 | 160.0 | 375.0 | 150 | 40.0 | Y |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| BC868-25-Q | BC868‑25‑QX (934664780115) |
Active | CDC |
(SOT89) |
SOT89 |
WAVE_BG-BD-1
|
SOT89_115 |
| BC868-Q | BC868‑QX (934664505115) |
Active | CAC |
(SOT89) |
SOT89 |
WAVE_BG-BD-1
|
SOT89_115 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| BC868-25-Q | BC868‑25‑QX | BC868-25-Q |
|
|
| BC868-Q | BC868‑QX | BC868-Q |
|
|
Documentation (10)
| File name | Title | Type | Date |
|---|---|---|---|
| BC868-Q_SER | 20 V, 2 A NPN medium power transistors | Data sheet | 2022-05-09 |
| PBSS4021NX | 20 V, 7 A NPN low VCEsat transistor | Data sheet | 2026-07-03 |
| PBSS4041NX | 60 V, 6.2 A NPN low VCEsat transistor | Data sheet | 2025-01-16 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| SOT89 | 3D model for products with SOT89 package | Design support | 2018-12-05 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SOT89_mk | plastic, surface-mounted package; 3 leads; 1.5 mm pitch; 4.5 mm x 2.5 mm x 1.5 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOT89 | plastic, surface-mounted package; 3 leads; 1.5 mm pitch; 4.5 mm x 2.5 mm x 1.5 mm body | Package information | 2024-11-12 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT89 | 3D model for products with SOT89 package | Design support | 2018-12-05 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.