BZX384 (Automotive)
Parametrics
| Type number | Package version | Package name | Size (mm) | VZ [nom] (V) | IZ (mA) | Tolerance +/- | VZ [min] (V) | VZ [max] (V) | IF [max] (mA) | Ptot (mW) | PZSM (W) | TJ [max] (°C) | Configuration | Automotive qualified |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BZX384-A10 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 10.0 | 5.0 | 0.01 | 9.9 | 10.1 | 250 | 300 | 40 | 150 | single | N |
| BZX384-A11 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 11.0 | 5.0 | 0.01 | 10.8 | 11.11 | 250 | 300 | 40 | 150 | single | N |
| BZX384-A12 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 12.0 | 5.0 | 0.01 | 11.88 | 12.12 | 250 | 300 | 40 | 150 | single | N |
| BZX384-A13 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 13.0 | 5.0 | 0.01 | 12.87 | 13.13 | 250 | 300 | 40 | 150 | single | N |
| BZX384-A15 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 15.0 | 5.0 | 0.01 | 14.85 | 15.15 | 250 | 300 | 40 | 150 | single | N |
| BZX384-A16 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 16.0 | 5.0 | 0.01 | 15.84 | 16.16 | 250 | 300 | 40 | 150 | single | N |
| BZX384-A18 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 18.0 | 5.0 | 0.01 | 17.82 | 18.18 | 250 | 300 | 40 | 150 | single | N |
| BZX384-A20 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 20.0 | 5.0 | 0.01 | 19.8 | 20.2 | 250 | 300 | 40 | 150 | single | N |
| BZX384-A22 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 22.0 | 5.0 | 0.01 | 21.78 | 22.22 | 250 | 300 | 40 | 150 | single | N |
| BZX384-A24 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 24.0 | 5.0 | 0.01 | 23.76 | 24.24 | 250 | 300 | 40 | 150 | single | N |
| BZX384-A27 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 27.0 | 2.0 | 0.01 | 26.73 | 27.27 | 250 | 300 | 40 | 150 | single | N |
| BZX384-A2V4 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 2.4 | 5.0 | 0.01 | 2.37 | 2.43 | 250 | 300 | 40 | 150 | single | N |
| BZX384-A2V7 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 2.7 | 5.0 | 0.01 | 2.67 | 2.73 | 250 | 300 | 40 | 150 | single | N |
| BZX384-A30 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 30.0 | 2.0 | 0.01 | 29.7 | 30.3 | 250 | 300 | 40 | 150 | single | N |
| BZX384-A33 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 33.0 | 2.0 | 0.01 | 35.64 | 36.36 | 250 | 300 | 40 | 150 | single | N |
| BZX384-A36 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 36.0 | 2.0 | 0.01 | 35.64 | 36.36 | 250 | 300 | 40 | 150 | single | N |
| BZX384-A39 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 39.0 | 2.0 | 0.01 | 38.61 | 39.39 | 250 | 300 | 40 | 150 | single | N |
| BZX384-A3V0 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 3.0 | 5.0 | 0.01 | 2.97 | 3.03 | 250 | 300 | 40 | 150 | single | N |
| BZX384-A3V3 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 3.3 | 5.0 | 0.01 | 3.26 | 3.34 | 250 | 300 | 40 | 150 | single | N |
| BZX384-A3V6 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 3.6 | 5.0 | 0.01 | 3.56 | 3.64 | 250 | 300 | 40 | 150 | single | N |
| BZX384-A3V9 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 3.9 | 5.0 | 0.01 | 3.86 | 3.94 | 250 | 300 | 40 | 150 | single | N |
| BZX384-A43 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 43.0 | 2.0 | 0.01 | 42.57 | 43.43 | 250 | 300 | 40 | 150 | single | N |
| BZX384-A47 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 47.0 | 2.0 | 0.01 | 46.53 | 47.47 | 250 | 300 | 40 | 150 | single | N |
| BZX384-A4V3 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 4.3 | 5.0 | 0.01 | 4.25 | 4.35 | 250 | 300 | 40 | 150 | single | N |
| BZX384-A4V7 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 4.7 | 5.0 | 0.01 | 4.65 | 4.75 | 250 | 300 | 40 | 150 | single | N |
| BZX384-A51 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 51.0 | 2.0 | 0.01 | 50.49 | 51.51 | 250 | 300 | 40 | 150 | single | N |
| BZX384-A56 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 56.0 | 2.0 | 0.01 | 55.44 | 56.56 | 250 | 300 | 40 | 150 | single | N |
| BZX384-A5V1 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 5.1 | 5.0 | 0.01 | 5.04 | 5.16 | 250 | 300 | 40 | 150 | single | N |
| BZX384-A5V6 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 5.6 | 5.0 | 0.01 | 5.54 | 5.66 | 250 | 300 | 40 | 150 | single | N |
| BZX384-A62 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 62.0 | 2.0 | 0.01 | 61.38 | 62.62 | 250 | 300 | 40 | 150 | single | N |
| BZX384-A68 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 68.0 | 2.0 | 0.01 | 67.32 | 68.68 | 250 | 300 | 40 | 150 | single | N |
| BZX384-A6V2 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 6.2 | 5.0 | 0.01 | 6.13 | 6.27 | 250 | 300 | 40 | 150 | single | N |
| BZX384-A6V8 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 6.8 | 5.0 | 0.01 | 6.73 | 6.87 | 250 | 300 | 40 | 150 | single | N |
| BZX384-A75 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 75.0 | 2.0 | 0.01 | 74.25 | 75.75 | 250 | 300 | 40 | 150 | single | N |
| BZX384-A7V5 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 7.5 | 5.0 | 0.01 | 7.42 | 7.58 | 250 | 300 | 40 | 150 | single | N |
| BZX384-A8V2 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 8.2 | 5.0 | 0.01 | 8.11 | 8.29 | 250 | 300 | 40 | 150 | single | N |
| BZX384-A9V1 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 9.1 | 5.0 | 0.01 | 9.0 | 9.2 | 250 | 300 | 40 | 150 | single | N |
| BZX384-B10 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 10.0 | 5.0 | 0.02 | 9.8 | 10.2 | 250 | 300 | 40 | 150 | single | N |
| BZX384-B11 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 11.0 | 5.0 | 0.02 | 10.8 | 11.2 | 250 | 300 | 40 | 150 | single | N |
| BZX384-B12 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 12.0 | 5.0 | 0.02 | 11.8 | 12.2 | 250 | 300 | 40 | 150 | single | N |
| BZX384-B13 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 13.0 | 5.0 | 0.02 | 12.7 | 13.3 | 250 | 300 | 40 | 150 | single | N |
| BZX384-B15 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 15.0 | 5.0 | 0.02 | 14.7 | 15.3 | 250 | 300 | 40 | 150 | single | N |
| BZX384-B16 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 16.0 | 5.0 | 0.02 | 15.0 | 16.3 | 250 | 300 | 40 | 150 | single | N |
| BZX384-B18 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 18.0 | 5.0 | 0.02 | 17.6 | 18.4 | 250 | 300 | 40 | 150 | single | N |
| BZX384-B20 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 20.0 | 5.0 | 0.02 | 19.6 | 20.4 | 250 | 300 | 40 | 150 | single | N |
| BZX384-B22 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 22.0 | 5.0 | 0.02 | 21.6 | 22.4 | 250 | 300 | 40 | 150 | single | N |
| BZX384-B24 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 24.0 | 5.0 | 0.02 | 23.5 | 24.5 | 250 | 300 | 40 | 150 | single | N |
| BZX384-B27 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 27.0 | 2.0 | 0.02 | 26.5 | 27.5 | 250 | 300 | 40 | 150 | single | N |
| BZX384-B2V4 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 2.4 | 5.0 | 0.02 | 2.35 | 2.45 | 250 | 300 | 40 | 150 | single | N |
| BZX384-B2V7 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 2.7 | 5.0 | 0.02 | 2.65 | 2.75 | 250 | 300 | 40 | 150 | single | N |
| BZX384-B30 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 30.0 | 2.0 | 0.02 | 29.4 | 30.6 | 250 | 300 | 40 | 150 | single | N |
| BZX384-B33 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 33.0 | 2.0 | 0.02 | 32.3 | 33.7 | 250 | 300 | 40 | 150 | single | N |
| BZX384-B36 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 36.0 | 2.0 | 0.02 | 35.3 | 36.7 | 250 | 300 | 40 | 150 | single | N |
| BZX384-B39 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 39.0 | 2.0 | 0.02 | 38.2 | 39.8 | 250 | 300 | 40 | 150 | single | N |
| BZX384-B3V0 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 3.0 | 5.0 | 0.02 | 2.94 | 3.06 | 250 | 300 | 40 | 150 | single | N |
| BZX384-B3V3 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 3.3 | 5.0 | 0.02 | 3.23 | 3.37 | 250 | 300 | 40 | 150 | single | N |
| BZX384-B3V6 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 3.6 | 5.0 | 0.02 | 3.53 | 3.67 | 250 | 300 | 40 | 150 | single | N |
| BZX384-B3V9 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 3.9 | 5.0 | 0.02 | 3.82 | 3.98 | 250 | 300 | 40 | 150 | single | N |
| BZX384-B43 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 43.0 | 2.0 | 0.02 | 42.1 | 43.9 | 250 | 300 | 40 | 150 | single | N |
| BZX384-B47 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 47.0 | 2.0 | 0.02 | 46.1 | 47.9 | 250 | 300 | 40 | 150 | single | N |
| BZX384-B4V3 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 4.3 | 5.0 | 0.02 | 4.21 | 4.39 | 250 | 300 | 40 | 150 | single | N |
| BZX384-B4V7 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 4.7 | 5.0 | 0.02 | 4.61 | 4.79 | 250 | 300 | 40 | 150 | single | N |
| BZX384-B51 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 51.0 | 2.0 | 0.02 | 50.0 | 52.0 | 250 | 300 | 40 | 150 | single | N |
| BZX384-B56 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 56.0 | 2.0 | 0.02 | 54.9 | 57.1 | 250 | 300 | 40 | 150 | single | N |
| BZX384-B5V1 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 5.1 | 5.0 | 0.02 | 5.0 | 5.2 | 250 | 300 | 40 | 150 | single | N |
| BZX384-B5V6 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 5.6 | 5.0 | 0.02 | 5.49 | 5.71 | 250 | 300 | 40 | 150 | single | N |
| BZX384-B62 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 62.0 | 2.0 | 0.02 | 60.8 | 63.2 | 250 | 300 | 40 | 150 | single | N |
| BZX384-B68 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 68.0 | 2.0 | 0.02 | 66.6 | 69.4 | 250 | 300 | 40 | 150 | single | N |
| BZX384-B6V2 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 6.2 | 5.0 | 0.02 | 6.08 | 6.32 | 250 | 300 | 40 | 150 | single | N |
| BZX384-B6V8 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 6.8 | 5.0 | 0.02 | 6.66 | 6.94 | 250 | 300 | 40 | 150 | single | N |
| BZX384-B75 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 75.0 | 2.0 | 0.02 | 73.5 | 76.5 | 250 | 300 | 40 | 150 | single | N |
| BZX384-B7V5 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 7.5 | 5.0 | 0.02 | 7.35 | 7.65 | 250 | 300 | 40 | 150 | single | N |
| BZX384-B8V2 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 8.2 | 5.0 | 0.02 | 8.04 | 8.36 | 250 | 300 | 40 | 150 | single | N |
| BZX384-B9V1 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 9.1 | 5.0 | 0.02 | 8.92 | 9.28 | 250 | 300 | 40 | 150 | single | N |
| BZX384-C10 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 10.0 | 5.0 | appr. 5% | 9.4 | 10.6 | 250 | 300 | 40 | 150 | single | N |
| BZX384-C11 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 11.0 | 5.0 | appr. 5% | 10.4 | 11.6 | 250 | 300 | 40 | 150 | single | N |
| BZX384-C12 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 12.0 | 5.0 | appr. 5% | 11.4 | 12.7 | 250 | 300 | 40 | 150 | single | N |
| BZX384-C13 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 13.0 | 5.0 | appr. 5% | 12.4 | 14.1 | 250 | 300 | 40 | 150 | single | N |
| BZX384-C15 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 15.0 | 5.0 | appr. 5% | 13.8 | 15.6 | 250 | 300 | 40 | 150 | single | N |
| BZX384-C16 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 16.0 | 5.0 | appr. 5% | 15.3 | 17.1 | 250 | 300 | 40 | 150 | single | N |
| BZX384-C18 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 18.0 | 5.0 | appr. 5% | 16.8 | 19.1 | 250 | 300 | 40 | 150 | single | N |
| BZX384-C20 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 20.0 | 5.0 | appr. 5% | 18.8 | 21.2 | 250 | 300 | 40 | 150 | single | N |
| BZX384-C22 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 22.0 | 5.0 | appr. 5% | 20.8 | 23.3 | 250 | 300 | 40 | 150 | single | N |
| BZX384-C24 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 24.0 | 5.0 | appr. 5% | 22.8 | 25.6 | 250 | 300 | 40 | 150 | single | N |
| BZX384-C27 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 27.0 | 2.0 | appr. 5% | 25.1 | 28.9 | 250 | 300 | 40 | 150 | single | N |
| BZX384-C2V4 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 2.4 | 5.0 | appr. 5% | 2.2 | 2.6 | 250 | 300 | 40 | 150 | single | N |
| BZX384-C2V7 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 2.7 | 5.0 | appr. 5% | 2.5 | 2.9 | 250 | 300 | 40 | 150 | single | N |
| BZX384-C30 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 30.0 | 2.0 | appr. 5% | 28.0 | 32.0 | 250 | 300 | 40 | 150 | single | N |
| BZX384-C33 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 33.0 | 2.0 | appr. 5% | 31.0 | 35.0 | 250 | 300 | 40 | 150 | single | N |
| BZX384-C36 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 36.0 | 2.0 | appr. 5% | 34.0 | 38.0 | 250 | 300 | 40 | 150 | single | N |
| BZX384-C39 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 39.0 | 2.0 | appr. 5% | 37.0 | 41.0 | 250 | 300 | 40 | 150 | single | N |
| BZX384-C3V0 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 3.0 | 5.0 | appr. 5% | 2.8 | 3.2 | 250 | 300 | 40 | 150 | single | N |
| BZX384-C3V3 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 3.3 | 5.0 | appr. 5% | 3.1 | 3.5 | 250 | 300 | 40 | 150 | single | N |
| BZX384-C3V6 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 3.6 | 5.0 | appr. 5% | 3.4 | 3.8 | 250 | 300 | 40 | 150 | single | N |
| BZX384-C3V9 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 3.9 | 5.0 | appr. 5% | 3.7 | 4.1 | 250 | 300 | 40 | 150 | single | N |
| BZX384-C43 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 43.0 | 2.0 | appr. 5% | 40.0 | 46.0 | 250 | 300 | 40 | 150 | single | N |
| BZX384-C47 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 47.0 | 2.0 | appr. 5% | 44.0 | 50.0 | 250 | 300 | 40 | 150 | single | N |
| BZX384-C4V3 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 4.3 | 5.0 | appr. 5% | 4.0 | 4.6 | 250 | 300 | 40 | 150 | single | N |
| BZX384-C4V7 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 4.7 | 5.0 | appr. 5% | 4.4 | 5.0 | 250 | 300 | 40 | 150 | single | N |
| BZX384-C51 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 51.0 | 2.0 | appr. 5% | 48.0 | 54.0 | 250 | 300 | 40 | 150 | single | N |
| BZX384-C56 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 56.0 | 2.0 | appr. 5% | 52.0 | 60.0 | 250 | 300 | 40 | 150 | single | N |
| BZX384-C5V1 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 5.1 | 5.0 | appr. 5% | 4.8 | 5.4 | 250 | 300 | 40 | 150 | single | N |
| BZX384-C5V6 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 5.6 | 5.0 | appr. 5% | 5.2 | 6.0 | 250 | 300 | 40 | 150 | single | N |
| BZX384-C62 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 62.0 | 2.0 | appr. 5% | 58.0 | 66.0 | 250 | 300 | 40 | 150 | single | N |
| BZX384-C68 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 68.0 | 2.0 | appr. 5% | 64.0 | 72.0 | 250 | 300 | 40 | 150 | single | N |
| BZX384-C6V2 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 6.2 | 5.0 | appr. 5% | 5.8 | 6.6 | 250 | 300 | 40 | 150 | single | N |
| BZX384-C6V8 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 6.8 | 5.0 | appr. 5% | 6.4 | 7.2 | 250 | 300 | 40 | 150 | single | N |
| BZX384-C75 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 75.0 | 2.0 | appr. 5% | 70.0 | 79.0 | 250 | 300 | 40 | 150 | single | N |
| BZX384-C7V5 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 7.5 | 5.0 | appr. 5% | 7.0 | 7.9 | 250 | 300 | 40 | 150 | single | N |
| BZX384-C8V2 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 8.2 | 5.0 | appr. 5% | 7.7 | 8.7 | 250 | 300 | 40 | 150 | single | N |
| BZX384-C9V1 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 9.0 | 5.0 | appr. 5% | 8.5 | 9.6 | 250 | 300 | 40 | 150 | single | N |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| BZX384-A10 | BZX384‑A10X (934663121115) |
Active | 3X |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-A11 | BZX384‑A11X (934663122115) |
Active | 32 |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-A12 | BZX384‑A12X (934663123115) |
Active | 33 |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-A13 | BZX384‑A13X (934663124115) |
Active | 34 |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-A15 | BZX384‑A15X (934663125115) |
Active | 35 |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-A16 | BZX384‑A16X (934663126115) |
Active | 36 |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-A18 | BZX384‑A18X (934663127115) |
Active | 37 |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-A20 | BZX384‑A20X (934663128115) |
Active | 38 |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-A22 | BZX384‑A22X (934663129115) |
Active | 39 |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-A24 | BZX384‑A24X (934663130115) |
Active | 4N |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-A27 | BZX384‑A27X (934663131115) |
Active | 4P |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-A2V4 | BZX384‑A2V4X (934663106115) |
Active | 2B |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-A2V7 | BZX384‑A2V7X (934663107115) |
Active | 2U |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-A30 | BZX384‑A30X (934663132115) |
Active | 5F |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-A33 | BZX384‑A33X (934663133115) |
Active | 4R |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-A36 | BZX384‑A36X (934663134115) |
Active | 4S |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-A39 | BZX384‑A39X (934663135115) |
Active | 4T |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-A3V0 | BZX384‑A3V0X (934663108115) |
Active | 2V |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-A3V3 | BZX384‑A3V3X (934663109115) |
Active | 2W |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-A3V6 | BZX384‑A3V6X (934663110115) |
Active | 2X |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-A3V9 | BZX384‑A3V9X (934663111115) |
Active | 2Y |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-A43 | BZX384‑A43X (934663136115) |
Active | 4U |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-A47 | BZX384‑A47X (934663137115) |
Active | 4V |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-A4V3 | BZX384‑A4V3X (934663112115) |
Active | 2Z |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-A4V7 | BZX384‑A4V7X (934663113115) |
Active | 22 |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-A51 | BZX384‑A51X (934663138115) |
Active | 4W |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-A56 | BZX384‑A56X (934663139115) |
Active | 4X |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-A5V1 | BZX384‑A5V1X (934663114115) |
Active | 23 |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-A5V6 | BZX384‑A5V6X (934663115115) |
Active | 24 |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-A62 | BZX384‑A62X (934663140115) |
Active | 4Y |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-A68 | BZX384‑A68X (934663141115) |
Active | 4Z |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-A6V2 | BZX384‑A6V2X (934663116115) |
Active | 25 |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-A6V8 | BZX384‑A6V8X (934663117115) |
Active | 26 |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-A75 | BZX384‑A75X (934663142115) |
Active | 42 |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-A7V5 | BZX384‑A7V5X (934663118115) |
Active | 27 |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-A8V2 | BZX384‑A8V2X (934663119115) |
Active | 28 |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-A9V1 | BZX384‑A9V1X (934663120115) |
Active | 29 |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-B10 | BZX384‑B10,115 (934057373115) |
Active | L7 |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-B11 | BZX384‑B11,115 (934057374115) |
Active | L8 |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-B12 | BZX384‑B12,115 (934057375115) |
Active | L9 |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-B13 | BZX384‑B13,115 (934057376115) |
Active | M1 |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-B15 | BZX384‑B15,115 (934057377115) |
Active | M2 |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384‑B15F (934057377135) |
Active | M2 | SOD323_135 | ||||
| BZX384‑B15Z (934057377145) |
Active | M2 | SOD323_145 | ||||
| BZX384-B16 | BZX384‑B16,115 (934057378115) |
Active | M3 |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-B18 | BZX384‑B18,115 (934057379115) |
Active | M4 |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-B20 | BZX384‑B20,115 (934057380115) |
Active | M5 |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-B22 | BZX384‑B22,115 (934057381115) |
Active | M6 |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-B24 | BZX384‑B24,115 (934057382115) |
Active | M7 |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-B27 | BZX384‑B27,115 (934057383115) |
Active | M8 |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-B2V4 | BZX384‑B2V4,115 (934057358115) |
Active | K1 |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-B2V7 | BZX384‑B2V7,115 (934057359115) |
Active | K2 |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-B30 | BZX384‑B30,115 (934057384115) |
Active | M9 |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-B33 | BZX384‑B33,115 (934057385115) |
Active | N0 |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384‑B33F (934057385135) |
Active | N0 | SOD323_135 | ||||
| BZX384-B36 | BZX384‑B36,115 (934057386115) |
Active | N1 |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-B39 | BZX384‑B39,115 (934057387115) |
Active | N2 |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-B3V0 | BZX384‑B3V0,115 (934057360115) |
Active | K3 |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-B3V3 | BZX384‑B3V3,115 (934057361115) |
Active | K4 |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384‑B3V3F (934057361135) |
Active | K4 | SOD323_135 | ||||
| BZX384-B3V6 | BZX384‑B3V6,115 (934057363115) |
Active | K5 |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-B3V9 | BZX384‑B3V9,115 (934057362115) |
Active | K6 |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-B43 | BZX384‑B43,115 (934057388115) |
Active | N3 |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-B47 | BZX384‑B47,115 (934057389115) |
Active | N4 |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-B4V3 | BZX384‑B4V3,115 (934057364115) |
Active | K7 |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-B4V7 | BZX384‑B4V7,115 (934057365115) |
Active | K8 |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-B51 | BZX384‑B51,115 (934057390115) |
Active | N5 |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-B56 | BZX384‑B56,115 (934057391115) |
Active | N6 |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384‑B56F (934057391135) |
Active | N6 | SOD323_135 | ||||
| BZX384‑B56Z (934057391145) |
Active | N6 | SOD323_145 | ||||
| BZX384-B5V1 | BZX384‑B5V1,115 (934057366115) |
Active | K9 |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-B5V6 | BZX384‑B5V6,115 (934057367115) |
Active | L1 |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-B62 | BZX384‑B62,115 (934057392115) |
Active | N7 |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384‑B62F (934057392135) |
Active | N7 | SOD323_135 | ||||
| BZX384‑B62Z (934057392145) |
Active | N7 | SOD323_145 | ||||
| BZX384-B68 | BZX384‑B68,115 (934057393115) |
Active | N8 |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384‑B68F (934057393135) |
Active | N8 | SOD323_135 | ||||
| BZX384‑B68Z (934057393145) |
Active | N8 | SOD323_145 | ||||
| BZX384-B6V2 | BZX384‑B6V2,115 (934057368115) |
Active | L2 |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-B6V8 | BZX384‑B6V8,115 (934057369115) |
Active | L3 |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-B75 | BZX384‑B75,115 (934057394115) |
Active | N9 |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384‑B75F (934057394135) |
Active | N9 | SOD323_135 | ||||
| BZX384-B7V5 | BZX384‑B7V5,115 (934057370115) |
Active | L4 |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384‑B7V5F (934057370135) |
Active | L4 | SOD323_135 | ||||
| BZX384-B8V2 | BZX384‑B8V2,115 (934057371115) |
Active | L5 |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-B9V1 | BZX384‑B9V1,115 (934057372115) |
Active | L6 |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-C10 | BZX384‑C10,115 (934057640115) |
Active | T2 |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-C11 | BZX384‑C11,115 (934057641115) |
Active | DA |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384‑C11F (934057641135) |
Active | DA | SOD323_135 | ||||
| BZX384-C12 | BZX384‑C12,115 (934057642115) |
Active | DB |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-C13 | BZX384‑C13,115 (934057643115) |
Active | DC |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-C15 | BZX384‑C15,115 (934057644115) |
Active | DD |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384‑C15F (934057644135) |
Active | DD | SOD323_135 | ||||
| BZX384-C16 | BZX384‑C16,115 (934057645115) |
Active | DE |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384‑C16F (934057645135) |
Active | DE | SOD323_135 | ||||
| BZX384-C18 | BZX384‑C18,115 (934057646115) |
Active | DF |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-C20 | BZX384‑C20,115 (934057647115) |
Active | DG |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-C22 | BZX384‑C22,115 (934057648115) |
Active | DH |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-C24 | BZX384‑C24,115 (934057649115) |
Active | DJ |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-C27 | BZX384‑C27,115 (934057650115) |
Active | DK |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-C2V4 | BZX384‑C2V4,115 (934057625115) |
Active | T3 |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-C2V7 | BZX384‑C2V7,115 (934057626115) |
Active | T4 |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-C30 | BZX384‑C30,115 (934057651115) |
Active | DL |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-C33 | BZX384‑C33,115 (934057652115) |
Active | DM |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-C36 | BZX384‑C36,115 (934057653115) |
Active | DN |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-C39 | BZX384‑C39,115 (934057654115) |
Active | DP |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384‑C39F (934057654135) |
Active | DP | SOD323_135 | ||||
| BZX384-C3V0 | BZX384‑C3V0,115 (934057627115) |
Active | T5 |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-C3V3 | BZX384‑C3V3,115 (934057628115) |
Active | T6 |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-C3V6 | BZX384‑C3V6,115 (934057629115) |
Active | T7 |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-C3V9 | BZX384‑C3V9,115 (934057630115) |
Active | T8 |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-C43 | BZX384‑C43,115 (934057655115) |
Active | DR |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-C47 | BZX384‑C47,115 (934057656115) |
Active | DS |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-C4V3 | BZX384‑C4V3,115 (934057631115) |
Active | T9 |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-C4V7 | BZX384‑C4V7,115 (934057632115) |
Active | T0 |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-C51 | BZX384‑C51,115 (934057657115) |
Active | DT |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384‑C51F (934057657135) |
Active | DT | SOD323_135 | ||||
| BZX384-C56 | BZX384‑C56,115 (934057658115) |
Active | DU |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-C5V1 | BZX384‑C5V1,115 (934057633115) |
Active | D5 |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-C5V6 | BZX384‑C5V6,115 (934057634115) |
Active | D6 |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-C62 | BZX384‑C62,115 (934057659115) |
Active | DV |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-C68 | BZX384‑C68,115 (934057660115) |
Active | DW |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-C6V2 | BZX384‑C6V2,115 (934057635115) |
Active | T1 |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-C6V8 | BZX384‑C6V8,115 (934057636115) |
Active | D7 |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-C75 | BZX384‑C75,115 (934057661115) |
Active | DX |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-C7V5 | BZX384‑C7V5,115 (934057637115) |
Active | D8 |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384‑C7V5F (934057637135) |
Active | D8 | SOD323_135 | ||||
| BZX384-C8V2 | BZX384‑C8V2,115 (934057638115) |
Active | D9 |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX384-C9V1 | BZX384‑C9V1,115 (934057639115) |
Active | D0 |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
Environmental information
Documentation (10)
| File name | Title | Type | Date |
|---|---|---|---|
| BZX384_SER | Voltage regulator diodes | Data sheet | 2025-02-14 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| mam387 | Package and graphic symbol | Block diagram | 2025-02-18 |
| Nexperia_document_brochure_ESD-Protection-Applications_022017 | ESD Protection Application guide | Brochure | 2018-12-21 |
| SOD323 | 3D model for products with SOD323 package | Design support | 2022-11-04 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SOD323_mk | plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOD323 | plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOD323 | 3D model for products with SOD323 package | Design support | 2022-11-04 |
Ordering, pricing & availability
- BZX384-A10
- BZX384-A11
- BZX384-A12
- BZX384-A13
- BZX384-A15
- BZX384-A16
- BZX384-A18
- BZX384-A20
- BZX384-A22
- BZX384-A24
- BZX384-A27
- BZX384-A2V4
- BZX384-A2V7
- BZX384-A30
- BZX384-A33
- BZX384-A36
- BZX384-A39
- BZX384-A3V0
- BZX384-A3V3
- BZX384-A3V6
- BZX384-A3V9
- BZX384-A43
- BZX384-A47
- BZX384-A4V3
- BZX384-A4V7
- BZX384-A51
- BZX384-A56
- BZX384-A5V1
- BZX384-A5V6
- BZX384-A62
- BZX384-A68
- BZX384-A6V2
- BZX384-A6V8
- BZX384-A75
- BZX384-A7V5
- BZX384-A8V2
- BZX384-A9V1
- BZX384-B10
- BZX384-B11
- BZX384-B12
- BZX384-B13
- BZX384-B15
- BZX384-B16
- BZX384-B18
- BZX384-B20
- BZX384-B22
- BZX384-B24
- BZX384-B27
- BZX384-B2V4
- BZX384-B2V7
- BZX384-B30
- BZX384-B33
- BZX384-B36
- BZX384-B39
- BZX384-B3V0
- BZX384-B3V3
- BZX384-B3V6
- BZX384-B3V9
- BZX384-B43
- BZX384-B47
- BZX384-B4V3
- BZX384-B4V7
- BZX384-B51
- BZX384-B56
- BZX384-B5V1
- BZX384-B5V6
- BZX384-B62
- BZX384-B68
- BZX384-B6V2
- BZX384-B6V8
- BZX384-B75
- BZX384-B7V5
- BZX384-B8V2
- BZX384-B9V1
- BZX384-C10
- BZX384-C11
- BZX384-C12
- BZX384-C13
- BZX384-C15
- BZX384-C16
- BZX384-C18
- BZX384-C20
- BZX384-C22
- BZX384-C24
- BZX384-C27
- BZX384-C2V4
- BZX384-C2V7
- BZX384-C30
- BZX384-C33
- BZX384-C36
- BZX384-C39
- BZX384-C3V0
- BZX384-C3V3
- BZX384-C3V6
- BZX384-C3V9
- BZX384-C43
- BZX384-C47
- BZX384-C4V3
- BZX384-C4V7
- BZX384-C51
- BZX384-C56
- BZX384-C5V1
- BZX384-C5V6
- BZX384-C62
- BZX384-C68
- BZX384-C6V2
- BZX384-C6V8
- BZX384-C75
- BZX384-C7V5
- BZX384-C8V2
- BZX384-C9V1
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.