Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC power devices

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

SOD323

BZX38450-Q series

Low-current voltage regulator diodes

Low-current voltage regulator diodes in a small SOD323 (SC-76) Surface-Mounted Device (SMD) plastic package.

Features and benefits

  • Total power dissipation: ≤ 300 mW

  • Two tolerance series: ± 2 % and approximately ± 5 %

  • Working voltage range: nominal 1.8 V to 51 V

  • Specified at a low test current (50 μA), ideal for low bias and portable battery-powered applications

  • BZX38450-B11-Q to -C51-Q: Intentional minor rise of leakage current for optimized fast switching and noise reduction [AN90031]

  • Qualified according to AEC-Q101 and recommended for use in automotive applications

Applications

  • Low-current general regulation functions

Parametrics

Type number Package version Package name Size (mm) VZ [nom] (V) IZ (mA) Tolerance +/- VZ [max] (V) IF [max] (mA) VZ [min] (V) Ptot (mW) PZSM (W) TJ [max] (°C) Configuration Automotive qualified
BZX38450-B10-Q SOD323 SOD323 1.7 x 1.25 x 0.95 10 0.05 0.02 10.2 250 9.8 300 40 150 single Y
BZX38450-B11-Q SOD323 SOD323 1.7 x 1.25 x 0.95 11 0.05 0.02 11.2 250 10.8 300 40 150 single
BZX38450-B12-Q SOD323 SOD323 1.7 x 1.25 x 0.95 12 0.05 0.02 12.2 250 11.8 300 40 150 single
BZX38450-B13-Q SOD323 SOD323 1.7 x 1.25 x 0.95 13 0.05 0.02 13.3 250 12.7 300 40 150 single Y
BZX38450-B15-Q SOD323 SOD323 1.7 x 1.25 x 0.95 15 0.05 0.02 15.3 250 14.7 300 40 150 single
BZX38450-B16-Q SOD323 SOD323 1.7 x 1.25 x 0.95 16 0.05 0.02 16.3 250 15.7 300 40 150 single Y
BZX38450-B18-Q SOD323 SOD323 1.7 x 1.25 x 0.95 18 0.05 0.02 18.4 250 17.6 300 40 150 single Y
BZX38450-B1V8-Q SOD323 SOD323 1.7 x 1.25 x 0.95 1.8 0.05 0.02 1.84 250 1.76 300 40 150 single Y
BZX38450-B20-Q SOD323 SOD323 1.7 x 1.25 x 0.95 20 0.05 0.02 20.4 250 19.6 300 40 150 single
BZX38450-B22-Q SOD323 SOD323 1.7 x 1.25 x 0.95 22 0.05 0.02 22.4 250 21.6 300 40 150 single Y
BZX38450-B24-Q SOD323 SOD323 1.7 x 1.25 x 0.95 24 0.05 0.02 24.5 250 23.5 300 40 150 single
BZX38450-B27-Q SOD323 SOD323 1.7 x 1.25 x 0.95 27 0.05 0.02 27.5 250 26.5 300 40 150 single
BZX38450-B2V0-Q SOD323 SOD323 1.7 x 1.25 x 0.95 2 0.05 0.02 2.04 250 1.96 300 40 150 single Y
BZX38450-B2V2-Q SOD323 SOD323 1.7 x 1.25 x 0.95 2.2 0.05 0.02 2.25 250 2.15 300 40 150 single Y
BZX38450-B2V4-Q SOD323 SOD323 1.7 x 1.25 x 0.95 2.4 0.05 0.02 2.45 250 2.35 300 40 150 single Y
BZX38450-B2V7-Q SOD323 SOD323 1.7 x 1.25 x 0.95 2.7 0.05 0.02 2.75 250 2.65 300 40 150 single Y
BZX38450-B33-Q SOD323 SOD323 1.7 x 1.25 x 0.95 33 0.05 0.02 33.7 250 32.3 300 40 150 single
BZX38450-B36-Q SOD323 SOD323 1.7 x 1.25 x 0.95 36 0.05 0.02 36.7 250 35.3 300 40 150 single Y
BZX38450-B39-Q SOD323 SOD323 1.7 x 1.25 x 0.95 39 0.05 0.02 39.8 250 38.2 300 40 150 single
BZX38450-B3V0-Q SOD323 SOD323 1.7 x 1.25 x 0.95 3 0.05 0.02 3.06 250 2.94 300 40 150 single Y
BZX38450-B3V3-Q SOD323 SOD323 1.7 x 1.25 x 0.95 3.3 0.05 0.02 3.37 250 3.23 300 40 150 single Y
BZX38450-B3V6-Q SOD323 SOD323 1.7 x 1.25 x 0.95 3.6 0.05 0.02 3.67 250 3.53 300 40 150 single Y
BZX38450-B3V9-Q SOD323 SOD323 1.7 x 1.25 x 0.95 3.9 0.05 0.02 3.98 250 3.82 300 40 150 single Y
BZX38450-B43-Q SOD323 SOD323 1.7 x 1.25 x 0.95 43 0.05 0.02 43.9 250 42.1 300 40 150 single Y
BZX38450-B47-Q SOD323 SOD323 1.7 x 1.25 x 0.95 51 0.05 0.02 47.9 250 46.1 300 40 150 single
BZX38450-B4V3-Q SOD323 SOD323 1.7 x 1.25 x 0.95 4.3 0.05 0.02 4.39 250 4.21 300 40 150 single Y
BZX38450-B4V7-Q SOD323 SOD323 1.7 x 1.25 x 0.95 4.7 0.05 0.02 4.79 250 4.61 300 40 150 single Y
BZX38450-B51-Q SOD323 SOD323 1.7 x 1.25 x 0.95 51 0.05 0.02 52 250 50 300 40 150 single
BZX38450-B5V1-Q SOD323 SOD323 1.7 x 1.25 x 0.95 5.1 0.05 0.02 5.2 250 5 300 40 150 single Y
BZX38450-B5V6-Q SOD323 SOD323 1.7 x 1.25 x 0.95 5.6 0.05 0.02 5.71 250 5.49 300 40 150 single Y
BZX38450-B6V2-Q SOD323 SOD323 1.7 x 1.25 x 0.95 6.2 0.05 0.02 6.32 250 6.08 300 40 150 single Y
BZX38450-B6V8-Q SOD323 SOD323 1.7 x 1.25 x 0.95 6.8 0.05 0.02 6.94 250 6.66 300 40 150 single Y
BZX38450-B7V5-Q SOD323 SOD323 1.7 x 1.25 x 0.95 7.5 0.05 0.02 7.65 250 7.35 300 40 150 single Y
BZX38450-B8V2-Q SOD323 SOD323 1.7 x 1.25 x 0.95 8.2 0.05 0.02 8.36 250 8.04 300 40 150 single Y
BZX38450-B9V1-Q SOD323 SOD323 1.7 x 1.25 x 0.95 9.1 0.05 0.02 9.28 250 8.92 300 40 150 single Y
BZX38450-C10-Q SOD323 SOD323 1.7 x 1.25 x 0.95 10 0.05 appr. 5% 10.5 250 9.5 300 40 150 single Y
BZX38450-C11-Q SOD323 SOD323 1.7 x 1.25 x 0.95 11 0.05 appr. 5% 11.55 250 10.45 300 40 150 single Y
BZX38450-C12-Q SOD323 SOD323 1.7 x 1.25 x 0.95 12 0.05 appr. 5% 12.6 250 11.4 300 40 150 single Y
BZX38450-C13-Q SOD323 SOD323 1.7 x 1.25 x 0.95 13 0.05 appr. 5% 13.65 250 12.35 300 40 150 single Y
BZX38450-C15-Q SOD323 SOD323 1.7 x 1.25 x 0.95 15 0.05 appr. 5% 15.75 250 14.25 300 40 150 single Y
BZX38450-C16-Q SOD323 SOD323 1.7 x 1.25 x 0.95 16 0.05 appr. 5% 16.8 250 15.2 300 40 150 single Y
BZX38450-C18-Q SOD323 SOD323 1.7 x 1.25 x 0.95 18 0.05 appr. 5% 18.9 250 17.1 300 40 150 single Y
BZX38450-C1V8-Q SOD323 SOD323 1.7 x 1.25 x 0.95 1.8 0.05 appr. 5% 1.89 250 1.71 300 40 150 single Y
BZX38450-C20-Q SOD323 SOD323 1.7 x 1.25 x 0.95 20 0.05 appr. 5% 21 250 19 300 40 150 single Y
BZX38450-C22-Q SOD323 SOD323 1.7 x 1.25 x 0.95 22 0.05 appr. 5% 23.1 250 20.9 300 40 150 single Y
BZX38450-C24-Q SOD323 SOD323 1.7 x 1.25 x 0.95 24 0.05 appr. 5% 25.2 250 22.8 300 40 150 single Y
BZX38450-C27-Q SOD323 SOD323 1.7 x 1.25 x 0.95 27 0.05 appr. 5% 28.35 250 25.65 300 40 150 single Y
BZX38450-C2V0-Q SOD323 SOD323 1.7 x 1.25 x 0.95 2 0.05 appr. 5% 2.12 250 1.88 300 40 150 single Y
BZX38450-C2V2-Q SOD323 SOD323 1.7 x 1.25 x 0.95 2.2 0.05 appr. 5% 2.31 250 2.09 300 40 150 single Y
BZX38450-C2V4-Q SOD323 SOD323 1.7 x 1.25 x 0.95 2.4 0.05 appr. 5% 2.52 250 2.28 300 40 150 single Y
BZX38450-C2V7-Q SOD323 SOD323 1.7 x 1.25 x 0.95 2.7 0.05 appr. 5% 2.835 250 2.565 300 40 150 single Y
BZX38450-C30-Q SOD323 SOD323 1.7 x 1.25 x 0.95 30 0.05 appr. 5% 31.5 250 28.5 300 40 150 single Y
BZX38450-C33-Q SOD323 SOD323 1.7 x 1.25 x 0.95 33 0.05 appr. 5% 34.65 250 31.35 300 40 150 single Y
BZX38450-C36-Q SOD323 SOD323 1.7 x 1.25 x 0.95 36 0.05 appr. 5% 37.8 250 34.2 300 40 150 single Y
BZX38450-C39-Q SOD323 SOD323 1.7 x 1.25 x 0.95 39 0.05 appr. 5% 41.95 250 37.05 300 40 150 single Y
BZX38450-C3V0-Q SOD323 SOD323 1.7 x 1.25 x 0.95 3 0.05 appr. 5% 3.15 250 2.85 300 40 150 single Y
BZX38450-C3V3-Q SOD323 SOD323 1.7 x 1.25 x 0.95 3.3 0.05 appr. 5% 3.47 250 3.13 300 40 150 single Y
BZX38450-C3V6-Q SOD323 SOD323 1.7 x 1.25 x 0.95 3.6 0.05 appr. 5% 3.78 250 3.42 300 40 150 single Y
BZX38450-C3V9-Q SOD323 SOD323 1.7 x 1.25 x 0.95 3.9 0.05 appr. 5% 4.1 250 3.7 300 40 150 single Y
BZX38450-C43-Q SOD323 SOD323 1.7 x 1.25 x 0.95 43 0.05 appr. 5% 45.15 250 40.85 300 40 150 single Y
BZX38450-C47-Q SOD323 SOD323 1.7 x 1.25 x 0.95 47 0.05 appr. 5% 50 250 44 300 40 150 single Y
BZX38450-C4V3-Q SOD323 SOD323 1.7 x 1.25 x 0.95 4.3 0.05 appr. 5% 4.52 250 4.09 300 40 150 single Y
BZX38450-C4V7-Q SOD323 SOD323 1.7 x 1.25 x 0.95 4.7 0.05 appr. 5% 4.94 250 4.47 300 40 150 single Y
BZX38450-C51-Q SOD323 SOD323 1.7 x 1.25 x 0.95 51 0.05 appr. 5% 54 250 48 300 40 150 single Y
BZX38450-C5V1-Q SOD323 SOD323 1.7 x 1.25 x 0.95 5.1 0.05 appr. 5% 5.36 250 4.85 300 40 150 single Y
BZX38450-C5V6-Q SOD323 SOD323 1.7 x 1.25 x 0.95 5.6 0.05 appr. 5% 5.88 250 5.32 300 40 150 single Y
BZX38450-C6V2-Q SOD323 SOD323 1.7 x 1.25 x 0.95 6.2 0.05 appr. 5% 6.51 250 5.89 300 40 150 single Y
BZX38450-C6V8-Q SOD323 SOD323 1.7 x 1.25 x 0.95 6.8 0.05 appr. 5% 7.14 250 6.46 300 40 150 single Y
BZX38450-C7V5-Q SOD323 SOD323 1.7 x 1.25 x 0.95 7.5 0.05 appr. 5% 7.88 250 7.13 300 40 150 single Y
BZX38450-C8V2-Q SOD323 SOD323 1.7 x 1.25 x 0.95 8.2 0.05 appr. 5% 8.61 250 7.79 300 40 150 single Y
BZX38450-C9V1-Q SOD323 SOD323 1.7 x 1.25 x 0.95 9.1 0.05 appr. 5% 9.56 250 8.65 300 40 150 single Y

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
BZX38450-B10-Q BZX38450‑B10‑QX
(934666489115)
Active 9E SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX38450-B11-Q BZX38450‑B11‑QX
(934666490115)
Active 9F SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX38450-B12-Q BZX38450‑B12‑QX
(934666491115)
Active 9G SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX38450-B13-Q BZX38450‑B13‑QX
(934666492115)
Active 9H SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX38450-B15-Q BZX38450‑B15‑QX
(934666493115)
Active 9J SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX38450-B16-Q BZX38450‑B16‑QX
(934666494115)
Active 9K SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX38450-B18-Q BZX38450‑B18‑QX
(934666495115)
Active 9L SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX38450-B1V8-Q BZX38450‑B1V8‑QX
(934666471115)
Active 8S SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX38450-B20-Q BZX38450‑B20‑QX
(934666496115)
Active 9M SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX38450-B22-Q BZX38450‑B22‑QX
(934666497115)
Active 9N SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX38450-B24-Q BZX38450‑B24‑QX
(934666498115)
Active 9P SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX38450-B27-Q BZX38450‑B27‑QX
(934666499115)
Active 9R SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX38450-B2V0-Q BZX38450‑B2V0‑QX
(934666472115)
Active 8T SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX38450-B2V2-Q BZX38450‑B2V2‑QX
(934666473115)
Active 8U SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX38450-B2V4-Q BZX38450‑B2V4‑QX
(934666474115)
Active 8V SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX38450-B2V7-Q BZX38450‑B2V7‑QX
(934666475115)
Active 8W SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX38450-B33-Q BZX38450‑B33‑QX
(934666501115)
Active 9T SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX38450-B36-Q BZX38450‑B36‑QX
(934666502115)
Active 9U SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX38450-B39-Q BZX38450‑B39‑QX
(934666503115)
Active 9V SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX38450-B3V0-Q BZX38450‑B3V0‑QX
(934666476115)
Active 8X SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX38450-B3V3-Q BZX38450‑B3V3‑QX
(934666477115)
Active 8Y SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX38450-B3V6-Q BZX38450‑B3V6‑QX
(934666478115)
Active 8Z SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX38450-B3V9-Q BZX38450‑B3V9‑QX
(934666479115)
Active 82 SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX38450-B43-Q BZX38450‑B43‑QX
(934666504115)
Active 9W SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX38450-B47-Q BZX38450‑B47‑QX
(934666505115)
Active 9X SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX38450-B4V3-Q BZX38450‑B4V3‑QX
(934666480115)
Active 83 SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX38450-B4V7-Q BZX38450‑B4V7‑QX
(934666481115)
Active 84 SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX38450-B51-Q BZX38450‑B51‑QX
(934666506115)
Active 9Y SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX38450-B5V1-Q BZX38450‑B5V1‑QX
(934666482115)
Active 85 SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX38450-B5V6-Q BZX38450‑B5V6‑QX
(934666483115)
Active 86 SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX38450-B6V2-Q BZX38450‑B6V2‑QX
(934666484115)
Active 87 SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX38450-B6V8-Q BZX38450‑B6V8‑QX
(934666485115)
Active 89 SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX38450-B7V5-Q BZX38450‑B7V5‑QX
(934666486115)
Active 9B SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX38450-B8V2-Q BZX38450‑B8V2‑QX
(934666487115)
Active 9C SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX38450-B9V1-Q BZX38450‑B9V1‑QX
(934666488115)
Active 9D SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX38450-C10-Q BZX38450‑C10‑QF
(934663346135)
Active 7K SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_135
BZX38450‑C10‑QX
(934663346115)
Active 7K SOD323_115
BZX38450-C11-Q BZX38450‑C11‑QF
(934663347135)
Active 7M SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_135
BZX38450‑C11‑QX
(934663347115)
Active 7M SOD323_115
BZX38450-C12-Q BZX38450‑C12‑QF
(934663348135)
Active 7N SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_135
BZX38450‑C12‑QX
(934663348115)
Active 7N SOD323_115
BZX38450-C13-Q BZX38450‑C13‑QF
(934663349135)
Active 7P SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_135
BZX38450‑C13‑QX
(934663349115)
Active 7P SOD323_115
BZX38450-C15-Q BZX38450‑C15‑QX
(934663350115)
Active 7Q SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX38450‑C15‑QF
(934663350135)
Active 7Q SOD323_135
BZX38450-C16-Q BZX38450‑C16‑QF
(934663351135)
Active 7R SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_135
BZX38450‑C16‑QX
(934663351115)
Active 7R SOD323_115
BZX38450-C18-Q BZX38450‑C18‑QF
(934663352135)
Active 7S SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_135
BZX38450‑C18‑QX
(934663352115)
Active 7S SOD323_115
BZX38450-C1V8-Q BZX38450‑C1V8‑QX
(934663327115)
Active 6R SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX38450‑C1V8‑QF
(934663327135)
Active 6R SOD323_135
BZX38450-C20-Q BZX38450‑C20‑QF
(934663353135)
Active 7T SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_135
BZX38450‑C20‑QX
(934663353115)
Active 7T SOD323_115
BZX38450-C22-Q BZX38450‑C22‑QX
(934663354115)
Active 7U SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX38450‑C22‑QF
(934663354135)
Active 7U SOD323_135
BZX38450-C24-Q BZX38450‑C24‑QX
(934663361115)
Active 7V SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX38450‑C24‑QF
(934663361135)
Active 7V SOD323_135
BZX38450-C27-Q BZX38450‑C27‑QF
(934663362135)
Active 7W SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_135
BZX38450‑C27‑QX
(934663362115)
Active 7W SOD323_115
BZX38450-C2V0-Q BZX38450‑C2V0‑QX
(934663328115)
Active 6S SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX38450‑C2V0‑QF
(934663328135)
Active 6S SOD323_135
BZX38450-C2V2-Q BZX38450‑C2V2‑QX
(934663329115)
Active 6T SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX38450‑C2V2‑QF
(934663329135)
Active 6T SOD323_135
BZX38450-C2V4-Q BZX38450‑C2V4‑QX
(934663330115)
Active 6U SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX38450‑C2V4‑QF
(934663330135)
Active 6U SOD323_135
BZX38450-C2V7-Q BZX38450‑C2V7‑QX
(934663331115)
Active 6V SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX38450‑C2V7‑QF
(934663331135)
Active 6V SOD323_135
BZX38450-C30-Q BZX38450‑C30‑QF
(934663363135)
Active 7X SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_135
BZX38450‑C30‑QX
(934663363115)
Active 7X SOD323_115
BZX38450-C33-Q BZX38450‑C33‑QX
(934663364115)
Active 7Y SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX38450‑C33‑QF
(934663364135)
Active 7Y SOD323_135
BZX38450-C36-Q BZX38450‑C36‑QF
(934663365135)
Active 7Z SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_135
BZX38450‑C36‑QX
(934663365115)
Active 7Z SOD323_115
BZX38450-C39-Q BZX38450‑C39‑QX
(934663366115)
Active 8A SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX38450‑C39‑QF
(934663366135)
Active 8A SOD323_135
BZX38450-C3V0-Q BZX38450‑C3V0‑QF
(934663332135)
Active 6W SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_135
BZX38450‑C3V0‑QX
(934663332115)
Active 6W SOD323_115
BZX38450-C3V3-Q BZX38450‑C3V3‑QX
(934663333115)
Active 6X SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX38450‑C3V3‑QF
(934663333135)
Active 6X SOD323_135
BZX38450-C3V6-Q BZX38450‑C3V6‑QX
(934663334115)
Active 6Y SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX38450‑C3V6‑QF
(934663334135)
Active 6Y SOD323_135
BZX38450-C3V9-Q BZX38450‑C3V9‑QX
(934663335115)
Active 6Z SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX38450‑C3V9‑QF
(934663335135)
Active 6Z SOD323_135
BZX38450-C43-Q BZX38450‑C43‑QX
(934663367115)
Active 8B SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX38450‑C43‑QF
(934663367135)
Active 8B SOD323_135
BZX38450-C47-Q BZX38450‑C47‑QX
(934663368115)
Active 8C SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX38450‑C47‑QF
(934663368135)
Active 8C SOD323_135
BZX38450-C4V3-Q BZX38450‑C4V3‑QX
(934663336115)
Active 7A SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX38450‑C4V3‑QF
(934663336135)
Active 7A SOD323_135
BZX38450-C4V7-Q BZX38450‑C4V7‑QF
(934663337135)
Active 7B SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_135
BZX38450‑C4V7‑QX
(934663337115)
Active 7B SOD323_115
BZX38450-C51-Q BZX38450‑C51‑QX
(934663373115)
Active 8D SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX38450‑C51‑QF
(934663373135)
Active 8D SOD323_135
BZX38450-C5V1-Q BZX38450‑C5V1‑QF
(934663338135)
Active 7C SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_135
BZX38450‑C5V1‑QX
(934663338115)
Active 7C SOD323_115
BZX38450-C5V6-Q BZX38450‑C5V6‑QF
(934663339135)
Active 7D SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_135
BZX38450‑C5V6‑QX
(934663339115)
Active 7D SOD323_115
BZX38450-C6V2-Q BZX38450‑C6V2‑QX
(934663340115)
Active 7E SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX38450‑C6V2‑QF
(934663340135)
Active 7E SOD323_135
BZX38450-C6V8-Q BZX38450‑C6V8‑QF
(934663341135)
Active 7F SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_135
BZX38450‑C6V8‑QX
(934663341115)
Active 7F SOD323_115
BZX38450-C7V5-Q BZX38450‑C7V5‑QX
(934663342115)
Active 7G SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX38450‑C7V5‑QF
(934663342135)
Active 7G SOD323_135
BZX38450-C8V2-Q BZX38450‑C8V2‑QF
(934663343135)
Active 7H SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_135
BZX38450‑C8V2‑QX
(934663343115)
Active 7H SOD323_115
BZX38450-C9V1-Q BZX38450‑C9V1‑QF
(934663344135)
Active 7J SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_135
BZX38450‑C9V1‑QX
(934663344115)
Active 7J SOD323_115

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
BZX38450-B10-Q BZX38450‑B10‑QX BZX38450-B10-Q rohs rhf rhf
BZX38450-B11-Q BZX38450‑B11‑QX BZX38450-B11-Q rohs rhf rhf
BZX38450-B12-Q BZX38450‑B12‑QX BZX38450-B12-Q rohs rhf rhf
BZX38450-B13-Q BZX38450‑B13‑QX BZX38450-B13-Q rohs rhf rhf
BZX38450-B15-Q BZX38450‑B15‑QX BZX38450-B15-Q rohs rhf rhf
BZX38450-B16-Q BZX38450‑B16‑QX BZX38450-B16-Q rohs rhf rhf
BZX38450-B18-Q BZX38450‑B18‑QX BZX38450-B18-Q rohs rhf rhf
BZX38450-B1V8-Q BZX38450‑B1V8‑QX BZX38450-B1V8-Q rohs rhf rhf
BZX38450-B20-Q BZX38450‑B20‑QX BZX38450-B20-Q rohs rhf rhf
BZX38450-B22-Q BZX38450‑B22‑QX BZX38450-B22-Q rohs rhf rhf
BZX38450-B24-Q BZX38450‑B24‑QX BZX38450-B24-Q rohs rhf rhf
BZX38450-B27-Q BZX38450‑B27‑QX BZX38450-B27-Q rohs rhf rhf
BZX38450-B2V0-Q BZX38450‑B2V0‑QX BZX38450-B2V0-Q rohs rhf rhf
BZX38450-B2V2-Q BZX38450‑B2V2‑QX BZX38450-B2V2-Q rohs rhf rhf
BZX38450-B2V4-Q BZX38450‑B2V4‑QX BZX38450-B2V4-Q rohs rhf rhf
BZX38450-B2V7-Q BZX38450‑B2V7‑QX BZX38450-B2V7-Q rohs rhf rhf
BZX38450-B33-Q BZX38450‑B33‑QX BZX38450-B33-Q rohs rhf rhf
BZX38450-B36-Q BZX38450‑B36‑QX BZX38450-B36-Q rohs rhf rhf
BZX38450-B39-Q BZX38450‑B39‑QX BZX38450-B39-Q rohs rhf rhf
BZX38450-B3V0-Q BZX38450‑B3V0‑QX BZX38450-B3V0-Q rohs rhf rhf
BZX38450-B3V3-Q BZX38450‑B3V3‑QX BZX38450-B3V3-Q rohs rhf rhf
BZX38450-B3V6-Q BZX38450‑B3V6‑QX BZX38450-B3V6-Q rohs rhf rhf
BZX38450-B3V9-Q BZX38450‑B3V9‑QX BZX38450-B3V9-Q rohs rhf rhf
BZX38450-B43-Q BZX38450‑B43‑QX BZX38450-B43-Q rohs rhf rhf
BZX38450-B47-Q BZX38450‑B47‑QX BZX38450-B47-Q rohs rhf rhf
BZX38450-B4V3-Q BZX38450‑B4V3‑QX BZX38450-B4V3-Q rohs rhf rhf
BZX38450-B4V7-Q BZX38450‑B4V7‑QX BZX38450-B4V7-Q rohs rhf rhf
BZX38450-B51-Q BZX38450‑B51‑QX BZX38450-B51-Q rohs rhf rhf
BZX38450-B5V1-Q BZX38450‑B5V1‑QX BZX38450-B5V1-Q rohs rhf rhf
BZX38450-B5V6-Q BZX38450‑B5V6‑QX BZX38450-B5V6-Q rohs rhf rhf
BZX38450-B6V2-Q BZX38450‑B6V2‑QX BZX38450-B6V2-Q rohs rhf rhf
BZX38450-B6V8-Q BZX38450‑B6V8‑QX BZX38450-B6V8-Q rohs rhf rhf
BZX38450-B7V5-Q BZX38450‑B7V5‑QX BZX38450-B7V5-Q rohs rhf rhf
BZX38450-B8V2-Q BZX38450‑B8V2‑QX BZX38450-B8V2-Q rohs rhf rhf
BZX38450-B9V1-Q BZX38450‑B9V1‑QX BZX38450-B9V1-Q rohs rhf rhf
BZX38450-C10-Q BZX38450‑C10‑QF BZX38450-C10-Q rohs rhf rhf
BZX38450-C10-Q BZX38450‑C10‑QX BZX38450-C10-Q rohs rhf rhf
BZX38450-C11-Q BZX38450‑C11‑QF BZX38450-C11-Q rohs rhf rhf
BZX38450-C11-Q BZX38450‑C11‑QX BZX38450-C11-Q rohs rhf rhf
BZX38450-C12-Q BZX38450‑C12‑QF BZX38450-C12-Q rohs rhf rhf
BZX38450-C12-Q BZX38450‑C12‑QX BZX38450-C12-Q rohs rhf rhf
BZX38450-C13-Q BZX38450‑C13‑QF BZX38450-C13-Q rohs rhf rhf
BZX38450-C13-Q BZX38450‑C13‑QX BZX38450-C13-Q rohs rhf rhf
BZX38450-C15-Q BZX38450‑C15‑QX BZX38450-C15-Q rohs rhf rhf
BZX38450-C15-Q BZX38450‑C15‑QF BZX38450-C15-Q rohs rhf rhf
BZX38450-C16-Q BZX38450‑C16‑QF BZX38450-C16-Q rohs rhf rhf
BZX38450-C16-Q BZX38450‑C16‑QX BZX38450-C16-Q rohs rhf rhf
BZX38450-C18-Q BZX38450‑C18‑QF BZX38450-C18-Q rohs rhf rhf
BZX38450-C18-Q BZX38450‑C18‑QX BZX38450-C18-Q rohs rhf rhf
BZX38450-C1V8-Q BZX38450‑C1V8‑QX BZX38450-C1V8-Q rohs rhf rhf
BZX38450-C1V8-Q BZX38450‑C1V8‑QF BZX38450-C1V8-Q rohs rhf rhf
BZX38450-C20-Q BZX38450‑C20‑QF BZX38450-C20-Q rohs rhf rhf
BZX38450-C20-Q BZX38450‑C20‑QX BZX38450-C20-Q rohs rhf rhf
BZX38450-C22-Q BZX38450‑C22‑QX BZX38450-C22-Q rohs rhf rhf
BZX38450-C22-Q BZX38450‑C22‑QF BZX38450-C22-Q rohs rhf rhf
BZX38450-C24-Q BZX38450‑C24‑QX BZX38450-C24-Q rohs rhf rhf
BZX38450-C24-Q BZX38450‑C24‑QF BZX38450-C24-Q rohs rhf rhf
BZX38450-C27-Q BZX38450‑C27‑QF BZX38450-C27-Q rohs rhf rhf
BZX38450-C27-Q BZX38450‑C27‑QX BZX38450-C27-Q rohs rhf rhf
BZX38450-C2V0-Q BZX38450‑C2V0‑QX BZX38450-C2V0-Q rohs rhf rhf
BZX38450-C2V0-Q BZX38450‑C2V0‑QF BZX38450-C2V0-Q rohs rhf rhf
BZX38450-C2V2-Q BZX38450‑C2V2‑QX BZX38450-C2V2-Q rohs rhf rhf
BZX38450-C2V2-Q BZX38450‑C2V2‑QF BZX38450-C2V2-Q rohs rhf rhf
BZX38450-C2V4-Q BZX38450‑C2V4‑QX BZX38450-C2V4-Q rohs rhf rhf
BZX38450-C2V4-Q BZX38450‑C2V4‑QF BZX38450-C2V4-Q rohs rhf rhf
BZX38450-C2V7-Q BZX38450‑C2V7‑QX BZX38450-C2V7-Q rohs rhf rhf
BZX38450-C2V7-Q BZX38450‑C2V7‑QF BZX38450-C2V7-Q rohs rhf rhf
BZX38450-C30-Q BZX38450‑C30‑QF BZX38450-C30-Q rohs rhf rhf
BZX38450-C30-Q BZX38450‑C30‑QX BZX38450-C30-Q rohs rhf rhf
BZX38450-C33-Q BZX38450‑C33‑QX BZX38450-C33-Q rohs rhf rhf
BZX38450-C33-Q BZX38450‑C33‑QF BZX38450-C33-Q rohs rhf rhf
BZX38450-C36-Q BZX38450‑C36‑QF BZX38450-C36-Q rohs rhf rhf
BZX38450-C36-Q BZX38450‑C36‑QX BZX38450-C36-Q rohs rhf rhf
BZX38450-C39-Q BZX38450‑C39‑QX BZX38450-C39-Q rohs rhf rhf
BZX38450-C39-Q BZX38450‑C39‑QF BZX38450-C39-Q rohs rhf rhf
BZX38450-C3V0-Q BZX38450‑C3V0‑QF BZX38450-C3V0-Q rohs rhf rhf
BZX38450-C3V0-Q BZX38450‑C3V0‑QX BZX38450-C3V0-Q rohs rhf rhf
BZX38450-C3V3-Q BZX38450‑C3V3‑QX BZX38450-C3V3-Q rohs rhf rhf
BZX38450-C3V3-Q BZX38450‑C3V3‑QF BZX38450-C3V3-Q rohs rhf rhf
BZX38450-C3V6-Q BZX38450‑C3V6‑QX BZX38450-C3V6-Q rohs rhf rhf
BZX38450-C3V6-Q BZX38450‑C3V6‑QF BZX38450-C3V6-Q rohs rhf rhf
BZX38450-C3V9-Q BZX38450‑C3V9‑QX BZX38450-C3V9-Q rohs rhf rhf
BZX38450-C3V9-Q BZX38450‑C3V9‑QF BZX38450-C3V9-Q rohs rhf rhf
BZX38450-C43-Q BZX38450‑C43‑QX BZX38450-C43-Q rohs rhf rhf
BZX38450-C43-Q BZX38450‑C43‑QF BZX38450-C43-Q rohs rhf rhf
BZX38450-C47-Q BZX38450‑C47‑QX BZX38450-C47-Q rohs rhf rhf
BZX38450-C47-Q BZX38450‑C47‑QF BZX38450-C47-Q rohs rhf rhf
BZX38450-C4V3-Q BZX38450‑C4V3‑QX BZX38450-C4V3-Q rohs rhf rhf
BZX38450-C4V3-Q BZX38450‑C4V3‑QF BZX38450-C4V3-Q rohs rhf rhf
BZX38450-C4V7-Q BZX38450‑C4V7‑QF BZX38450-C4V7-Q rohs rhf rhf
BZX38450-C4V7-Q BZX38450‑C4V7‑QX BZX38450-C4V7-Q rohs rhf rhf
BZX38450-C51-Q BZX38450‑C51‑QX BZX38450-C51-Q rohs rhf rhf
BZX38450-C51-Q BZX38450‑C51‑QF BZX38450-C51-Q rohs rhf rhf
BZX38450-C5V1-Q BZX38450‑C5V1‑QF BZX38450-C5V1-Q rohs rhf rhf
BZX38450-C5V1-Q BZX38450‑C5V1‑QX BZX38450-C5V1-Q rohs rhf rhf
BZX38450-C5V6-Q BZX38450‑C5V6‑QF BZX38450-C5V6-Q rohs rhf rhf
BZX38450-C5V6-Q BZX38450‑C5V6‑QX BZX38450-C5V6-Q rohs rhf rhf
BZX38450-C6V2-Q BZX38450‑C6V2‑QX BZX38450-C6V2-Q rohs rhf rhf
BZX38450-C6V2-Q BZX38450‑C6V2‑QF BZX38450-C6V2-Q rohs rhf rhf
BZX38450-C6V8-Q BZX38450‑C6V8‑QF BZX38450-C6V8-Q rohs rhf rhf
BZX38450-C6V8-Q BZX38450‑C6V8‑QX BZX38450-C6V8-Q rohs rhf rhf
BZX38450-C7V5-Q BZX38450‑C7V5‑QX BZX38450-C7V5-Q rohs rhf rhf
BZX38450-C7V5-Q BZX38450‑C7V5‑QF BZX38450-C7V5-Q rohs rhf rhf
BZX38450-C8V2-Q BZX38450‑C8V2‑QF BZX38450-C8V2-Q rohs rhf rhf
BZX38450-C8V2-Q BZX38450‑C8V2‑QX BZX38450-C8V2-Q rohs rhf rhf
BZX38450-C9V1-Q BZX38450‑C9V1‑QF BZX38450-C9V1-Q rohs rhf rhf
BZX38450-C9V1-Q BZX38450‑C9V1‑QX BZX38450-C9V1-Q rohs rhf rhf
Quality and reliability disclaimer

Documentation (9)

File name Title Type Date
BZX38450-Q_SER Low-current voltage regulator diodes Data sheet 2026-02-11
AN90063 Questions about package outline drawings Application note 2025-10-22
Nexperia_document_brochure_ESD-Protection-Applications_022017 ESD Protection Application guide Brochure 2018-12-21
SOD323 3D model for products with SOD323 package Design support 2022-11-04
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOD323_mk plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm body Marcom graphics 2017-01-28
REFLOW_BG-BD-1 Reflow soldering profile Other type 2026-02-10
SOD323 plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm body Package information 2022-05-27
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOD323 3D model for products with SOD323 package Design support 2022-11-04